TPS54426
- D-CAP2™ Mode Enables Fast Transient Response
- Low Output Ripple and Allows Ceramic Output Capacitor
- Wide VIN Input Voltage Range: 4.5 V to 18 V
- Output Voltage Range: 0.76 V to 5.5 V
- Highly Efficient Integrated FET’s Optimized
for Lower Duty Cycle Applications
– 65 mΩ (High Side) and 55 mΩ (Low Side) - High Efficiency, less than 10 µA at shutdown
- High Initial Bandgap Reference Accuracy
- Adjustable Soft Start
- Pre-Biased Soft Start
- 700-kHz Switching Frequency (fSW)
- Cycle By Cycle Over Current Limit
- Power Good Output
- Auto-Skip Eco-mode for High Efficiency at Light Load
- APPLICATIONS
- Wide Range of Applications for Low Voltage System
- Digital TV Power Supply
- High Definition Blu-ray Disc Players
- Networking Home Terminal
- Digital Set Top Box (STB)
- Wide Range of Applications for Low Voltage System
The TPS54426 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54426 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54426 uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54426 to maintain high efficiency during lighter load conditions. The TPS54426 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP, SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54426 is available in the 14-pin HTSSOP package and the 16 pin QFN package, designed to operate from –40°C to 85°C.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 4.5V to 18V Input, 4-A Synchronous Step-Down SWIFT Converter with Eco-Mode 数据表 (Rev. C) | 2011年 7月 25日 | |||
用户指南 | TPS54426 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021年 9月 2日 | |||
选择指南 | SWIFT DC/DC Converters Selector Guide (Rev. G) | 2019年 2月 6日 | ||||
应用手册 | TPS54426 应用指导 | 2015年 9月 2日 | ||||
应用手册 | 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 | 英语版 | 2015年 9月 2日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS54426EVM-608 — 用于 TPS54426 4.5V 至 18V 输入、4A 同步降压转换器的评估模块
TPS54426 Unencrypted PSpice Transient Model Package (Rev. A)
TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 14 | 查看选项 |
VQFN (RSA) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点