TPS54425

正在供货

4.5V 至 18V 输入、4A 同步降压转换器

产品详情

Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 65 mΩ (High Side) and 55 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 65 mΩ (High Side) and 55 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

The TPS54425 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54425 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54425 uses the D-CAP2 mode control which provides a very fast transient response with no external compensation components. The TPS54425 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54425 is available in the 14-pin HTSSOP package, and designed to operate from –40°C to 85°C.

The TPS54425 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54425 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54425 uses the D-CAP2 mode control which provides a very fast transient response with no external compensation components. The TPS54425 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54425 is available in the 14-pin HTSSOP package, and designed to operate from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS54325 正在供货 4.5V 至 18V 输入、3A 同步降压转换器 This product offers lower current (3A).
TPS54429 正在供货 7V 至 18V 输入、4.5A 同步降压 DCAP2 模式转换器 This product offers higher current (4.5A).
功能与比较器件相似
TPS564247 正在供货 采用 SOT-563 封装的 3V 至 16V 输入电压、4A FCCM 模式同步降压转换器 This product has a smaller package with 1.2MHz switching frequency
全新 TPS564257 正在供货 3V 至 17V 输入电压、4A FCCM 模式、同步降压转换器 This product has smaller package and power good feature

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 4-A Output Single Synchronous Step Down Switcher With Integrated FET (SWIFT) 数据表 (Rev. C) 2011年 7月 25日
用户指南 TPS54425 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 2日
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015年 9月 2日
设计指南 适用于 Xilinx FPGA 的模拟器件 解决方案指南 2012年 4月 24日
应用手册 Understanding Thermal Dissipation and Design of a Heatsink 2011年 5月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54425EVM-608 — 用于 TPS54425 4.5V 至 18V 输入、4A 同步降压转换器的评估模块

TPS54425EVM-608 是一块完全组装且经过测试的电路板,用于评估 TPS54425 同步降压 SWIFT™ 转换器。TPS54425EVM-608 由 4.5V 至 18V 输入电压供电,在电流为 4A 时提供 1.05V 的输出电压。
用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54425 TINA-TI Transient Reference Design

SLIM294.TSC (184 KB) - TINA-TI Reference Design
仿真模型

TPS54425 TINA-TI Transient Spice Model

SLIM295.ZIP (41 KB) - TINA-TI Spice Model
仿真模型

TPS54425 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM290A.ZIP (41 KB) - PSpice Model
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
原理图: PDF
参考设计

PMP6776 — Xilinx Kintex 7 Low Cost reference design

PMP6776 是低成本非隔离型同步降压电源。此设计使用 TPS56121 和 TPS54620 同步降压转换器以及 TPS54425 和 TPS54225 降压开关产生 7 个输出。其功能包括:输入电压范围为 10.8V 至 13.2V,输出为 6A 下 1V、4A 下 1.5V、6A 下 1.8V、2A 下 2V、8A 下 2.5V、8A 下 3.3V、4A 下 1.2V。
测试报告: PDF
原理图: PDF
参考设计

PMP6638 — Sync Buck Regulators

此参考设计是机顶盒内电源树的示例。它从 12V 电源执行 DC-DC 转换,以获得 1.0V/1.2V/1.8V/2.5V/3.3V/5V 电源轨。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频