TPS54328

正在供货

具有 Eco-mode™ 的 4.5V 至 18V 输入,3A 同步降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
TPS563211 正在供货 采用 SOT583 封装且具有 1% 精度、PG/SS 和 PFM/强制 PWM 的 4.2V 至 18V、3A 同步降压转换器 Upgrade with improved performance, pricing and smaller package.

产品详情

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VSON (DRC) 10 9 mm² 3 x 3
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications
    • 100 mΩ (High-Side) and 70 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Auto-Skip Eco-Mode™ for High Efficiency at Light Load
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications
    • 100 mΩ (High-Side) and 70 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Auto-Skip Eco-Mode™ for High Efficiency at Light Load

The TPS54328 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54328 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54328 uses the D-CAP2 mode control that provides a fast transient response with no external compensation components.

The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode operation at light loads. Eco-mode allows the TPS54328 to maintain high efficiency during lighter load conditions. The TPS54328 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V input (VIN).

The output voltage can be programmed from 0.76 V to 7 V. The device also features an adjustable soft start time. The TPS54328 is available in 8-pin DDA and 10-pin DRC packages, and is designed to operate over the ambient temperature range of –40°C to 85°C.

The TPS54328 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54328 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54328 uses the D-CAP2 mode control that provides a fast transient response with no external compensation components.

The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode operation at light loads. Eco-mode allows the TPS54328 to maintain high efficiency during lighter load conditions. The TPS54328 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V input (VIN).

The output voltage can be programmed from 0.76 V to 7 V. The device also features an adjustable soft start time. The TPS54328 is available in 8-pin DDA and 10-pin DRC packages, and is designed to operate over the ambient temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS54228 正在供货 具有 Eco-mode™ 的 4.5V 至 18V 输入,2A 同步降压转换器 Pin-to-pin compatible lower current product (2 A).
TPS54428 正在供货 具有 Eco-Mode 的 4.5V 至 18V 输入、4A 同步降压 SWIFT™ 转换器™ Pin-to-pin compatible higher current product (4 A).
功能与比较器件相同但引脚有所不同
全新 TPS563203 正在供货 采用 SOT563封装的4.2V 至17V 输入、3A 同步降压转换器 This product offers smaller size with D-CAP3 control.
全新 TPS563252 正在供货 采用 SOT563 封装的 3V 至 17V 输入电压、3A、1.2Mhz 同步降压转换器 This product offers higher frequency, wider Vout and D-CAP3.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54328 4.5-V to 18-V Input, 3-A Synchronous Step-Down Converter With Eco-Mode™ 数据表 (Rev. D) PDF | HTML 2016年 8月 17日
用户指南 TPS54328 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Optimize Output Filter on D-CAP2 for Stability Improvement 2017年 6月 13日
应用手册 TPS54X28 应用指导 2015年 9月 2日
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015年 9月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54328EVM-686 — 用于 TPS54328 3A 同步降压转换器(具有 Eco-Mode)的评估模块

TPS54328EVM-686 是一款组装完备且经过测试的电路,用于评估 TPS54328 同步降压转换器。TPS54328EVM-686 在 4.5V 至 18V 输入电压范围内运行,在高达 3A 的负载下提供 1.05V 的输出电压。TPS54328 的主控制环路采用 D-CAP2™ 控制模式,无需在相位补偿中使用外部组件即可实现超快的瞬态响应。

用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54328 TINA-TI Transient Reference Design

SLVM338.TSC (652 KB) - TINA-TI Reference Design
仿真模型

TPS54328 TINA-TI Transient Spice Model

SLVM339.ZIP (39 KB) - TINA-TI Spice Model
仿真模型

TPS54328 Unencrypted PSPICE Transient Model Package (Rev. A)

SLVM109A.ZIP (41 KB) - PSpice Model
封装 引脚 下载
HSOIC (DDA) 8 查看选项
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频