TPS54327

正在供货

4.5V 至 18V 输入,3A 同步降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
全新 TPS563206 正在供货 采用 SOT563封装的4.2V 至17V 输入、3A 同步降压转换器 This product has a smaller package with less external component count

产品详情

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 85
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VSON (DRC) 10 9 mm² 3 x 3
  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low-Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 100 mΩ (High-Side) and 70 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Prebiased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage
      System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

All other trademarks are the property of their respective owners

  • D-CAP2™ Mode Enables Fast Transient
    Response
  • Low-Output Ripple and Allows Ceramic Output
    Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 100 mΩ (High-Side) and 70 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Prebiased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage
      System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

All other trademarks are the property of their respective owners

The TPS54327 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54327 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54327 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54327 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54327 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from –40°C to 85°C.

The TPS54327 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54327 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54327 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54327 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54327 is available in the 8-pin DDA package and 10-pin DRC, and is designed to operate from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS54227 正在供货 采用 HSOP 和 VSON 封装的 4.5V 至 18V 输入、2A 同步降压转换器 Pin-to-pin compatible lower current product.
TPS54427 正在供货 4.5V 至 18V 输入,4A 同步降压转换器 Pin-to-pin compatible higher current product (4 A).

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54327 3-A Output Single Synchronous Step-Down Switcher With Integrated FET 数据表 (Rev. C) PDF | HTML 2015年 12月 18日
用户指南 TPS54327 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Optimize Output Filter on D-CAP2 for Stability Improvement 2017年 6月 13日
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015年 9月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54327EVM-686 — 用于 TPS54327 3A 同步降压转换器的评估模块

TPS54327EVM-686 是一款组装完备且经过测试的电路,用于评估 TPS54327 同步降压转换器。TPS54327EVM-686 在 4.5V 至 18V 输入电压范围内运行,且可在最高 3A 的负载下提供 1.05V 的输出电压。TPS54327 的主控制环路采用 D-CAP2™ 模式控制,无需在相位补偿中使用外部组件即可实现超快的瞬态响应。

用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54327 PSPICE (Transient) Model

SLVM108.ZIP (53 KB) - PSpice Model
仿真模型

TPS54327 TINA-TI Transient Reference Design

SLVM310.TSC (164 KB) - TINA-TI Reference Design
仿真模型

TPS54327 TINA-TI Transient Spice Model

SLVM311.ZIP (39 KB) - TINA-TI Spice Model
参考设计

TIDA-00431 — 参考设计 - 采用 8GHz 直流耦合全差分放大器的 RF 采样 4GSPS ADC

宽带射频 (RF) 接收器有助于极大提升无线电设计中的灵活性。较宽的瞬时带宽支持灵活调节而无需改动硬件且能够以间隔较大的频率捕获多个通道。

此参考设计介绍了一个宽带射频接收器,该接收器利用 4 GSPS 模数转换器 (ADC) 并具有一个 8GHz 直流耦合全差动放大器前端。放大器前端提供信号增益并允许采集下行到直流的信号,而平衡-非平衡变压器耦合输入则做不到这一点。

设计指南: PDF
原理图: PDF
参考设计

TIDA-01017 — 适用于示波器、无线测试器和雷达的高速多通道 ADC 时钟参考设计

TIDA-01017 参考设计展示了适用于高速多通道系统的时钟解决方案的性能,通过测量射频采样 ADC 的整个输入频率范围的通道间偏差进行分析。通道间偏差对于相控阵雷达和示波器应用至关重要。ADC12J4000 是一款低功耗、12 位、4GSPS 射频采样模数转换器 (ADC),具有缓冲模拟输入、集成式数字下变频器,采用 JESD204B 接口,并可捕获高达 4GHz 的信号。此设计展示了使用 LMK04828 的时钟解决方案,可使用同步 SYSREF 在多个 ADC12J4000 信号链之间实现同步。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01015 — 适用于数字示波器和无线测试器中的 12 位高速 ADC 的 4GHz 时钟参考设计

TIDA-01015 是一款适合高速直接射频采样 GSPS ADC 的时钟解决方案参考设计。该参考设计展示了采样时钟在为第二奈奎斯特区域输入信号频率实现高 SNR 方面的重要性。ADC12J4000 是一款 12 位 4GSPS 射频采样 ADC,具有 3.2GHz 的 3dB 输入带宽,能够捕获高达 4GHz 的信号。此参考设计突出了一款适合 ADC12J4000 的时钟解决方案,该器件采用 TRF3765,以在高输入频率条件下实现高 SNR 性能,适用于数字存储示波器 (DSO) 和无线测试仪等应用。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00826 — 50Ω 2GHz 示波器前端参考设计

此参考设计是 50Ω 输入示波器应用的模拟前端的一部分。系统设计人员可轻松使用此评估平台来处理频域和时域应用中的直流到 2GHz 的输入信号。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00432 — 将 Xilinx 平台应用于相位阵列雷达系统以实现 JESD204B 千兆次采样 ADC 的同步

此系统级设计展示了如何使用 Xilinx VC707 平台一起同步两个 ADC12J4000 评估模块 (EVM)。此设计文档介绍了必要的硬件修改和器件配置,包括时钟方案。此设计显示了每个 EVM 的示例配置文件。此设计介绍了 FPGA 固件,并显示相关的 Xilinx IP 块配置参数。此外还显示并分析了在实际硬件上采集的数据,测试结果显示出 50ps 内的同步,未使用特性化电缆,也未校准传播延迟。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00359 — 面向 GSPS ADC 的时钟解决方案参考设计

适用于 GSPS 数据转换器的低成本、高性能时钟解决方案。此参考设计讨论如何使用低噪声频率合成器 TRF3765 为 4 GSPS 模数转换器 (ADC12J4000) 生成采样时钟。实验展示了与数据表相当的 SNR 和 SFDR 性能。
设计指南: PDF
原理图: PDF
参考设计

PMP6638 — Sync Buck Regulators

此参考设计是机顶盒内电源树的示例。它从 12V 电源执行 DC-DC 转换,以获得 1.0V/1.2V/1.8V/2.5V/3.3V/5V 电源轨。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HSOIC (DDA) 8 查看选项
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频