TPS54326

正在供货

具有 Eco-Mode™ 的 4.5V 至 18V 输入、3A 同步降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
TPS563211 正在供货 采用 SOT583 封装且具有 1% 精度、PG/SS 和 PFM/强制 PWM 的 4.2V 至 18V、3A 同步降压转换器 This product has improved performance, selectable power good or soft start feature

产品详情

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 14 32 mm² 5 x 6.4 VQFN (RGT) 16 9 mm² 3 x 3
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    - 120 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at Shutdown
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

D-CAP2 Is a trademark of Texas InstrumentsPower
PAD Is a trademark of Texas InstrumentsPower

  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    - 120 mΩ (High Side) and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at Shutdown
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

D-CAP2 Is a trademark of Texas InstrumentsPower
PAD Is a trademark of Texas InstrumentsPower

The TPS54326 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54326 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54326 uses the D-CAP2™ mode control which provides a fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-mode operation at light load for high efficiency.

The TPS54326 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54326 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

The TPS54326 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54326 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54326 uses the D-CAP2™ mode control which provides a fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-mode operation at light load for high efficiency.

The TPS54326 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54326 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS54226 正在供货 具有 Eco-Mode™ 的 4.5V 至 18V 输入、2A 同步降压转换器 This product offers lower current (2A).
TPS54426 正在供货 具有 Eco-Mode™ 的 4.5V 至 18V 输入、4A 同步降压转换器 This product offers higher current (4A).
功能与比较器件相似
全新 TPS563203 正在供货 采用 SOT563封装的4.2V 至17V 输入、3A 同步降压转换器 This product has a smaller package with less external component count
全新 TPS563252 正在供货 采用 SOT563 封装的 3V 至 17V 输入电压、3A、1.2Mhz 同步降压转换器 This product has a smaller package with 1.2MHz switching frequency

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 4.5V to 18V Input, 3-A Synchronous Step-Down Converter with Eco-mode 数据表 (Rev. E) 2012年 6月 6日
用户指南 TPS54326 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 11日
选择指南 SWIFT DC/DC Converters Selector Guide (Rev. G) 2019年 2月 6日
技术文章 Keeping DC/DC solutions (super) simple for cost-sensitive applications PDF | HTML 2016年 10月 18日
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015年 9月 2日
应用手册 Understanding Thermal Dissipation and Design of a Heatsink 2011年 5月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54326EVM-540 — 4.5V 至 18V 输入、3A 转换器评估模块

TPS54326 是一款单相、自适应接通时间 D-CAP2™ 模式同步降压转换器,它需要很少的外部组件。D-CAP2™ 控制电路针对低 ESR 输出电容器(例如 POSCAP、SP-CAP 或陶瓷电容器)进行了优化,并且具有快速瞬态响应,无需外部补偿。开关频率被内部设置为 700kHz 的额定频率。TPS54326 封装内部采用了高端和低端开关 MOSFET 以及栅极驱动器电路。MOSFET 的漏源电阻能使 TPS54326 实现高效率,并在高输出电流的情况下帮助保持低结温。TPS54226 还具有“自动跳过”模式,可提高轻载时的效率。TPS54326 dc/dc 同步转换器设计用于从 (...)
用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54326 IBIS Model

SLVM731.ZIP (15 KB) - IBIS Model
仿真模型

TPS54326 TINA-TI Transient Reference Design

SLVM263.TSC (211 KB) - TINA-TI Reference Design
仿真模型

TPS54326 TINA-TI Transient Spice Model

SLVM264.ZIP (40 KB) - TINA-TI Spice Model
仿真模型

TPS54326 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM296A.ZIP (41 KB) - PSpice Model
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 14 查看选项
VQFN (RGT) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频