TPS54325

正在供货

4.5V 至 18V 输入、3A 同步降压转换器

产品详情

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2.0 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for
    Lower Duty Cycle Applications – 120 mΩ (High Side)
    and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2.0 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for
    Lower Duty Cycle Applications – 120 mΩ (High Side)
    and 70 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output

The TPS54325 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54325 device enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54325 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The TPS54325 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2.0-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54325 is available in the 14 pin HTSSOP package, and designed to operate from –40°C to 85°C.

The TPS54325 device is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54325 device enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution.

The main control loop for the TPS54325 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The TPS54325 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2.0-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54325 is available in the 14 pin HTSSOP package, and designed to operate from –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS54225 正在供货 采用 HTSSOP 封装的 4.5V 至 18V 输入、2A 同步降压转换器 This product offers lower current (2 A).
TPS54425 正在供货 4.5V 至 18V 输入、4A 同步降压转换器 This product offers higher current (4A).
功能与比较器件相似
全新 TPS563206 正在供货 采用 SOT563封装的4.2V 至17V 输入、3A 同步降压转换器 This new product has smaller package and simplified design
全新 TPS563257 正在供货 采用 SOT563 封装的 3V 至 17V 输入电压、3A、1.2MHz 同步降压转换器 This product has smaller package, 1.2MHz switching frequency, power good and soft start features

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54325 4.5-V to 18-V, 3-A Output Synchronous Step Down Switcher with Integrated FET 数据表 (Rev. F) PDF | HTML 2014年 11月 23日
模拟设计期刊 控制模式快速参考指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023年 9月 5日
用户指南 TPS54325 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 10月 11日
应用手册 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 英语版 2015年 9月 2日
应用手册 Understanding Thermal Dissipation and Design of a Heatsink 2011年 5月 4日
模拟设计期刊 Efficiency of synchronous versus nonsynchronous buck converters 2009年 10月 4日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54325EVM — 5V 至 17V 输入、3A 转换器评估模块

TPS54325EVM(评估模块)是一款组装完备且经过测试的电路,用于评估 TPS54428 同步降压转换器。此 EVM 在 4.5V 至 18V 输入电压范围内运行,且可在最高 3A 的负载下提供 1.05V 的输出电压。TPS54325 的主控制环路采用 D-CAP2™ 模式控制,无需在相位补偿中使用外部组件即可实现极快的瞬态响应。该解决方案还具有可调软启动特性且集成了电源正常指示功能,因此灵活性很高。

用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPS54325 TINA-TI Reference Design

SLVM201.TSC (168 KB) - TINA-TI Reference Design
仿真模型

TPS54325 TINA-TI Transient Spice Model

SLVM200.ZIP (40 KB) - TINA-TI Spice Model
仿真模型

TPS54325 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM285A.ZIP (41 KB) - PSpice Model
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
原理图: PDF
参考设计

PMP5411 — 通用 AC 40W 机顶盒电源 (1.2V (3A))

此参考评估模块是机顶盒内完整电源树的示例。
其功能是执行交流/直流转换,然后执行直流/直流转换,以获得 1.2V/1.8V/2.5V/3.3V/5V 电源轨。
测试报告: PDF
原理图: PDF
参考设计

PMP8251 — 用于 Xilinx FPGA Zynq 7 的电源解决方案

该参考设计具有多个 TPS54325 和其他功率器件,适用于 Xilinx Zynq FPGA。该参考设计可通过 12V 输入提供 Zynq FPGA(包括 DDR3 存储器)所需的电源轨。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频