TPS54240

正在供货

具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LMR36520 正在供货 具有 26uA IQ 的 SIMPLE SWITCHER® 4.2V 至 65V、2A 同步降压转换器 Higher input voltage rating, easy to use SO-8 package and an FPWM option.

产品详情

Iout (max) (A) 2.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 39 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 2.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 39 Rating Catalog Operating temperature range (°C) -40 to 125
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a
    Pulse Skipping Eco-Mode™
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP and 10-Pin 3-mm x 3-mm
    VSON Packages with PowerPAD™
  • Supported by WEBENCH® Software Tool
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a
    Pulse Skipping Eco-Mode™
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP and 10-Pin 3-mm x 3-mm
    VSON Packages with PowerPAD™
  • Supported by WEBENCH® Software Tool

The TPS54240 device is a 42-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple, pulse skip mode reduces the no load, regulated output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but it can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing and tracking. An open-drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and optimization of external component size. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS54240 is available in 10-pin, thermally-enhanced HVSSOP and 10-pin 3-mm × 3-mm PowerPAD package.

The TPS54240 device is a 42-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple, pulse skip mode reduces the no load, regulated output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but it can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing and tracking. An open-drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and optimization of external component size. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS54240 is available in 10-pin, thermally-enhanced HVSSOP and 10-pin 3-mm × 3-mm PowerPAD package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LMR33630 正在供货 具有超低 EMI 的 SIMPLE SWITCHER® 3.8V 至 36V、3A 同步降压转换器 Next-generation 36-V 3-A converter.
LMR51420 正在供货 具有 40µA IQ 的 4.5V 至 36V、2A 同步降压 SIMPLE SWITCHER® 电源转换器 Lower Vin voltage, synchronous solution, SOT23-6 package for personal electronics and industrial applications

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54240 3.5-V to 42-V Step-Down DC - DC Converter With Eco-Mode™ 数据表 (Rev. B) PDF | HTML 2014年 11月 24日
证书 TPS54240EVM-VSON EU Declaration of Conformity (DoC) 2023年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
EVM 用户指南 TPS54240EVM-VSON Regulator Evaluation Module 2018年 2月 26日
应用手册 Understanding Eco-mode(TM) Operation 2016年 12月 5日
应用手册 Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日
应用手册 Methods to Improve Low Dropout Operation with the TPS54240 and TPS54260 (Rev. A) 2013年 11月 6日
应用手册 Creating a Universal Car Charger for USB Devices From the TPS54240 and TPS2511 (Rev. E) 2013年 9月 16日
应用手册 Level Shifting Control for an Inverting Buck-boost 2012年 10月 10日
EVM 用户指南 TPS54240EVM-605 2.5-A, SWIFT™ Regulator Evaluation Module 2010年 3月 9日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54240EVM-605 — 2.5A SWIFT™ 转换器评估模块

TPS54240 dc/dc 转换器设计用于以 3.5V 至 40V 的输入电压提供 2.5A 的输出电流。用户指南的表 1 中列出了评估模块的额定输入电压和输出电流范围。此评估模块旨在演示使用 TPS54240 稳压器进行设计时可实现的小印制电路板面积。开关频率被内部设置为 500kHz 的额定频率。TPS54240 封装内部采用了高侧 MOSFET 以及栅极驱动器电路。MOSFET 的漏源电阻能使 TPS54240 实现高效率,并在高输出电流的情况下帮助保持低结温。补偿组件位于集成电路 (IC) 外部,而外部除法器能实现可调节的输出电压。此外,TPS54240 (...)
用户指南: PDF
TI.com 上无现货
评估板

TPS54240EVM-VSON — 降压转换器评估模块

TPS54240EVM-VSON 是一款降压转换器评估模块 (EVM)。TPS54240 是一款具有 Eco-mode 控制的降压转换器,可在轻负载时提供高效率。它具有宽开关频率范围,可实现对效率和外部组件尺寸的优化。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS54240 PSpice Transient Model (Rev. A)

SLIM265A.ZIP (53 KB) - PSpice Model
仿真模型

TPS54240 TINA-TI Transient Reference Design

SLVM271.TSC (160 KB) - TINA-TI Reference Design
仿真模型

TPS54240 TINA-TI Transient Spice Model

SLVM272.ZIP (51 KB) - TINA-TI Spice Model
仿真模型

TPS54240 Unencrypted PSpice Transient Model

SLVMD00.ZIP (7 KB) - PSpice Model
计算工具

SLVC432 TPS54x40 and TPS54x60 Buck Design Spreadsheet

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54040A 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54060A 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54140A 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54160A 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54240 具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器
计算工具

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器 TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器 TPS54240 具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器 TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器 TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器
下载选项
参考设计

PMP7371 — 用于 iPad 和 iPhone 设备的 12V 直流输入、2.1A USB 充电器

此参考设计采用 12Vdc 的输入(最大值为 20V),可生成 5V/2.1A 的输出,用于为智能手机和平板电脑充电。TPS54240 为 DC/DC 转换提供了经济而高效的解决方案。TPS2561A 具有高精度的电流限制作用,以防止在过载的情况下对器件充电。CSD25302 提供门控锁存器,可在输出过压的情况下起保护作用。
测试报告: PDF
原理图: PDF
参考设计

PMP8537 — 3.8V@2.5A 降压转换器

该设计是用于汽车应用及非汽车应用的降压转换器。它提供 3.8V (2.5A) 的输出电压,输入电压范围为 9-14V。它可以承受最高 40V 的输入峰值。
测试报告: PDF
参考设计

PMP7388 — 9 - 40V 汽车输入、5V/2.1A 智能 USB 充电器

此参考设计是来源于汽车电池的完整车用 USB 充电器解决方案。
此设计采用 9V 到 40V 的直流输入来生成 5V/2.1A 的输出,适用于智能手机和平板电脑。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HVSSOP (DGQ) 10 查看选项
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频