TPS54226
- D-CAP2™ Mode Enables Fast Transient Response
- Low Output Ripple and Allows Ceramic Output Capacitor
- Wide VCC Input Voltage Range: 4.5 V to 18 V
- Wide VIN Input Voltage Range: 2 V to 18 V
- Output Voltage Range: 0.76 V to 5.5 V
- Highly Efficient Integrated FET’s Optimized
for Lower Duty Cycle Applications
– 160 mΩ (High Side) and 110 mΩ (Low Side) - High Efficiency, less than 10 µA at shutdown
- Auto-Skip Eco-Mode™ for High Efficiency at Light Load
- High Initial Bandgap Reference Accuracy
- Adjustable Soft Start
- Pre-Biased Soft Start
- 700-kHz Switching Frequency (fSW)
- Cycle By Cycle Over Current Limit
- Power Good Output
- Auto-Skip Mode
- APPLICATIONS
- Wide Range of Applications for Low Voltage System
- Digital TV Power Supply
- High Definition Blu-ray Disc Players
- Networking Home Terminal
- Digital Set Top Box (STB)
- Wide Range of Applications for Low Voltage System
Eco-Mode Is a trademark of Texas Instruments
PowerPAD Is a trademark of Texas Instruments
The TPS54226 is a adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54226 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54226 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-Mode operation at light load for high efficiency. The TPS54226 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input, and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54226 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 4.5V to 18V Input, 2-A Synchronous Step-Down SWIFT Converter with Eco-Mode 数据表 (Rev. E) | 2011年 7月 25日 | |||
用户指南 | TPS54226 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021年 10月 27日 | |||
选择指南 | SWIFT DC/DC Converters Selector Guide (Rev. G) | 2019年 2月 6日 | ||||
应用手册 | 基于带有纹波注入谷底检测定导通时间频域分析的D-CAP2™频率响应模型 | 英语版 | 2015年 9月 2日 | |||
应用手册 | Understanding Thermal Dissipation and Design of a Heatsink | 2011年 5月 4日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS54226EVM-539 — TPS54226 降压 DCAP2 模式转换器评估模块
TPS54226EVM-539 是一款组装完备且经过测试的电路,用于评估 TPS54428 同步降压转换器。TPS54226EVM-539 在 4.5V 至 18V 输入电压范围内运行,且可在最高 2A 的电流下提供 1.05V 的输出电压。TPS54226 的主控制环路采用 D-CAP2™ 模式控制,无需在相位补偿中使用外部组件即可实现超快的瞬态响应。该解决方案还具有可调软启动特性且集成了电源正常指示功能,因此灵活性很高。
TPS54226 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 14 | 查看选项 |
VQFN (RGT) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。