TPS5401

正在供货

3.5V 至 42V 输入、0.5A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS560430 正在供货 具有高效睡眠模式的 SIMPLE SWITCHER® 36V 600mA 降压稳压器 SOT23 packaging, FPWM and PFM option.

产品详情

Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 39 Rating Catalog Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000116
Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 39 Rating Catalog Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000116
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse-
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power-Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V ±3.5% Internal Voltage Reference
  • MSOP10 With PowerPAD Package
  • Supported by WEBENCH
  • APPLICATIONS
    • 12-V and 24-V Industrial and Commercial
      Low-Power Systems
    • E-Meters

All other trademarks are the property of their respective owners

  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse-
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power-Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V ±3.5% Internal Voltage Reference
  • MSOP10 With PowerPAD Package
  • Supported by WEBENCH
  • APPLICATIONS
    • 12-V and 24-V Industrial and Commercial
      Low-Power Systems
    • E-Meters

All other trademarks are the property of their respective owners

The TPS5401 device is a 42-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the supply current to 116 µA when outputting regulated voltage with no load. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage start-up ramp is controlled by the slow-start pin that can also be configured for sequencing/tracking. An open-drain power-good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching-frequency range allows efficiency and external component size optimization. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS5401 is available in a 10-pin thermally enhanced MSOP PowerPAD package.

The TPS5401 device is a 42-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the supply current to 116 µA when outputting regulated voltage with no load. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage start-up ramp is controlled by the slow-start pin that can also be configured for sequencing/tracking. An open-drain power-good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching-frequency range allows efficiency and external component size optimization. Frequency foldback and thermal shutdown protect the part during an overload condition.

The TPS5401 is available in a 10-pin thermally enhanced MSOP PowerPAD package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPS5401 0.5-A, 42-V Input, Step-Down Converter 数据表 (Rev. B) PDF | HTML 2016年 2月 10日
应用手册 Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日
应用手册 Designing Low Cost Flyback Power Supply Using Boost Converter (TPS61165) for HF 2014年 4月 17日
应用手册 Improved Load Current Capability for Cap-Drop Off-Line Power Supply for E-Meter 2011年 10月 27日
EVM 用户指南 TPS5401EVM-708 0.5-A, SWIFT™ Regulator Evaluation 2011年 1月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS5401EVM-708 — 用于 TPS5401 0.5mA 降压 SWIFT™转换器的评估模块

TPS5401EVM-708 是一块完全组装且经过测试的电路板,用于评估 TPS5401 降压 SWIFT 转换器。TPS5401EVM-708 可接受 7.5V 至 35V 输入电压供电,在电流为 0.5A 时提供 5V 的输出电压。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS5401 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAZ9A.ZIP (65 KB) - PSpice Model
计算工具

SLVC392 Capacitor Drop Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS5401 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54062 具有低静态电流 (IQ) 的 4.7V 至 60V 输入,50mA 同步降压转换器
参考设计

TIDA-00177 — HIPEFACE DSL 编码器的双线接口参考设计

TIDA-00177 参考设计是连接到两线 HIPERFACE DSL® 编码器且符合 EMC 标准的工业接口。其应用包括工业伺服驱动。

此设计采用 3.3V 电源 RS485 收发器,并具备符合 HIPERFACE DSL 规范的通过 RS485 的线路端接和耦合功能。此设计已针对线缆长度高达 100m 的集成电缆进行测试,其中编码器的两线双绞线已集成到同一电机电缆。编码器连接器输出受到过压和短路保护,从而可防止编码器损坏或在电缆短路时提供保护。此设计采用带 18-36V 宽电压范围且符合工业标准的 24V 输入。带逻辑信号的 3.3V I/O 连接器可轻松连接到提供 HIPERFACE (...)

设计指南: PDF
原理图: PDF
参考设计

TIDA-00178 — Sin/Cos 编码器与 Sitara AM437x 的连接参考设计

TIDA-00178 参考设计是针对正弦/余弦位置编码器且符合 EMC 标准的工业接口。其应用包括需精确速度和位置控制的工业驱动。

该设计采用 16 位双路取样 ADC 且可使用插入式兼容 14 或 12 位版本,从而可优化性能和成本。TIDA-00178 使用 SPI 和 QEP 提供与 Sitara AM437x 的直接连接。带有 60 引脚连接器,直接连接 AM437x IDK,实现快速评估。提供了适用于 Sitara AM437x IDK 的示例固件,该固件可输出来自正弦/余弦编码器的实测角,同时可通过 Sitara 的 USB 虚拟 COM 端口提供高达 28 位的分辨率。

设计指南: PDF
原理图: PDF
参考设计

TIDA-01070 — 在空气过滤器更换过程中提供预防性维护的 HVAC 线圈气流传感器参考设计

此设计为通过热风和空调 (HVAC) 系统监控空气流动效率和温度提供了参考。该参考设计用于与固态继电器和压电振动传感器配合使用,从而通过空气处理器监控低空气流动和低温条件并相应地做出反应。该系统还含有校准算法以确保所有系统设置均具有稳定一致的性能。
设计指南: PDF
原理图: PDF
参考设计

TIDM-1PHMTR-ESD — 具有增强型 ESD 保护的单相计量

此参考设计实现了一个具有增强型 ESD 保护的 ANSI/IEC 0.2 类单相能量计。该设计还通过 ZigBee™ 连接实现通信。电表 SoC 用于执行所有计量功能,并将有功功率结果发送到 CC2530EM 附加电路板。您可以使用配套的家用能源显示设备参考设计 (TIDM-LOWEND-IHD) 远程显示结果。

该参考设计使用 MSP430F6736A,也可以与 MSP430F6736 配合使用。

设计指南: PDF
原理图: PDF
参考设计

TIDM-TWOPHASEMETER-I2040 — 低成本两相电表

此设计实现了低成本两相电表系统。这一双芯片解决方案具有用于计算计量参数的计量处理器,另外还有一个主机 MCU 可以驱动板载 LCD、附加通信模块和 USB 设备。计量和主机 MCU 之间的隔离式通信由板载隔离器提供支持。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00202 — HIPERFACE 位置编码器接口参考设计

TIDA-00202 参考设计实现了一种连接至 HIPERFACE 位置编码器的符合 EMC 标准的工业模拟和数字混合接口。此设计对双向参数通道使用具有 IEC-ESD 和 IEC-EFT 保护的 3.3V 电源 RS485 收发器。对于模拟正弦/余弦信号通道,此设计提供两个选项,为具有和没有嵌入式 ADC 的处理器连接提供灵活性,或者同时使用这两个选项为其提供冗余性。第一个选项具有全差动双 12 位 ADC 及 SPI 输出,第二个选项具有双差动输入及单端模拟输出 (0-3.3V)。此设计采用 16V 到 36V 宽电压范围内的符合工业标准的 24V 输入。编码器的电源可以配置为 7 到 (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
HVSSOP (DGQ) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频