TPS53679

正在供货

具有 NVM 和 PMBus 的双通道 6+1/5+2 VR13 D-CAP+™ 降压多相控制器

产品详情

Vin (max) (V) 17 Iout (max) (A) 240 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog
Vin (max) (V) 17 Iout (max) (A) 240 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog
WQFN (RSB) 40 25 mm² 5 x 5
  • Intel VR13 Serial VID (SVID) Compliant
  • Full VR13 Server Feature Set Including Digital Input Power Monitor
  • Programmable Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Backward VR12.0 and VR12.5 Compatible
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 to 2.8125 V for Dual Channels
  • Driverless Configuration for Efficient High-Frequency Switching
  • Fully Compatible with TI NextFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via SVID or PMBus Interface
  • Conversion Voltage Range: 4.5 V to 17 V
  • Low Quiescent Current
  • Intel VR13 Serial VID (SVID) Compliant
  • Full VR13 Server Feature Set Including Digital Input Power Monitor
  • Programmable Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Backward VR12.0 and VR12.5 Compatible
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 to 2.8125 V for Dual Channels
  • Driverless Configuration for Efficient High-Frequency Switching
  • Fully Compatible with TI NextFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via SVID or PMBus Interface
  • Conversion Voltage Range: 4.5 V to 17 V
  • Low Quiescent Current

The TPS53679 is a fully VR13 SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET ™power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the Intel® VR13™ features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53679 device if offered in a thermally enhanced -pin QFN packaged and is rated to operate from –40°C to 125°C.

The TPS53679 is a fully VR13 SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET ™power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the Intel® VR13™ features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53679 device if offered in a thermally enhanced -pin QFN packaged and is rated to operate from –40°C to 125°C.

下载 观看带字幕的视频 视频

更多信息

要获取完整数据表和其他设计支持工具,请立即申请

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS53679 Dual-Channel (6-Phase +1-Phase) or (5-Phase + 2-Phase) D-CAP+™ Step-Down Multiphase Controller with NVM and PMBus™ for VR13 Server VCORE 数据表 PDF | HTML 2017年 8月 7日
应用手册 多相降压设计大全(第 1 部分) (Rev. B) PDF | HTML 英语版 (Rev.B) 2021年 5月 3日
应用手册 D-CAP+TM Control for Multiphase Step-Down Voltage Regulators for Powering Microp 2019年 1月 13日
应用手册 NVM Programming for VR13 Power Controllers PDF | HTML 2018年 5月 4日
技术文章 The D-CAP+™ Modulator: Evaluating the small-signal robustness PDF | HTML 2017年 11月 15日
技术文章 An introduction to the D-CAP+™ modulator and its real world performance PDF | HTML 2017年 11月 8日
用户指南 Using the Fusion Digital Power Designer for TPS536xx VR13 Multiphase Solutions 2016年 12月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

应用软件和框架

FUSION_DIGITAL_POWER_DESIGNER — Digital Power 软件

Fusion Digital Power™ 图形用户界面 (GUI) 软件用于配置和监视精选的德州仪器 (TI) 数字电源控制器以及序列发生器/运行状况监视器。此应用程序使用 PMBus 协议通过 TI USB 适配器经由串行总线与器件进行通信。
参考设计

TIDA-01367 — Cavium CN99xx Thunder X2 CPU PMBus VDD/VDD SRAM 核心功耗设计

TIDA-01367 参考设计采用 TPS53679 多相控制器和 CSD95490Q5MC 智能功率级,可实现适合为联网专用集成电路 (ASIC) 供电的高性能设计。

该控制器的双路输出分别面向具有六相设计的 240A、0.8V 内核轨和 20A、0.85V 辅助轨。智能功率级和集成 PMBus™ 便于轻松设置输出电压和遥测关键设计参数。此参考设计允许对电源进行配置、输出电压调整和补偿调整,并可监控输入和输出电压、电流、功率和温度。

TI 的 Fusion Digital Power™ 设计器可用于系统编程、监控、验证和特性描述。

设计指南: PDF
原理图: PDF
参考设计

PMP20489 — 高密度 12V 输入、0.8V 200A 和 3.3V 75A POL 参考设计

基于 TPS53679 的此参考设计提供了单个 IC 来控制两个多相输出,主输出上有多达 6 相,而通道 2 上有多达两相;总共最多七相。多相还有助于消除输出纹波以及在给定开关频率下进行有效的更高带宽控制。PMP20489 参考设计展示了一种大电流五相 + 两相应用以及两个板载动态负载。测试报告重点介绍了热性能、动态响应和效率。
测试报告: PDF
原理图: PDF
封装 引脚 下载
WQFN (RSB) 40 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频