TPS53310
- >95% Maximum Efficiency
- Continuous 3-A Output Current
- Hiccup Overcurrent Protection
- Supports All MLCC Output Capacitor
- SmoothPWM Auto-Skip Eco-mode for Light-Load Efficiency
- Voltage Mode Control
- Supports Master-Slave Interleaved Operation
- Synchronization up to ±20% of Nominal Frequency
- Conversion Voltage Range Between 2.9 V and 6 V
- Soft-Stop Output Discharge During Disable
- Adjustable Output Voltage Ranging Between 0.6 V and 0.84 V × VIN
- Undervoltage, Overvoltage and Overtemperature Protection
- Small 3 mm × 3 mm, 16-Pin VQFN Package
- Open-Drain Power Good Indication
- Internal Boot Strap Switch
- Low RDS(on), 24 mΩ with 3.3-V Input and 19-mΩ with 5-V Input
- Supports Pre-bias Start Up
All trademarks are the property of their respective owners.
The TPS53310 provides a fully integrated 3-V to 5-V VIN integrated synchronous FET converter solution with 16 total components, in 200 mm2 of PCB area. Due to the low RDS(on) and TI's proprietary SmoothPWM™ Skip mode of operation, it enables 95.5% peak efficiency, and over 90% efficiency at loads as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power dense 3-A solution.
The TPS53310 features a 1.1-MHz switching frequency, SKIP mode operation support, pre-bias startup, internal softstart, output soft discharge, internal VBST switch, power good, EN/input UVLO, overcurrent, overvoltage, undervoltage and overtemperature protections and all ceramic output capacitor support. It supports supply voltage from
2.9 V to 3.5 V and conversion voltage from 2.9 V to
6 V, and output voltage is adjustable from 0.6 V to
0.84 V × VIN.
The TPS53310 is available in the 3 mm × 3 mm,
16-pin VQFN package (Green RoHs compliant and Pb free) and operates between –40°C and 85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS53310 3-A Step-Down Regulator With Integrated Switcher 数据表 (Rev. A) | PDF | HTML | 2016年 10月 31日 | ||
应用手册 | Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev | 2017年 1月 25日 | ||||
用户指南 | Using the TPS53310EVM-755, A 3-A Eco-mode™ | 2012年 1月 13日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS53310EVM-755 — 用于 TPS53310 的评估模块:具有集成 MOSFET 的 2.9V 至 6V、3A 降压转换器
TPS53310EVM-755 评估模块 (EVM) 是一款高效评估平台,具有两个 TPS53310 3A、集成 FET、采用主从同步方案工作的降压转换器。两个输出为通过 3.3V 或 5V 输入总线提供的 1.5V/3A(主)和 1.2V/3A(从)。EVM 采用具有集成转换开关的 TPS53310 同步降压控制器。
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RGT) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点