TPS51632-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
- Device Human Body Model ESD Classification Level H2
- Device Charged Device Model ESD Classification Level C3B
- Selectable Phase Count: 3, 2, or 1
- Dynamic Voltage and Frequency Scaling (DVFS) Digital Interface
- I2C Interface for VID Control and Telemetry With Eight Device Addresses
- D-CAP+ Control for Fast Transient Response
- Dynamic Phase Add and Drop Operation
- Switching Frequency: 300 kHz to 1 MHz
- Digital Current Monitor
- 7-Bit DAC Output Range: 0.50-V to 1.52-V
- Optimized Efficiency at Light and Heavy Loads
- Accurate, Adjustable Voltage Positioning, or Zero Slope Load-Line
- Patented AutoBalance Phase Balancing
- Selectable 8-Level Current Limit
- 2.5-V to 24-V Conversion Voltage Range
- 4-mm x 4-mm, 32-Pin, VQFN Power-Pad Package
The TPS51632-Q1 device is a driverless step-down controller with serial control. Advanced features such as D-CAP+ architecture provide fast transient response, lowest output capacitance, and high efficiency. The TPS51632-Q1 device supports both I2C and DVFS interfaces for dynamic control of the output voltage and current monitor telemetry. It also has dynamic phase add and drop control and enters single-phase, discontinuous-current-mode operation to maximize light-load efficiency.
The TPS51632-Q1 device supports Tegra requirements for PGOOD interrupts for MaxVID violations and near OCP conditions. This interrupt behavior is programmable via I2C. Adjustable control of VCORE slew rate and voltage positioning round out the features. The TPS51604-Q1 driver is designed specifically for this generation of controllers. The TPS51632-Q1 device is packaged in a space saving, thermally-enhanced 32-pin VQFN and is rated to
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS51632-Q1 2.5 to 24-V, 3, 2, and 1-Phase Step-Down Driverless Controller for 数据表 (Rev. A) | 2014年 7月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RSM) | 32 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点