TPS51200 具有适用于 DDR2、DDR3、DDR3L 和 DDR4 的 VTTREF 缓冲基准的 3A 灌/拉 DDR 终端稳压器 | 德州仪器 TI.com.cn

TPS51200 (正在供货)

具有适用于 DDR2、DDR3、DDR3L 和 DDR4 的 VTTREF 缓冲基准的 3A 灌/拉 DDR 终端稳压器

具有适用于 DDR2、DDR3、DDR3L 和 DDR4 的 VTTREF 缓冲基准的 3A 灌/拉 DDR 终端稳压器 - TPS51200
数据表
 

备选器件推荐

  • TPS54116-Q1  -  Automotive DDR Power Solution with 4-A, 2-MHz VDDQ DC/DC Converter, 1-A VTT LDO and VTTREF

描述

The TPS51200 device is a sink and source double data rate (DDR) termination regulator specifically designed for low input voltage, low-cost, low-noise systems where space is a key consideration.

The TPS51200 maintains a fast transient response and requires a minimum output capacitance of only 20 µF. The TPS51200 supports a remote sensing function and all power requirements for DDR, DDR2, DDR3, DDR3L, Low-Power DDR3 and DDR4 VTT bus termination.

In addition, the TPS51200 provides an open-drain PGOOD signal to monitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspend to RAM) for DDR applications.

The is available in the thermally efficient 10-pin VSON thermal pad package, and is rated both Green and Pb-free. It is specified from –40°C to +85°C.

特性

  • Input Voltage: Supports 2.5-V Rail and 3.3-V Rail
  • VLDOIN Voltage Range: 1.1 V to 3.5 V
  • Sink and Source Termination Regulator Includes Droop Compensation
  • Requires Minimum Output Capacitance of 20-µF (Typically 3 × 10-µF MLCCs) for Memory Termination Applications (DDR)
  • PGOOD to Monitor Output Regulation
  • EN Input
  • REFIN Input Allows for Flexible Input Tracking Either Directly or Through Resistor Divider
  • Remote Sensing (VOSNS)
  • ±10-mA Buffered Reference (REFOUT)
  • Built-in Soft Start, UVLO, and OCL
  • Thermal Shutdown
  • Supports DDR, DDR2, DDR3, DDR3L, Low-Power DDR3, and DDR4 VTT Applications
  • 10-Pin VSON Package With Thermal Pad

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 DDR内存

 
DDR memory type
Control mode
Iout VDDQ (Max) (A)
Iout VTT (Max) (A)
Iq (Typ) (mA)
Output
Vin (Min) (V)
Vin (Max) (V)
Features
Rating
Operating Temperature Range (C)
Pin/Package
TPS51200 LP2996-N LP2997 LP2998-Q1 TPS51100 TPS51200-Q1 TPS51206 TPS53317 TPS53317A TPS54116-Q1
DDR
DDR2
DDR3
DDR3L
DDR4
LPDDR2
LPDDR3    
DDR
DDR2    
DDR2     DDR
DDR2
DDR3
DDR3L    
DDR
DDR2
DDR3
DDR3L
LPDDR3    
DDR
DDR2
DDR3
DDR3L
DDR4
LPDDR2
LPDDR3    
DDR
DDR2
DDR3
DDR3L
DDR4
LPDDR2
LPDDR3    
DDR
DDR2
DDR3
DDR3L
DDR4
LPDDR2
LPDDR3    
DDR
DDR2
DDR3
DDR3L
DDR4
LPDDR2
LPDDR3    
DDR
DDR2
DDR3
DDR3L
DDR4    
D-CAP
S3
S4/S5    
N/A     N/A     N/A     S3
S5    
D-CAP
S3
S4/S5    
N/A     D-CAP+
S3
S4/S5    
D-CAP+     Current Mode    
                  4    
3     1.5     0.5     1.5     3     3     2     6     6     1    
0.5     0.32     0.32     0.32     0.5     0.5     0.17     0.32     0.32     0.65    
VREF
VTT    
VREF
VTT    
VREF
VTT    
VREF
VTT    
VREF
VTT    
VREF
VTT    
VREF
VTT    
VTT     VREF
VTT    
VDDQ
VREF
VTT    
1.1     1.8     1.8     1.35     1.2     1.1     1     1     0.9     2.95    
3.5     5.5     5.5     5.5     3.6     3.5     3.5     6     6     6    
S3/S5 Support     Shutdown Pin for S3     Shutdown Pin for S3     Shutdown Pin for S3     S3/S5 Support     S3/S5 Support     S3/S5 Support     Complete Solution     Eco Mode
Fixed PWM Mode
Power Good
Tracking/Non-Tracking Mode    
Complete Solution
Power Good
Shutdown Pin for S3    
Catalog     Catalog     Catalog     Automotive     Catalog     Automotive     Catalog     Catalog     Catalog     Automotive    
-40 to 85     0 to 125     0 to 125     -40 to 125     -40 to 85     -40 to 125     -40 to 85     -40 to 85     -40 to 125     -40 to 125    
10VSON     16WQFN
8SO PowerPAD
8SOIC    
8SO PowerPAD
8SOIC    
8SO PowerPAD     10MSOP-PowerPAD     10VSON     10WSON     20VQFN     20VQFN     24WQFN    

设计工具

WEBENCH® Designer TPS51200

DDR type
  Range
Ambient Temp  °C 0 to 85°C