SLUS930D April   2011  – November  2016 TPS40400

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Dissipation Ratings
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Voltage Setting
      2. 7.3.2 Input Voltage Feedforward
      3. 7.3.3 Output Current Limit and Warning
      4. 7.3.4 Linear Regulators
      5. 7.3.5 PMBus Address
      6. 7.3.6 PMBus Connections
      7. 7.3.7 PMBus Functionality and Additional Set-Up
        1. 7.3.7.1  Data Format
        2. 7.3.7.2  Output Voltage Adjustment
        3. 7.3.7.3  Overcurrent Threshold
        4. 7.3.7.4  Output Current Reading
        5. 7.3.7.5  Soft-Start Time
        6. 7.3.7.6  Power Good
        7. 7.3.7.7  Undervoltage Lockout (UVLO)
        8. 7.3.7.8  Output Overvoltage and Undervoltage Thresholds
        9. 7.3.7.9  Programmable Fault Responses
        10. 7.3.7.10 User Data and Adjustable Anti-Cross-Conduction Delay
    4. 7.4 Device Functional Modes
      1. 7.4.1 Continuous Conduction Mode
      2. 7.4.2 Operation with CNTL Signal Control
      3. 7.4.3 Operation with OPERATION Control
      4. 7.4.4 Operation with CNTL and OPERATION Control
      5. 7.4.5 Operation without CNTL or OPERATION Control
      6. 7.4.6 Operation with Output Trim and Margin
    5. 7.5 Programming
      1. 7.5.1 Supported PMBus Commands
    6. 7.6 Register Maps
      1. 7.6.1  OPERATION (01h)
        1. 7.6.1.1 On
        2. 7.6.1.2 Margin
      2. 7.6.2  ON_OFF_CONFIG (02h)
        1. 7.6.2.1 Pu
        2. 7.6.2.2 Cmd
        3. 7.6.2.3 Cpr
        4. 7.6.2.4 Pol
        5. 7.6.2.5 Cpa
      3. 7.6.3  CLEAR_FAULTS (03h)
      4. 7.6.4  WRITE_PROTECT (10h)
      5. 7.6.5  STORE_DEFAULT_ALL (11h)
      6. 7.6.6  RESTORE_DEFAULT_ALL (12h)
      7. 7.6.7  STORE_DEFAULT_CODE (13h)
      8. 7.6.8  RESTORE_DEFAULT_CODE (14h)
      9. 7.6.9  VOUT_MODE (20h)
        1. 7.6.9.1 Mode
        2. 7.6.9.2 Exponent
      10. 7.6.10 VOUT_TRIM (22h)
      11. 7.6.11 VOUT_MARGIN_HIGH (25h)
      12. 7.6.12 VOUT_MARGIN_LOW (26h)
      13. 7.6.13 VOUT_SCALE_LOOP (29h)
        1. 7.6.13.1 Exponent
        2. 7.6.13.2 Mantissa
      14. 7.6.14 FREQUENCY_SWITCH (33h)
        1. 7.6.14.1 Exponent
        2. 7.6.14.2 Mantissa
      15. 7.6.15 VIN_ON (35h)
        1. 7.6.15.1 Exponent
        2. 7.6.15.2 Mantissa
      16. 7.6.16 VIN_OFF (36h)
        1. 7.6.16.1 Exponent
        2. 7.6.16.2 Mantissa
      17. 7.6.17 IOUT_CAL_GAIN (38h)
        1. 7.6.17.1 Exponent
        2. 7.6.17.2 Mantissa
      18. 7.6.18 IOUT_CAL_OFFSET (39h)
        1. 7.6.18.1 Exponent
        2. 7.6.18.2 Mantissa
      19. 7.6.19 VOUT_OV_FAULT_LIMIT (40h)
      20. 7.6.20 VOUT_OV_FAULT_RESPONSE (41h)
        1. 7.6.20.1 RSP[1:0]
        2. 7.6.20.2 RS[2:0]
      21. 7.6.21 VOUT_UV_FAULT_LIMIT (44h)
      22. 7.6.22 VOUT_UV_FAULT_RESPONSE (45h)
        1. 7.6.22.1 RSP[1:0]
        2. 7.6.22.2 RS[2:0]
      23. 7.6.23 IOUT_OC_FAULT_LIMIT (46h)
        1. 7.6.23.1 Exponent
        2. 7.6.23.2 Mantissa
      24. 7.6.24 IOUT_OC_FAULT_RESPONSE (47h)
        1. 7.6.24.1 RSP[1:0]
        2. 7.6.24.2 RS[2:0]
      25. 7.6.25 IOUT_OC_WARN_LIMIT (4Ah)
        1. 7.6.25.1 Exponent
        2. 7.6.25.2 Mantissa
      26. 7.6.26 OT_FAULT_RESPONSE (50h)
        1. 7.6.26.1 OTF_RS
      27. 7.6.27 POWER_GOOD_ON (5Eh)
      28. 7.6.28 POWER_GOOD_OFF (5Fh)
      29. 7.6.29 TON_RISE (61h)
        1. 7.6.29.1 Exponent
        2. 7.6.29.2 Mantissa
      30. 7.6.30 STATUS_BYTE (78h)
      31. 7.6.31 STATUS_WORD (78h)
      32. 7.6.32 STATUS_VOUT (7Ah)
      33. 7.6.33 STATUS_IOUT (7Bh)
      34. 7.6.34 STATUS_TEMPERATURE (7Dh)
      35. 7.6.35 STATUS_CML (7Eh)
      36. 7.6.36 READ_VIN (88h)
        1. 7.6.36.1 Exponent
        2. 7.6.36.2 Mantissa
      37. 7.6.37 READ_VOUT (8Bh)
        1. 7.6.37.1 Exponent
        2. 7.6.37.2 Mantissa
      38. 7.6.38 READ_IOUT (8Ch)
        1. 7.6.38.1 Exponent
        2. 7.6.38.2 Mantissa
      39. 7.6.39 PMBUS_REVISION (98h)
      40. 7.6.40 MFR_VIN_MIN (A0h)
        1. 7.6.40.1 Exponent
        2. 7.6.40.2 Mantissa
      41. 7.6.41 MFR_VIN_MAX (A1h)
        1. 7.6.41.1 Exponent
        2. 7.6.41.2 Mantissa
      42. 7.6.42 MFR_VOUT_MIN (A4h)
        1. 7.6.42.1 Exponent
        2. 7.6.42.2 Mantissa
      43. 7.6.43 MFR_VOUT_MAX (A5h)
        1. 7.6.43.1 Exponent
        2. 7.6.43.2 Mantissa
      44. 7.6.44 MFR_SPECIFIC_00 (D0h)
        1. 7.6.44.1 Dead-Time Control Setting (DTC)
        2. 7.6.44.2 WPE
      45. 7.6.45 MFR_SPECIFIC_01 (D1h)
      46. 7.6.46 MFR_SPECIFIC_02 (D2h)
      47. 7.6.47 MFR_SPECIFIC_03 (D3h)
      48. 7.6.48 MFR_SPECIFIC_04 (D4h)
      49. 7.6.49 MFR_SPECIFIC_05 (D5h)
      50. 7.6.50 MFR_SPECIFIC_06 (D6h)
      51. 7.6.51 MFR_SPECIFIC_07 (D7h)
      52. 7.6.52 MFR_SPECIFIC_44 (FCh)
        1. 7.6.52.1 Identifier Code
        2. 7.6.52.2 Revision Code
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 TPS40400 12-V Input, 1.2-V Output, 20-A (maximum) Output Current ConverterAdded Design Example 1
        1. 8.2.1.1 Design Requirements
          1. 8.2.1.1.1 Design Example List of Materials
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Selecting a Switching Frequency
          2. 8.2.1.2.2  Output Inductor, LOUT
          3. 8.2.1.2.3  Output Capacitance, COUT
          4. 8.2.1.2.4  The Resistive Component of Output Ripple
          5. 8.2.1.2.5  Peak Current Rating of the Inductor
          6. 8.2.1.2.6  Input Capacitance, CIN
          7. 8.2.1.2.7  Switching MOSFETs, QHS and QLS
          8. 8.2.1.2.8  Device Addressing, RADDR0 and RADDR1
          9. 8.2.1.2.9  Current Sense Flter, R16 and C17
          10. 8.2.1.2.10 Voltage Decoupling Capacitors, CBP3, CBP6, and CVDD
          11. 8.2.1.2.11 Bootstrap Capacitor, C9
          12. 8.2.1.2.12 Snubber R12 and C16
          13. 8.2.1.2.13 Loop Compensaton Components
          14. 8.2.1.2.14 Output Voltage Set Point, RBIAS
          15. 8.2.1.2.15 Remote Sensing
        3. 8.2.1.3 Application Curves
      2. 8.2.2 TPS40400 12-V Input 5-V Output, 5-A (Maximum) Output Current Converter Design Example 2Added Design Example 2
        1. 8.2.2.1 Design Requirements
          1. 8.2.2.1.1 List of Materials
        2. 8.2.2.2 Application Curves
    3. 8.3 Initialization Setup
      1. 8.3.1 Internal Configuration
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The TPS40400 device is a step-down DC-DC controller with integrated MOSFET drivers. Input voltage, output voltage and output current telemetry, parametric configuration, and protection features are programmable via the PMBus interface. The device is typically paired with two power MOSFETs and an L-C filter output stage to convert a higher DC voltage to a lower DC voltage. The available output current of a converter using the TPS40400 controller is limited by the choice of power stage components, and over-current protection levels. The maximum allowable over-current protection threshold is 35 A. Use the following design procedure to select component values for a TPS40400 converter. A Loop Compensation Calculator tool is available at www.ti.com to calculate the control loop compensation components, required for stability. The TPS40400 is also supported by Texas Instruments Fusion Digital Power Designer, a graphical software tool set designed to simplify programming, monitoring and configuration of the TPS40400 device via the PMBus interface.

Typical Applications

TPS40400 12-V Input, 1.2-V Output, 20-A (maximum) Output Current Converter

TPS40400 de1_schematic1_lus930.gif Figure 21. Typical Application Schematic, TPS40400

Design Requirements

The following example shows the design process and component selection for a synchronous buck converter using the TPS40400. The design goal parameters are listed in Table 62.

Table 62. Design Parameters

PARAMETER TEST CONDITIONS MIN NOM MAX UNIT
INPUT CHARACTERISTICS
VIN Input voltage 8 12 14 V
IIN Input current VIN = 8 V, IOUT = 20 A 3.6 A
No load input current VIN = 12 V, IOUT = 0 A 60 mA
VIN(start) VIN start voltage 7 V
VIN(stop) VIN stop voltage 5 V
OUTPUT CHARACTERISTICS
VOUT Output voltage VIN = 12 V, IOUT = 20 A 1.08 1.2 1.32 V
Line regulation 8 ≤ VIN ≤ 14 V, IOUT = 20 A 0.5%
Load regulation VIN = 12 V, 0 A ≤ IOUT ≤ 20 A 0.5%
Vout_ripple Output ripple voltage VIN = 12 V, IOUT = 20 A 50 mVP-P
Iout Output current 8 ≤ VIN ≤ 14 0 20 A
IOCP Output over current inception point VIN = 12 V 21 25 29 A
SS Soft-start time (default) 2.8 ms
Transient response
ΔI Load step 10 A ≤ IOUT ≤ 20 A 10 A
Load slew rate 1 A/μS
Overshoot 120 mV
Settling time 20 μs
SYSTEM CHARACTERISTICS
fSW Switching frequency 300 kHz
ηPK Peak efficiency VIN = 12 V, 0 A ≤ IOUT ≤ 20 A 90%
η Full load efficiency VIN = 12 V, IOUT = 20 A 85%
TOPER Operating temperature range 8 ≤ VIN ≤ 14 V, 0 A ≤ IOUT ≤ 20 A –40 60 °C

Design Example List of Materials

Table 63 lists of materials for the 12-V Input, 1.2-V Output, 20-A (maximum) Output Current Converter design.

Table 63. List of Materials

REFERENCE DESIGNATOR QTY VALUE DESCRIPTION SIZE PART NUMBER MFR
C1, C2, C9, C17 4 100 nF Ceramic, 25 V, X7R, 10% 0603 Std Std
C11 1 680 µF Tantalum, 6.3 V, 10% 7343 (D) TPSE687K006R0045 AVX
C13, C14 2 47 µF Ceramic, 6.3 V, X7R, 10% 1210 Std Std
C15, C18 2 1 µF Ceramic, 16 V, X7R, 10% 0805 Std Std
C16 1 1.0 nF Ceramic, 25 V, X7R, 10% 0603 Std Std
C20 1 10 nF Ceramic, 50 V, X7R, 10% 0603 Std Std
C21 1 1.0 µF Ceramic, 25 V, X7R, 10% 1206 Std Std
C3, C4 2 22 µF Ceramic, 25 V, X7R, 10% 1210 Std Std
C5 1 330 µF Aluminum, 25 V, 150 mΩ, FC series 10 mm x 12 mm EEVFC1E331P Panasonic
C6 1 680 pF Ceramic, 50 V, X7R, 10% 0603 Std Std
C7 1 2.2 nF Ceramic, 50 V, X7R, 10% 0603 Std Std
C8 1 820 pF Ceramic, 50 V, X7R, 10% 0603 Std Std
D1, D2 2 RED LED, Red, 20-mA, 6-mcd 0603 LTST-C190CKT Lite On
J1, J2 2 D120/2DS Terminal block, 2-pin, 15-A, 5.1mm 0.40 inch x 0.35 inch ED120/2DS On Shore Technology
J3, J4 2 L35 Type L - copper single conductor, one-hole mount 0.813 inch x 0.375 inch L35 Thomas and Betts
J6 1 86479-3 Male right angle 2 x 5-pin, 100mil spacing 0.607 inch x 0.484 inch 86479-3 AMP
JP1, JP2 2 PEC02SAAN Header, 2-pin, 100 mil Spacing 0.100 inch x 2 PEC02SAAN Sullins
L1 1 0.75 µH Inductor, SMT, 0.75 µH, 1.2 mΩ, 31A 0.512 x 0.571 inch PG0077.801 Pulse
Q1 1 CSD16404Q5A MOSFET, N-channel, 25 V, 20 A, 4.1 mΩ QFN5X6mm CSD16404Q5A TI
Q2, Q3 2 CSD16325Q5 MOSFET, N-channel, 25 V, 33 A, 1.7 mΩ QFN-8 POWER CSD16325Q5 TI
R1, R2 2 1 kΩ Resistor, 1/16-W, 5% 0603 Std Std
R10, R17, R19 3 10 kΩ Resistor, 1/16W, 1% 0603 Std Std
R12 1 2.74 kΩ Resistor, 1/8W, 1% 1206 Std Std
R13 1 100 kΩ Resistor, 1/16W, 1% 0603 Std Std
R14 1 200 Ω Resistor, 1/16W, 1% 0603 Std Std
R15 1 0 Ω Resistor, 1/16W, 1% 0603 Std Std
R16 1 6.19 kΩ Resistor, 1/16W, 1% 0603 Std Std
R3, R9 2 10 Ω Resistor, 1/16W, 1% 0603 Std Std
R4 1 36.5 kΩ Resistor, 1/16W, 1% 0603 Std Std
R5 1 54.9 kΩ Resistor, 1/16W, 1% 0603 Std Std
R6 1 4.99 kΩ Resistor, 1/16W, 1% 0603 Std Std
R7, R11, R18 3 49.9 Ω Resistor, 1/16W, 1% 0603 Std Std
R8 1 2.74 kΩ Resistor, 1/16W, 1% 0603 Std Std
U1 1 TPS40400RHL 3.0 V to 20 V PMBus synchronous buck controller QFN-24 TPS40400RHL TI

Detailed Design Procedure

The following design example is for an output of 1.2 V at 20-A maximum, with an input range of 8 V to 14 V.

Selecting a Switching Frequency

This design example is calculated for a switching frequency of 300 kHz to improve efficiency. The switching frequency can be changed with the Fusion GUI, but some components may need to be revised at other switching frequencies.

Output Inductor, LOUT

The output inductor value is determined by the peak-to-peak ripple at high line, and in this case a value of 30% of output current maximum is used.

Equation 36. TPS40400 de1_lout_lus930.gif

For this design a 750-nH inductor from Pulse (PG0077.801) was selected. The actual ripple current should now be recalculated using the actual inductance value.

Equation 37. TPS40400 de1_iripple_lus930.gif

With this ripple current, the inductor RMS and peak current values can be calculated.

The RMS value of a zero-average triangular wave is given by Equation 38.

Equation 38. TPS40400 de1_irms_lus930.gif

At maximum load and maximum line, the peak inductor current is given by Equation 39.

Equation 39. TPS40400 de1_ipeak_lus930.gif

The DCR of the selected inductor (from the data sheet) is 1.2 mΩ. Inductor conduction losses are described in Equation 40.

Equation 40. TPS40400 de1_p_lus930.gif

Output Capacitance, COUT

The selection of the output capacitor is typically affected by the output transient response requirement. Equation 41 and Equation 42 can be used to over-estimate the voltage deviation to account for delays in the loop bandwidth and can be used to determine the required output capacitance. The estimate of COUT based on overshoot is shown in Equation 41.

Equation 41. TPS40400 de1_vovershoot_lus930.gif

The estimate of COUT based on undershoot is shown in Equation 42.

Equation 42. TPS40400 de1_vundershoot_lus930.gif

When VIN(min) > 2 x VOUT, use the overshoot equation (VOvershoot) to calculate minimum output capacitance.
When VIN(min) < 2 x VOUT use the undershoot equation (VUndershoot). In this design example, VIN(min) is much larger than 2 x VOUT so Equation 43 is used to determine the required minimum output capacitance.

Equation 43. TPS40400 de1_cout_lus930.gif

The Resistive Component of Output Ripple

With a minimum capacitance, the maximum allowable ESR is determined by the maximum ripple voltage and is approximated by Equation 44.

Equation 44. TPS40400 de1_esrmax_lus930.gif

The factor of 8 in the equation above results from the calculation of capacitor voltage resulting from a triangular current. For this design, a 680-µF, 45-mΩ ESR, 5-nH ESL tantalum and two, 47-µF, 3-mΩ ESR, 0.9-nH ESL ceramic capacitors were selected for a total capacitance of 780 µF.

Peak Current Rating of the Inductor

With the output capacitance known, it is possible to calculate the charge current during start-up and determine the minimum saturation current rating for the inductor. The start-up charging current is shown in Equation 45 and the resulting peak inductor current is shown in Equation 46 .

Equation 45. TPS40400 de1_icharge_lus930.gif
Equation 46. TPS40400 de1_il1peak_lus930.gif

Input Capacitance, CIN

The input capacitor is selected to limit the input ripple voltage to 20% or less of VIN. The ripple voltage is due to the current flowing in the input capacitor’s ESR as well as capacitance charging and discharging. To simplify the calculations, an infinitely large series input inductance is assumed. With an infinite inductor, the input capacitor current is calculated to be 5.6 Arms.

For reasons of availability, consider the capacitor EEVFC1E331P, which is an electrolytic, 330-µF, 25-V capacitor with 150-mΩ of ESR and 100-nH ESL. This capacitor has an rms current rating of 670 mA. With the calculated rms value of the capacitor current of 5.6 Arms, this implies that needs to be additional capacitance with a much lower ESR across the input bus in order to divert most of the AC current to this low ESR capacitor.

Another readily available capacitor is selected. A 22-µF, ceramic, 25-V, 10-mΩ ESR, 0.9-nH ESL device, two in parallel. With these capacitors in parallel, the ripple in the electrolytic is well within its rating with a value of 329 mArms.

Switching MOSFETs, QHS and QLS

The high-side and low-side MOSFETs, QHS and QLS, are selected based on several factors including:

  • Vds, the drain to source voltage rating. This design requires a 25-V device
  • Vgs, the gate to source voltage rating. For the TPS40400 device this voltage is 6.5 V
  • Conduction losses, based on I2×RDS(on)
  • Gate charge, must be low enough to be driven by the PWM controller

These devices are selected:

Table 64. MOSFET Summary

LOCATION PART NUMBER VOLTAGE RATING (V) RDS(on)
(mΩ)
GATE CHARGE
QG(nC)
QTY
High-side CSD16404Q5A 25 4.1 8 1
Low-side CSD16325Q5 25 1.7 25 2

Because the selected MOSFETs are switch very quickly, the device is programmed to have the shorter dead-time of 25 ns.

Device Addressing, RADDR0 and RADDR1

The PMBus address for the device must be read from the ADDR0 and ADDR1 pins. Each pin has an internal fixed current source and the resulting developed voltage is read and converted to the desired device address. The external resistors RADDR0 and RADDR1 from the address pins to ground set eight possible states for a total of 64 possible addresses. The address states are determined by voltages on the address pins per Table 65.

Table 65. Address Configuration

DIGIT RESISTANCE (kΩ)
0 10
1 15.4
2 23.7
3 36.5
4 54.9
5 84.5
6 130
7 200

For this design, the address of 34 octal, or 28 decimal is selected arbitrarily. In order to achieve this address, the ADDR0 resistor R5 would be 54.9 kΩ and the ADDR1 resistor R4 would be 36.5 kΩ.

Current Sense Flter, R16 and C17

Current sensing for the TPS40400 device is typically done by sensing the voltage drop across the output inductor’s (L1) DC resistance. In order to do this, the large AC switching voltage forced across L1 must be filtered out so that the measured voltage is only the DC drop. This is done by placing an R-C filter directly across the output choke (high-frequency filter) L1. The R-C combination is chosen such that it provides enough filtering for the application and the time constant is chosen to match that of the output inductor and its ESR, which is shown in Equation 47.

Equation 47. TPS40400 de1_tau_lus930.gif

Usually a capacitor value is chosen between 10 nF and 1 µF for this location. A value of 100 nF is arbitrarily chosen, which yields Equation 48.

Equation 48. TPS40400 de1_r16_lus930.gif

Choose a standard value of 6.19 kΩ.

The capacitor C17 should be placed as close to the ISNS+ and ISNS– pins as possible to provide good bypass filtering. R16 should be placed close to the inductor to prevent traces with the switch node voltage from being propagated across the PCB and getting close to sensitive pins of the TPS40400 device.

Voltage Decoupling Capacitors, CBP3, CBP6, and CVDD

Three pins on the TPS40400 device have DC bias voltages. It is necessary to add small decoupling capacitors to these pins. Table 66 shows the recommended minimum values.

Table 66. Voltage Decoupling Capacitor Values

DEVICE LOCATION RECOMMENDED MINIMUM VALUE FUNCTION SELECTED VALUE
CBP3, (C18) 0.1-µF low ESR VCC for internal controls of the device 1-µF ceramic
CBP6, (C15) 1-µF low ESR VCC for gate drivers 1-µF ceramic
CVDD, (C1) and (C2) 0.1-µF low ESR VCC for input power to the device 2 x 100 nF, with additional series 10-Ω filter resistor R3 to filter out switching noise from the power MOSFETs

Bootstrap Capacitor, C9

Selection of the bootstrap capacitor is based on the total gate charge of the high-side MOSFET and the allowable ripple on the BOOT pin. A ripple of 0.2 V is chosen as maximum for this design. This yields a value described in Equation 49.

Equation 49. TPS40400 de1_cboot_lus930.gif

Choose a standard value of 100 nF. Additionally, a series resistor R9 is added in order to reducing the turn-on speed of the high-side MOSFET, Q1.

Snubber R12 and C16

For this design, the snubber function is designed based on an allowable snubber power dissipation. A target value of between 0.25% and 0.5% of the rated output power (POUT) is used as the starting point for the calculation of the snubber values. Once the snubber values are determined and real hardware is obtained, the snubber values can be adjusted to achieve better results.

Equation 50. TPS40400 de1_eovercycle_lus930.gif
Equation 51. TPS40400 de1_c_lus930.gif
Equation 52. TPS40400 de1_r_lus930.gif

Loop Compensaton Components

Using the Texas Instruments SwitcherPro™ design tool and the resulting plant (system) bode plot, a crossover frequency of 20 kHz is selected with 45° of phase margin. The resulting compensation components are listed in Table 67.

Table 67. Component Summary

COMPONENT LOCATION VALUE
R6 4.99 kΩ
R8 2.74 kΩ
C6 680 pF
C7 2.2 nF
C8 820 pF

Output Voltage Set Point, RBIAS

The output voltage can be set by choosing and calculating R1 and RBIAS. The VOUT set point is shown in Equation 53.

Equation 53. TPS40400 de1_rbias_lus930.gif

In this design R1 was chosen to be 10 kΩ. RBIAS is calculated to be 10 kΩ.

Remote Sensing

Remote sensing can be accomplished with the differential amplifier as shown in Figure 22. Resistors RS1 and RS2 (R7 and R18 in the schematic above) are used if the sense connections fail or get damaged. The values of RS1 and RS2 are bound by an upper value such that the voltage drop across them does not introduce appreciable voltage regulation error from the bias current, and a lower value such that the voltage drop in the load wires which appears across these resistors does not dissipate appreciable power. Values between 10 Ω to 50 Ω are usually chosen.

TPS40400 v11251_lusat6.gif Figure 22. Remote Sense Function

Application Curves

TPS40400 de1_eff_iout_lus930.png Figure 23. Efficiency
TPS40400 de1_wave01_lus930.gif Figure 25. Switching Waveform
TPS40400 de1_bode_lus930.png Figure 24. Plant (System) Bode
TPS40400 de1_wave02_lus930.gif Figure 26. Ripple Waveform

TPS40400 12-V Input 5-V Output, 5-A (Maximum) Output Current Converter Design Example 2

TPS40400 de2_schematic1_lus930.gif Figure 27. Typical Application Schematic, TPS40400 Design Example 2

Design Requirements

Figure 27 shiws the design process and component selection for a synchronous buck converter using the TPS40400 device. The design goal parameters are listed in Table 68.

Table 68. Electrical Parameters

PARAMETER TEST CONDITIONS MIN NOM MAX UNIT
INPUT CHARACTERISTICS
VIN Input voltage 8 12 14 V
IIN Input current VIN = 8 V, IOUT = 5 A 3.5 A
No load input current VIN = 12 V, IOUT = 0 A 60 mA
VIN(start) VIN start voltage 7 V
VIN(stop) VIN stop voltage 6 V
OUTPUT CHARACTERISTICS
VOUT Output voltage VIN = 12 V, IOUT = 5 A 4.75 5 5.25 V
Line regulation 8 ≤ VIN ≤,14 V, IOUT = 5 A 0.5%
Load regulation VIN = 12 V, 0 A ≤ IOUT ≤ 5 A 0.5%
VOUT(ripple) Output ripple voltage VIN = 12 V, IOUT = 5 A 50 mVP-P
Iout Output current 8 ≤ VIN ≤ 14 0 5 A
IOCP Output over current inception point VIN = 12 V 6.7 8 9.3 A
SS Soft-start time (default) 5 ms
Transient response
ΔI Load step 2 A ≤ IOUT ≤ 5 A 3 A
Load slew rate 1 A/μS
Overshoot 500 mV
Settling time 50 μs
SYSTEM CHARACTERISTICS
fSW Switching frequency 300 kHz
ηPK Peak efficiency VIN = 12 V, 0 A ≤ IOUT ≤ 5 A 90%
η Full load efficiency VIN = 12 V, IOUT = 5 A 85%
TOPER Operating temperature range 8 ≤ VIN ≤ 14 V, 0 A ≤ IOUT ≤ 5 A –40 60 °C

List of Materials

Table 69 lists the materials for Design Example 2.

Table 69. List of Materials

REFERENCE DESIGNATOR QTY VALUE DESCRIPTION SIZE PART NUMBER MFR
C1, C2, C9, C17 4 0.1 µF Ceramic, X7R, 25 V, 20% 0603 Standard Standard
C3, C4 2 22 µF Ceramic, X7R, 25 V, 10% 1210 Standard Standard
C5 1 330 µF Aluminum, 25 V, 20% 10x12mm EEVFC1E331P Panasonic
C6 1 2700 pF Ceramic, X7R, 10 V, 20% 0603 Standard Standard
C7 1 470 pF Ceramic, X7R, 10 V, 20% 0603 Standard Standard
C8 1 2700 pF Ceramic, X7R, 10 V, 20% 0603 Standard Standard
C11 1 680 µF Tantalum, 6.3 V, 20% 7343 (D) TPSE6870060045 Standard
C13, C14 2 47 µF Ceramic, X7R, 6.3 V, 20% 1210 GRM32ER60J476M Standard
C15, C18 2 1 µF Ceramic, X7R, 16 V, 20% 0603 Standard Standard
C16 1 1000 pF Ceramic, X7R, 25 V, 20% 0603 Standard Standard
L1 1 6.8 µH Inductor, 6.8 µH, 12 mΩ PF0553.682NL Pulse
Q1 1 CSD16325Q5 Transistor, N-channel MOSFET, 25 V, 100 A, 10 Ω QFN 5x6 CSD16325Q5 TI
Q2 1 CSD16325Q5 Transistor, N-channel, 25 V, 100 A, 10 Ω QFN 5x6 CSD16325Q5 TI
R3 1 10 Ω Resistor, 1/16W, 5% 0603 Standard Standard
R4 1 39.2 kΩ Resistor, 1/16W, 1% 0603 Standard Standard
R5 1 64.9 kΩ Resistor, 1/16W, 1% 0603 Standard Standard
R6 1 10.7 kΩ Resistor, 1/16W, 1% 0603 Standard Standard
R7, R18 2 49.9 Ω Resistor, 1/16W, 1% 0603 Standard Standard
R8 1 1.62 kΩ Resistor, 1/16W, 1% 0603 Standard Standard
R10 1 10 kΩ Resistor, 1/16W, 1% 0603 Standard Standard
R12 1 2.7 Ω Resistor, 1/16W, 5% 0603 Standard Standard
R14 1 0.0 Ω Resistor, 1/16W, 1% 0603 Standard Standard
R16 1 5.71 kΩ Resistor, 1/16W, 1% 0603 Standard Standard
R17 1 1.33 kΩ Resistor, 1/16W, 1% 0603 Standard Standard
U1 1 TPS40400 3.0V-20V PMBus synchronous buck controller 24-pin QFN TPS40400RHL Texas Instruments

Application Curves

TPS40400 de2_wave01_lus930.gif Figure 28. Switching Voltage and Inductor Current Waveform
TPS40400 de2_linereg_lus930.png Figure 30. Line Regulation
TPS40400 de2_wave02_slus930.gif Figure 29. Switching Voltage and Inductor Current Waveform
TPS40400 de2_loadreg_lus930.png Figure 31. Load Regulation

Initialization Setup

Internal Configuration

Internal configuration of the TPS40400 device is handled via the PMBus (pins CLK and DATA) and the Fusion Digital Power Designer (GUI interface). An example of the configuration window that is used to make internal configuration changes to the TPS40400 device is shown below in Figure 32.

TPS40400 de1_advconfigwindow_lus930.gif Figure 32. All Configuration Window

Figure 32 shows are the user changeable parameters of the TPS40400 device and these consist of the following sections.

  • Calibration
  • Configuration
  • Limits
  • On/Off Configuration

The status section is read only, and consists of data read from the TPS40400 device such as VOUT, IOUT, VIN, and status words. A full description of each command and status word is available in the Register Maps section.

Configuration changes can be implemented by changing the value in the Value/Edit box of each parameter. Most boxes allow direct parameter changes such as voltage or current, but some boxes such as IOUT_OC_FAULT_RESPONSE provide a pop-up configuration window as shown in Figure 33, and others provide a pull-down menu. Select the appropriate radio buttons to make the desired changes.

To implement the changes to the device, click on the [Write to Hardware] button. This stores the changes to the device in volatile memory, so these changes are lost when input power is cycled. To permanently make changes and commit those changes to non-volatile memory, click on the [Store RAM to Flash] button.

TPS40400 de1_faultresponsewindow_lus930.gif Figure 33. IOUT_OC_FAULT_RESPONSE Configuration Window