主页 电源管理 直流/直流开关稳压器 升压稳压器 升压控制器(外部开关)

TPS40211

正在供货

具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器

产品详情

Topology Boost, Flyback, Forward, SEPIC Vin (min) (V) 4.5 Vin (max) (V) 52 Vout (min) (V) 4.5 Vout (max) (V) 300 Regulated outputs (#) 1 Switching frequency (min) (kHz) 35 Switching frequency (max) (kHz) 1000 Iq (typ) (mA) 1.5 Features Enable, Frequency synchronization, Nonsynchronous rectification Duty cycle (max) (%) 67.3 TI functional safety category Functional Safety-Capable Rating Catalog Operating temperature range (°C) -40 to 125 Type Controller Thermal resistance θJA (°C/W) 47.2
Topology Boost, Flyback, Forward, SEPIC Vin (min) (V) 4.5 Vin (max) (V) 52 Vout (min) (V) 4.5 Vout (max) (V) 300 Regulated outputs (#) 1 Switching frequency (min) (kHz) 35 Switching frequency (max) (kHz) 1000 Iq (typ) (mA) 1.5 Features Enable, Frequency synchronization, Nonsynchronous rectification Duty cycle (max) (%) 67.3 TI functional safety category Functional Safety-Capable Rating Catalog Operating temperature range (°C) -40 to 125 Type Controller Thermal resistance θJA (°C/W) 47.2
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED drive apps
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed frequency current mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference 700 mV (TPS40210), 260 mV (TPS40211)
  • Low current disable function
  • Create a custom design using the TPS4021x with the WEBENCH Power Designer
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED drive apps
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed frequency current mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference 700 mV (TPS40210), 260 mV (TPS40211)
  • Low current disable function
  • Create a custom design using the TPS4021x with the WEBENCH Power Designer

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), nonsynchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), nonsynchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS4021x 4.5-V to 52-V Input Current Mode Boost Controller 数据表 (Rev. G) PDF | HTML 2020年 6月 10日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
功能安全信息 TPS4021x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 2020年 5月 22日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Practical Feedback Loop Analysis for Current-Mode Boost Converter 2014年 3月 7日
应用手册 TPS40211 - SEPIC Design for MR-16 LED 2010年 10月 27日
EVM 用户指南 Using the TPS40211EVM 2009年 2月 6日
模拟设计期刊 New current-mode PWM controllers support boost, flyback, SEPIC and LED-driver 2008年 8月 6日
模拟设计期刊 Q3 2008 Issue Analog Applications Journal 2008年 8月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40211EVM-352 — 用于 LED 驱动器的 8V 至 18V 输入、20V 至 35V 输出、700mA 的非同步升压电流稳压器

TPS40211EVM-352 评估模块 (EVM) 是固定频率 (300kHz) 非同步升压转换器,当固定电流为 700mA,且输入源电压为 8V 至 18V 时,输出电压介于 20V 至 35V 之间。该 EVM 设计成从单电源启动,因此无需额外偏置电压即可启动。该模块使用带有整体 N 通道 FET 驱动器的 TPS40211 非同步电流模式控制升压控制器。

TPS40211EVM-352 旨在使用相对稳定的 12V(8V 至 18V)源电压产生稳定的电流驱动器(电压为 700mV),用于高亮度 LED 等恒流负载。TPS40211EVM-352 旨在为 6 至 10 个 LED 演示 (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS40211 TINA-TI Average Reference Design (Rev. D)

SLVM038D.TSC (601 KB) - TINA-TI Reference Design
仿真模型

TPS40211 TINA-TI Average Spice Model (Rev. C)

SLVM039C.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

TPS40211 TINA-TI Transient Start-up Reference Design

SLVM040.TSC (1080 KB) - TINA-TI Reference Design
仿真模型

TPS40211 TINA-TI Transient Start-up Spice Model

SLVM041.TSM (15 KB) - TINA-TI Spice Model
仿真模型

TPS40211 TINA-TI Transient Steady State Reference Design

SLVM042.TSC (543 KB) - TINA-TI Reference Design
仿真模型

TPS40211 TINA-TI Transient Steady State Spice Model

SLVM043.TSM (15 KB) - TINA-TI Spice Model
仿真模型

Unencrypted TPS40211 PSpice Average Model Package (Rev. D)

SLIM007D.ZIP (89 KB) - PSpice Model
仿真模型

Unencrypted TPS40211 PSpice Transient Model Package (Rev. A)

SLIM006A.ZIP (91 KB) - PSpice Model
计算工具

SLURB11 TPS4021x Quickstart Calculator for Boost Converter Design

The TPS4021x Quickstart Calculator for Boost Converter Design give assistance with the device configuration and external component selection.
支持的产品和硬件

支持的产品和硬件

产品
升压控制器(外部开关)
TPS40210 4.5V~52V 宽输入范围升压/SEPIC/反激式直流/直流控制器 TPS40210-EP 增强型产品,4.5V 至 52V 输入电流模式升压控制器 TPS40210-HT 高温宽输入范围电流模式升压控制器 TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器
硬件开发
评估板
TPS40210EVM 开发电路板/EVM TPS40211EVM-352 用于 LED 驱动器的 8V 至 18V 输入、20V 至 35V 输出、700mA 的非同步升压电流稳压器
原理图

PMP3943 - Schematic and BOM

SLVR375.ZIP (1255 KB)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP10291 — 34V/2.8A LED 街灯参考设计

此非隔离式升压转换器从 24V 输入电压源向 10 个串联白光 LED 提供 2.8A 恒定电流。LED 开路功能可保护转换器,防止因过压情况可能导致的转换器损坏。虽然使用低成本组件,但此转换器可提供超过 96% 的极高效率。
测试报告: PDF
原理图: PDF
参考设计

PMP9010 — 汽车类升压转换器驱动两串 LED

This wide input voltage range boost operates from an input of 9V - 32V and regulates current in two strings of 13 LEDs. A second control loop monitors and regulates the input current during drop outs or faults. Discrete linear regulators at the bottom of each string control the individual string (...)
测试报告: PDF
原理图: PDF
参考设计

PMP8948 — 汽车类升压转换器驱动两串 LED

This wide input voltage range boost operates from an input of 9V - 32V and regulates current in two strings of 13 LEDs. Additionally, a second control loop monitors and regulates the input current during drop outs or faults. This low cost design operates at greater than 94% efficiency.
测试报告: PDF
参考设计

PMP8943 — SEPIC 转换器在 LED 串中将电流稳定为 0.5A

This wide input voltage range SEPIC operates from an input of 6V - 36V and regulates the current in a string of 8 LEDs to 0.5A. An external PWM input allows dimming over a wide duty cycle.
测试报告: PDF
封装 引脚 下载
HVSSOP (DGQ) 10 查看选项
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频