TPS40210

正在供货

4.5V~52V 宽输入范围升压/SEPIC/反激式直流/直流控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM5155 正在供货 2.2MHz 宽输入电压、1.5A MOSFET 驱动器、非同步升压控制器 A newer device with up to 2.2-MHz Fsw, higher efficiency, and up to 45-V input operating voltage.

产品详情

Vin (max) (V) 52 Iout (max) (A) 6 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Catalog
Vin (max) (V) 52 Iout (max) (A) 6 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED drive apps
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed frequency current mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference 700 mV (TPS40210), 260 mV (TPS40211)
  • Low current disable function
  • Create a custom design using the TPS4021x with the WEBENCH Power Designer
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • For boost, flyback, SEPIC, LED drive apps
  • Wide input operating voltage: 4.5 V to 52 V
  • Adjustable oscillator frequency
  • Fixed frequency current mode control
  • Internal slope compensation
  • Integrated low-side driver
  • Programmable closed-loop soft start
  • Overcurrent protection
  • External synchronization capable
  • Reference 700 mV (TPS40210), 260 mV (TPS40211)
  • Low current disable function
  • Create a custom design using the TPS4021x with the WEBENCH Power Designer

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), nonsynchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), nonsynchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM5156H 正在供货 采用双随机展频技术的 2.2MHz 宽输入电压非同步升压、反激式和 SEPIC 控制器 A newer device with up to 2.2-MHz Fsw, higher efficiency, spread spectrum, up to 60 V input operating voltage, and an HTSSOP package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
类型 标题 下载最新的英语版本 日期
* 数据表 TPS4021x 4.5-V to 52-V Input Current Mode Boost Controller 数据表 (Rev. G) PDF | HTML 2020年 6月 10日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 适用于高频逆变器并采用 C2000 的电压馈电全桥直流/直流和直流/交流转换器 (Rev. D) PDF | HTML 英语版 (Rev.D) 2021年 5月 3日
功能安全信息 TPS4021x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 2020年 5月 22日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Practical Feedback Loop Analysis for Current-Mode Boost Converter 2014年 3月 7日
应用手册 Automated Frequency Response Analyzer 2013年 10月 9日
模拟设计期刊 2013 年 2 季度刊模拟应用学报 英语版 2013年 6月 20日
模拟设计期刊 通过减少功率损耗 , 同步整流的提升了效率 英语版 2013年 6月 20日
应用手册 USB Charger Based on TPS40210 SEPIC Converter 2008年 11月 18日
模拟设计期刊 New current-mode PWM controllers support boost, flyback, SEPIC and LED-driver 2008年 8月 6日
模拟设计期刊 Q3 2008 Issue Analog Applications Journal 2008年 8月 6日
EVM 用户指南 Using the TPS40210EVM 2008年 3月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40210EVM — 开发电路板/EVM

The TPS40210EVM evaluation module (EVM) is a fixed frequency (600kHz) non-synchronous boost converter providing fixed 24.0-V output at up to 2A from a 12V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the (...)
用户指南: PDF
TI.com 上无现货
仿真模型

TPS40210 TINA-TI Average Reference Design (Rev. C)

SLUM030C.TSC (445 KB) - TINA-TI Reference Design
仿真模型

TPS40210 TINA-TI Average Spice Model (Rev. B)

SLUM028B.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

TPS40210 TINA-TI Load Transient Reference Design

SLUM615.TSC (849 KB) - TINA-TI Reference Design
仿真模型

TPS40210 TINA-TI SEPIC Reference Design (Rev. A)

SLUM492A.TSC (346 KB) - TINA-TI Reference Design
仿真模型

TPS40210 TINA-TI Startup Reference Design

SLUM616.TSC (849 KB) - TINA-TI Reference Design
仿真模型

TPS40210 TINA-TI Transient Spice Model

SLUM613.ZIP (28 KB) - TINA-TI Spice Model
仿真模型

TPS40210 Unencrypted PSpice Average Model Package (Rev. B)

SLUC088B.ZIP (31 KB) - PSpice Model
仿真模型

TPS40210 Unencrypted PSpice Transient Model

SLUM712.ZIP (4 KB) - PSpice Model
仿真模型

TPS40210 Unencrypted PSpice Transient Model Package (Rev. I)

SLUC101I.ZIP (80 KB) - PSpice Model
计算工具

SLURB10 TPS4021x Quickstart Calculator for SEPIC Converter Design

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC controllers (external FET)
TPS40210 4.5V~52V 宽输入范围升压/SEPIC/反激式直流/直流控制器
计算工具

SLURB11 TPS4021x Quickstart Calculator for Boost Converter Design

The TPS4021x Quickstart Calculator for Boost Converter Design give assistance with the device configuration and external component selection.
支持的产品和硬件

支持的产品和硬件

产品
升压控制器(外部开关)
TPS40210 4.5V~52V 宽输入范围升压/SEPIC/反激式直流/直流控制器 TPS40210-EP 增强型产品,4.5V 至 52V 输入电流模式升压控制器 TPS40210-HT 高温宽输入范围电流模式升压控制器 TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器
AC/DC & DC/DC controllers (external FET)
TPS40210 4.5V~52V 宽输入范围升压/SEPIC/反激式直流/直流控制器 TPS40210-EP 增强型产品,4.5V 至 52V 输入电流模式升压控制器 TPS40210-HT 高温宽输入范围电流模式升压控制器 TPS40210-Q1 具有 700mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器 TPS40211-Q1 具有 260mV 基准电压的 4.5V 至 52V 宽输入范围电流模式升压控制器
硬件开发
评估板
TPS40210EVM 开发电路板/EVM TPS40211EVM-352 用于 LED 驱动器的 8V 至 18V 输入、20V 至 35V 输出、700mA 的非同步升压电流稳压器
计算工具

SLURB14 TPS4021x Excel Quickstart Calculator for Flyback Converter Design

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC controllers (external FET)
TPS40210 4.5V~52V 宽输入范围升压/SEPIC/反激式直流/直流控制器

许多 TI 参考设计都包括 TPS40210

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
HVSSOP (DGQ) 10 查看选项
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频