主页 电源管理 直流/直流开关稳压器 降压稳压器 降压控制器(外部开关)

TPS40200

正在供货

宽输入非同步降压直流/直流控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM25148 正在供货 具有超低 IQ 的 42V 同步降压直流/直流控制器 Improved EMI performance with QFN package and dual random spread spectrum.

产品详情

Vin (min) (V) 4.5 Vin (max) (V) 52 Vout (min) (V) 0.7 Vout (max) (V) 46 Iout (max) (A) 3 Iq (typ) (mA) 1.5 Switching frequency (min) (kHz) 35 Switching frequency (max) (kHz) 500 Features Frequency synchronization Operating temperature range (°C) -40 to 85 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode Voltage mode Type Controller
Vin (min) (V) 4.5 Vin (max) (V) 52 Vout (min) (V) 0.7 Vout (max) (V) 46 Iout (max) (A) 3 Iq (typ) (mA) 1.5 Switching frequency (min) (kHz) 35 Switching frequency (max) (kHz) 500 Features Frequency synchronization Operating temperature range (°C) -40 to 85 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode Voltage mode Type Controller
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200-mA Internal P-channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency (between 35 kHz
    and 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft-Start
  • 700 mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) and VSON (DRB) Packages
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200-mA Internal P-channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency (between 35 kHz
    and 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft-Start
  • 700 mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) and VSON (DRB) Packages

The TPS40200 is a flexible, non-synchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC and an 8-pin VSON package and supports many of the features of more complex controllers. Clock frequency, soft-start, and overcurrent limits are each easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

The TPS40200 is a flexible, non-synchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC and an 8-pin VSON package and supports many of the features of more complex controllers. Clock frequency, soft-start, and overcurrent limits are each easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM76003 正在供货 3.5V 至 60V、3.5A 同步降压转换器 Next-generation 3.5-V to 60-V, 3.5-A synchronous step-down voltage converter.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS40200 Wide Input Range Non-Synchronous Voltage Mode Controller 数据表 (Rev. G) PDF | HTML 2014年 12月 1日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Automated Frequency Response Analyzer 2013年 10月 9日
更多文献资料 Журнал по применению аналоговых компонентов 2кв. 2010 2011年 8月 8日
更多文献资料 Исходные проекты ll 2011年 5月 13日
模拟设计期刊 基于 ZETA 拓扑设计的 DC/DC 转换器 英语版 2011年 4月 5日
模拟设计期刊 耦合电感器拓宽了 DC/DC 转换器的使用范畴 英语版 2011年 4月 5日
更多文献资料 3Q 2010 Issue Analog Applications Journal 2011年 1月 13日
模拟设计期刊 3Q 2010 Issue Analog Applications Journal 2010年 8月 11日
EVM 用户指南 Using the TPS40200EVM-002 with a 24V Input (Rev. B) 2009年 4月 7日
更多文献资料 TPS40200D Test Report 2008年 2月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS40200EVM-002 — TPS40200 Evaluation Module for a 24V Input

The TPS40200EVM-002 evaluation module (EVM) uses the TPS40200 non-synchronous buck controller to provide a resistor selected 3.3 V output voltage that delivers up to 2.5 A from a 24 V input bus. The EVM operates from a single supply and uses a single P-channel power FET and Schottky (...)

用户指南: PDF
TI.com 上无现货
开发套件

LAUNCHXL-F28027 — C2000 Piccolo MCU F28027 LaunchPad™ 开发套件

Step 1: Buy the C2000 MCU F28027 LaunchPad
Step 2: Step 2: Follow the get started section

LAUNCHXL-F28027 is a low cost evaluation and development tool for the F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks. The LaunchPad provides a (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS40200 TINA-TI Transient -5.2V Buck/Boost Reference Design

SLVM023.ZIP (135 KB) - TINA-TI Reference Design
仿真模型

TPS40200 PSpice Transient Model

SLVM070.ZIP (145 KB) - PSpice Model
仿真模型

TPS40200 TINA-TI AC Analysis Reference Design (Rev. D)

SLVJ005D.TSC (795 KB) - TINA-TI Reference Design
仿真模型

TPS40200 TINA-TI Average Spice Model (Rev. B)

SLVM024B.ZIP (11 KB) - TINA-TI Spice Model
仿真模型

TPS40200 TINA-TI Transient Buck Reference Design

SLVM022.ZIP (44 KB) - TINA-TI Reference Design
仿真模型

TPS40200 TINA-TI Transient Spice Model

SLVM025.ZIP (6 KB) - TINA-TI Spice Model
仿真模型

TPS40200 Unencrypted PSpice Average Model Package (Rev. E)

SLVJ006E.ZIP (332 KB) - PSpice Model
物料清单 (BOM)

TPS40200D Bill of Materials

SLUR013.PDF (27 KB)
计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

产品
降压转换器(集成开关)
TPS53311 具有 Eco-Mode 和流畅 PWM 的 2.9V 至 6V 输入、3A 同步降压转换器 TPS53313 具有优化轻负载效率的 4.5V 至 16V、6A 同步降压转换器 TPS53316 具有集成开关的高效,5A降压调节器 TPS56121 4.5V 至 14V、15A 同步 SWIFT™ 降压转换器 TPS56221 4.5V 至 14V、25A 同步 SWIFT™ 降压转换器
降压控制器(外部开关)
TPS40007 2.25V-5.5V、300kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40009 2.25V-5.5V、600kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40021 具有拉/灌电流能力、频率高达 1MHz 的增强型低输入(2.25V 至 5.5V)同步降压控制器 TPS40040 具有低引脚数的 2.25V 至 5.5V 输入电压、300kHz 同步降压控制器 TPS40041 具有低引脚数的 2.25V 至 5.5V 输入电压、600kHz 同步降压控制器 TPS40055 具有拉/灌电流能力且频率高达 1MHz 的宽输入(8V 至 40V)同步降压控制器 TPS40057 宽输入 (8V-40V)、频率高达 1MHz 的同步降压控制器,带有预偏置的输出驱动/吸入 TPS40075 具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40077 采用 HTSSOP 封装、具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40101 具有高级排序功能和输出裕量的 4.5V 至 18V 同步降压控制器 TPS40170 4.5V 至 60V 宽输入同步 PWM 降压控制器 TPS40190 4.5V 至 15V、20A 同步降压控制器 TPS40192 具有电源正常指示功能的 4.5V 至 18V、20A、600kHz 同步降压控制器 TPS40193 具有电源正常指示功能的 4.5V 至 18V、20A、300kHz 同步降压控制器 TPS40195 具有电源正常指示和同步功能的 4.5V 至 20V、20A 同步降压控制器 TPS40200 宽输入非同步降压直流/直流控制器 TPS40303 具有 FSS 的 3V 至 20V、25A、300kHz 同步降压控制器 TPS40304 具有 FSS 的 3V 至 20V、25A、600kHz 同步降压控制器 TPS40305 具有 FSS 的 3V 至 20V、25A、1.2MHz 同步降压控制器 TPS40322 双通道输出或二相同步降压控制器 TPS40400 具有 PMBus™ 且包含遥测功能的 3V 至 20V、30A 同步降压控制器 TPS40422 具有 PMBus 的双输出或多相同步降压控制器 TPS5130 具有 LDO 控制器的 4.5V 至 28V 三路同步降压控制器
原理图

FPGA Power Reference Designs

SBVR002.PDF (117 KB)
原理图

TPS40200D Schematic

SLUR014.PDF (61 KB)
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
PMP30595 — PMP30595

此通用降压转换器参考设计将电压模式降压转换器与小巧的板载电子器件负载相结合,演示频域内小信号分析(=网络分析)与时域内大信号分析(=瞬态响应)之间的关系。交叉频率为 20kHz+ 时,环路带宽得到最大限度的压缩。将此转换器设计用于大规模生产时,建议在交叉频率为 15kHz 时使用具有安全增益裕量的补偿值。在此设计中,环路带宽已用尽,以测试计量设备的波特函数,演示漏极抖动(=次谐波噪声)对功率完整性的影响。
测试报告: PDF
原理图: PDF
参考设计

PMP7154 — TPS40200 通用非同步降压转换器参考设计

This reference design operates over an 8V - 16V input range and delivers 5V @ 1A at the output. This design is content from the presentation material of the TI Power Workshop. This design has been built and tested and the design files and test report are included. This is a good low cost design (...)
测试报告: PDF
原理图: PDF
参考设计

PMP7207 — TPS40200 通用反向降压/升压参考设计

The PMP7207 reference design operates over an 8V - 16V input range and delivers -12V @ 1A at the output. This design is content from the presentation material of the TI Power Workshop.
测试报告: PDF
原理图: PDF
参考设计

PMP7156 — 参考设计 - 通过降压转换器实现双开关降压/升压

此参考设计提供一种解决方案让您通过降压控制器构建适用于小型负载的双开关降压升压转换器。8V 至 16V 的输入电压可转换为 12V 输出电压(负载为 1A)。
测试报告: PDF
原理图: PDF
参考设计

PMP10074 — 参考设计 - 低噪声 ZETA 拓扑实现 6V-22V 输入至 11V/500mA 转换

这种小型的 ZETA 转换器接受 6V 至 32V 的输入电压范围。由于采用 ZETA 拓扑结构,它能够将输出电压稳定至 11V,而这一电压在输入电压范围内。此外还可采用 SEPIC 转换器,但会带来更高的输出纹波电压。
测试报告: PDF
原理图: PDF
参考设计

PMP10070 — 适用于敏感型负载的电源(输入电压可低于、等于或高于输出电压)

此参考设计基于 ZETA 拓扑,具有极低的输出波纹。8V 至 16V 的输入电压可产生 12V 输出电压(负载为 1.5A)。
测试报告: PDF
原理图: PDF
参考设计

TIDM-LPBP-LEDDRIVER — 实时数字 LED 控制

实时数字 LED 控制参考设计可演示用于驱动三个 LED(红、蓝和绿)灯串的三个升压转换器的控制。此设计允许使用各种 LED 的实时数字控制进行开发,是所有需要实时 LED 控制的工业或汽车应用的理想选择。
原理图: PDF
参考设计

PMP4629 — Non sync buck 4.3V@3A

此参考设计支持使用 TPS40200-Q1 为安全跟踪器供电,可允许 8V-50V 的宽输入电压范围。由于采用非同步降压控制器,因此其输出可处理 4.3V,最高为 3A。此参考设计由于采用该器件提供简单配置,因此设计十分灵活。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项
VSON (DRB) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频