SLUS659G FEBRUARY   2006  – November 2014 TPS40200

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 MOSFET Gate Drive
      2. 7.3.2 Undervoltage Lockout Protection
      3. 7.3.3 Selecting the Operating Frequency
      4. 7.3.4 Synchronizing the Oscillator
      5. 7.3.5 Current Limit Resistor Selection
      6. 7.3.6 Calculating the Soft-Start Time
      7. 7.3.7 Voltage Setting and Modulator Gain
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation Near Minimum Input Voltage
      2. 7.4.2 Operation With SS Pin
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Buck Regulator, 8 V to 12 V Input, 3.3 V to 5.0 V at 2.5-A Output
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 FET Selection Criteria
          2. 8.2.1.2.2 Rectifier Selection Criteria
          3. 8.2.1.2.3 Inductor Selection Criteria
          4. 8.2.1.2.4 Output Capacitance
          5. 8.2.1.2.5 Switching Frequency
          6. 8.2.1.2.6 Calculating the Overcurrent Threshold Level
          7. 8.2.1.2.7 Soft-Start Capacitor
          8. 8.2.1.2.8 Frequency Compensation
            1. 8.2.1.2.8.1 Step 1
            2. 8.2.1.2.8.2 Step 2
            3. 8.2.1.2.8.3 Step 3
            4. 8.2.1.2.8.4 Step 4
            5. 8.2.1.2.8.5 Step 5
          9. 8.2.1.2.9 Printed Circuit Board Plots
        3. 8.2.1.3 Application Curves
      2. 8.2.2 18 V - 50 V Input, 16 V at 1-A Output
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedures
        3. 8.2.2.3 Application Curves
      3. 8.2.3 Wide Input Voltage Led Constant Current Driver
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedures
        3. 8.2.3.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Related Products
      2. 11.1.2 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • D|8
  • DRB|8
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200-mA Internal P-channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout
  • Programmable Fixed-Frequency (between 35 kHz and 500 kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft-Start
  • 700 mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) and VSON (DRB) Packages

2 Applications

  • Industrial Control
  • Distributed Power Systems
  • DSL/Cable Modems
  • Scanners
  • Telecom

3 Description

The TPS40200 is a flexible, non-synchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V with a power-saving feature that turns off driver current once the external FET has been fully turned on. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200 is available in an 8-pin SOIC and an 8-pin VSON package and supports many of the features of more complex controllers. Clock frequency, soft-start, and overcurrent limits are each easily programmed by a single, external component. The part has undervoltage lockout, and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS40200 VSON (8) 3.00 mm x 3.00 mm
SOIC (8) 4.90 mm x 3.90 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

v11201_lus659.gif

Efficiency vs Output Current

eff_v_iload_lus659.gif