TPS40200-Q1

正在供货

具有 P 沟道 FET 驱动器的汽车类 4.5V 至 52V 非同步电压模式降压控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM5145-Q1 正在供货 具有宽占空比范围的汽车类 75V 同步降压直流/直流控制器 Frequency sync in and out, fast transient response and voltage mode control.

产品详情

Vin (min) (V) 4.5 Vin (max) (V) 52 Iout (max) (A) 3 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Rating Automotive Vout (min) (V) 0.7 Vout (max) (V) 46 Iq (typ) (A) 0.0015 Duty cycle (max) (%) 95
Vin (min) (V) 4.5 Vin (max) (V) 52 Iout (max) (A) 3 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Rating Automotive Vout (min) (V) 0.7 Vout (max) (V) 46 Iq (typ) (A) 0.0015 Duty cycle (max) (%) 95
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 1B
    • Device CDM ESD Classification Level C6
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200-mA Internal P-channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout (UVLO)
  • Programmable Fixed-Frequency (35-kHz to 
    500-kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 1B
    • Device CDM ESD Classification Level C6
  • Input Voltage Range 4.5 V to 52 V
  • Output Voltage (700 mV to 90% VIN)
  • 200-mA Internal P-channel FET Driver
  • Voltage Feed-Forward Compensation
  • Undervoltage Lockout (UVLO)
  • Programmable Fixed-Frequency (35-kHz to 
    500-kHz) Operation
  • Programmable Short-Circuit Protection
  • Hiccup Overcurrent Fault Recovery
  • Programmable Closed-Loop Soft Start
  • 700-mV 1% Reference Voltage
  • External Synchronization
  • Small 8-Pin SOIC (D) Package

The TPS40200-Q1 is a flexible, nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been turned on fully. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200-Q1 is available in an 8-pin SOIC package and supports many of the features of more complex controllers. Clock frequency, soft start, and overcurrent limit are each easily programmed by a single, external component. The device has undervoltage lockout (UVLO) and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

The TPS40200-Q1 is a flexible, nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been turned on fully. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200-Q1 is available in an 8-pin SOIC package and supports many of the features of more complex controllers. Clock frequency, soft start, and overcurrent limit are each easily programmed by a single, external component. The device has undervoltage lockout (UVLO) and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 TPS40200-Q1 Wide-Input-Range Nonsynchronous Voltage-Mode Controller 数据表 (Rev. F) PDF | HTML 2016年 1月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS40200-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM368A.ZIP (92 KB) - PSpice Model
参考设计

PMP4629 — Non sync buck 4.3V@3A

此参考设计支持使用 TPS40200-Q1 为安全跟踪器供电,可允许 8V-50V 的宽输入电压范围。由于采用非同步降压控制器,因此其输出可处理 4.3V,最高为 3A。此参考设计由于采用该器件提供简单配置,因此设计十分灵活。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频