TPS40200-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
- Device HBM ESD Classification Level 1B
- Device CDM ESD Classification Level C6
- Input Voltage Range 4.5 V to 52 V
- Output Voltage (700 mV to 90% VIN)
- 200-mA Internal P-channel FET Driver
- Voltage Feed-Forward Compensation
- Undervoltage Lockout (UVLO)
- Programmable Fixed-Frequency (35-kHz to
500-kHz) Operation - Programmable Short-Circuit Protection
- Hiccup Overcurrent Fault Recovery
- Programmable Closed-Loop Soft Start
- 700-mV 1% Reference Voltage
- External Synchronization
- Small 8-Pin SOIC (D) Package
The TPS40200-Q1 is a flexible, nonsynchronous controller with a built-in 200-mA driver for P-channel FETs. The circuit operates with inputs up to 52 V, with a power-saving feature that turns off driver current once the external FET has been turned on fully. This feature extends the flexibility of the device, allowing it to operate with an input voltage up to 52 V without dissipating excessive power. The circuit operates with voltage-mode feedback and has feed-forward input-voltage compensation that responds instantly to input voltage change. The integral 700-mV reference is trimmed to 2%, providing the means to accurately control low voltages. The TPS40200-Q1 is available in an 8-pin SOIC package and supports many of the features of more complex controllers. Clock frequency, soft start, and overcurrent limit are each easily programmed by a single, external component. The device has undervoltage lockout (UVLO) and can be easily synchronized to other controllers or a system clock to satisfy sequencing and/or noise-reduction requirements.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS40200-Q1 Wide-Input-Range Nonsynchronous Voltage-Mode Controller 数据表 (Rev. F) | PDF | HTML | 2016年 1月 11日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS40200-Q1 Unencrypted PSpice Transient Model Package (Rev. A)
PMP4629 — Non sync buck 4.3V@3A
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点