TPS40140
- VDD from 4.5 to 15 V, With Internal 5-V Regulator
- VOUT from 0.7 V to 5.8 V
- Converts from 15-V Input to 0.7-V Output at
1 MHz - Dual-Output or 2-Phase Interleaved Operation,
Stackable to 16 Phases - Supports Prebiased Outputs
- Programmable Switching Frequency up to
1 MHz/Phase - 0.5% Internally Trimmed 0.7-V Reference
- 10-µA Shutdown Current
- Current Mode Control With Forced Current
Sharing(1) - 1- to 40-V Power Stage Operation Range
- Power Sharing From Different Input Voltage Rails,
(for Example, Master From 5 V, Slave From 12 V) - True Remote Sensing Differential Amplifier
- Programmable Input Undervoltage Lockout
(UVLO) - Resistive or Inductor DCR Current Sensing
- Provide a 6-Bit Digitally Controlled Output
When Used With TPS40120 - 36-Pin VQFN Package
The TPS40140 is a multifunctional synchronous buck controller that can be configured to provide either a single-output 2-phase power supply or a power supply that supports two independent outputs. Several TPS40140 controllers can be stacked up to a 16-phase single output power supply. Alternatively, several controllers providing multiple independent outputs can be synchronized in an interleaving pattern for improved input ripple current.
The TPS40140 can convert from a 15-V input to a 0.7-V output at 1 MHz.
Each phase operates at a switching frequency of up to 1 MHz. The two phases in one device operate 180° out-of-phase. In a multiple-device stackable configuration, the phase shift of the slaves, relative to a master, is programmable.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS40140 Dual or 2-Phase, Stackable Controller 数据表 (Rev. I) | PDF | HTML | 2015年 1月 31日 | ||
应用手册 | 多相降压设计大全(第 1 部分) (Rev. B) | PDF | HTML | 英语版 (Rev.B) | 2021年 5月 3日 | ||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
EVM 用户指南 | TPS40140EVM-003 A 32A Single Output Two Phase Stackable Sync Buck Converter (Rev. A) | 2010年 1月 21日 | ||||
更多文献资料 | TPS40140RHH Test Report | 2008年 2月 15日 | ||||
模拟设计期刊 | Spreadsheet modeling tool for AAJ Article SLYT273 | 2007年 6月 5日 | ||||
模拟设计期刊 | Spreadsheet modeling tool helps analyze power- and ground-plane voltage drops | 2007年 5月 18日 | ||||
EVM 用户指南 | Using the TPS40140EVM-002 (Rev. A) | 2007年 1月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
PMP9035 — 高电流四相同步降压:5V/55A
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHH) | 36 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点