TPS386596

正在供货

具有手动复位输入的四路电压监控器

产品详情

Number of supplies monitored 3, 4 Threshold voltage 1 (typ) (V) 0.4, 2.9 Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.007 Output driver type/reset output Active-low, Open-drain Time delay (ms) 50 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 3, 4 Threshold voltage 1 (typ) (V) 0.4, 2.9 Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.007 Output driver type/reset output Active-low, Open-drain Time delay (ms) 50 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Four Channel Voltage Detector
  • Threshold Accuracy: 0.25% (typ)
  • Fixed 50-ms RESET Delay Time
  • Active-Low Manual Reset Input
  • Very Low Quiescent Current: 7 µA (Typical)
  • SVS-1: Fixed Threshold for Monitoring 3.3 V
  • SVS-2/3/4: Adjustable Threshold Down to 0.4 V
  • Open-Drain RESET Output
  • Space-Saving, 8-pin MSOP Package
  • Four Channel Voltage Detector
  • Threshold Accuracy: 0.25% (typ)
  • Fixed 50-ms RESET Delay Time
  • Active-Low Manual Reset Input
  • Very Low Quiescent Current: 7 µA (Typical)
  • SVS-1: Fixed Threshold for Monitoring 3.3 V
  • SVS-2/3/4: Adjustable Threshold Down to 0.4 V
  • Open-Drain RESET Output
  • Space-Saving, 8-pin MSOP Package

The TPS386596 device monitors four power rails and asserts the RESET signal when any of the SENSE inputs drop below the respective thresholds. SVS-1 can be used to monitor a 3.3-V nominal power supply with no external components required. SVS-2, SVS-3, and SVS-4 are adjustable using external resistors and can be used to monitor any power-supply voltage higher than 0.4 V. All SENSE inputs have a threshold accuracy of 0.25% (typical). The TPS386596L33 also has an active-low manual reset (MR) that can assert the RESET signal as desired by the application. The open-drain, active-low RESET output deasserts after a fixed 50-ms delay.

The TPS386596 has a low quiescent current of 7 µA (typical) and is available in a space-saving, 8-pin MSOP package.

The TPS386596 device monitors four power rails and asserts the RESET signal when any of the SENSE inputs drop below the respective thresholds. SVS-1 can be used to monitor a 3.3-V nominal power supply with no external components required. SVS-2, SVS-3, and SVS-4 are adjustable using external resistors and can be used to monitor any power-supply voltage higher than 0.4 V. All SENSE inputs have a threshold accuracy of 0.25% (typical). The TPS386596L33 also has an active-low manual reset (MR) that can assert the RESET signal as desired by the application. The open-drain, active-low RESET output deasserts after a fixed 50-ms delay.

The TPS386596 has a low quiescent current of 7 µA (typical) and is available in a space-saving, 8-pin MSOP package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS3704 正在供货 超高精度紧凑型多通道窗口监控器 Quad-channel voltage supervisor with manual reset that offers high accuracy (1%) and low IQ (7.5 uA).

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPS386596 Quad Reset Supervisor With Manual Reset Input 数据表 (Rev. A) PDF | HTML 2015年 3月 20日
应用手册 设计电压监控器的电阻分压器输入端时的 IQ与精度权衡因素 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 10月 25日
选择指南 Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
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
TIDA-00554 — 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪

该超便携近红外线 (NIR) 光谱仪参考设计利用德州仪器 (TI) 的 DLP 技术及单元件 InGaAs 检测器进行高性能的测量,该设计具有便携式外形,与采用昂贵 InGaAs 阵列检测器的架构或易损的旋转光栅架构相比更实惠。该参考设计支持蓝牙低耗能,从而可为包括食品、农业、药品、石油化工产品等在内的各类应用提供针对手持式光谱仪的移动实验室测量。通过使用 TI Tiva 处理器,云中的数据库可通过移动网络进行利用,实现实时等效分析,其支持食品或皮肤分析以及可穿戴健康监测器解决方案。开发人员还可以通过创新型 iOS 与 Android 平台创建自己的数据集合和分析。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010011 — 适用于保护继电器处理器模块的高效电源架构参考设计

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
原理图: PDF
封装 引脚 下载
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频