TPS3838

正在供货

具有手动复位功能的低电平有效、漏极开路、毫微功耗监控器

产品详情

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.71, 2.25, 2.64, 2.93 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.75 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-low, Open-drain Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.71, 2.25, 2.64, 2.93 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.75 Iq (typ) (mA) 0.00022 Output driver type/reset output Active-low, Open-drain Time delay (ms) 10, 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Supply current: 220 nA (typical)
  • Precision supply voltage supervision range:
    1.8 V, 2.5 V, 3.0 V, and 3.3 V
  • Power-on reset generator with selectable delay time: 10 ms or 200 ms
  • Push and pull RESET output (TPS3836),
    Push and pull RESET output (TPS3837), or open-drain RESET output (TPS3838)
  • Manual reset
  • 5-pin SOT23 and 2-mm × 2-mm, 6-pin SON packages
  • Temperature range: –40°C to 85°C
  • Supply current: 220 nA (typical)
  • Precision supply voltage supervision range:
    1.8 V, 2.5 V, 3.0 V, and 3.3 V
  • Power-on reset generator with selectable delay time: 10 ms or 200 ms
  • Push and pull RESET output (TPS3836),
    Push and pull RESET output (TPS3837), or open-drain RESET output (TPS3838)
  • Manual reset
  • 5-pin SOT23 and 2-mm × 2-mm, 6-pin SON packages
  • Temperature range: –40°C to 85°C

The TPS3836, TPS3837, and TPS3838 device families of supervisory circuits provide circuit initialization and timing supervision, primarily for digital signal processors (DSP) and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD rises above the threshold voltage VIT.

When CT is connected to GND, a fixed delay time of typically 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

The TPS3836 has an active-low, push-pull RESET output. The TPS3837 has an active-high, push-pull RESET, and the TPS3838 integrates an active-low, open-drain RESET output. The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3.0 V, and 3.3 V. The circuits are available in either a SOT23-5 or a 2-mm × 2-mm SON-6 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –40°C to 85°C.

The TPS3836, TPS3837, and TPS3838 device families of supervisory circuits provide circuit initialization and timing supervision, primarily for digital signal processors (DSP) and processor-based systems.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage of VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time starts after VDD rises above the threshold voltage VIT.

When CT is connected to GND, a fixed delay time of typically 10 ms is asserted. When connected to VDD, the delay time is typically 200 ms. When the supply voltage drops below the threshold voltage VIT, the output becomes active (low) again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

The TPS3836 has an active-low, push-pull RESET output. The TPS3837 has an active-high, push-pull RESET, and the TPS3838 integrates an active-low, open-drain RESET output. The product spectrum is designed for supply voltages of 1.8 V, 2.5 V, 3.0 V, and 3.3 V. The circuits are available in either a SOT23-5 or a 2-mm × 2-mm SON-6 package. The TPS3836, TPS3837, and TPS3838 families are characterized for operation over a temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS3840 正在供货 具有手动复位和可编程复位时间延迟功能的毫微功耗高输入电压监控器 TPS3840 offers more threshold voltage options (1.6 V to 4.9 V) with low 0.3-uA quiescent current and more accurate reset threshold.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS383x Nano Power Voltage Supervisor With Selectable Reset Delay 数据表 (Rev. F) PDF | HTML 2019年 9月 11日
选择指南 Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
用户指南 DLPC350 Programmer’s Guide (Rev. G) 2018年 7月 5日
设计指南 TIDA-00570 Test Results (Rev. A) 2017年 8月 1日
用户指南 TIDA-00254 User's Guide (Rev. B) 2017年 7月 26日
测试报告 TIDA-00254 Test Results (Rev. A) 2016年 4月 21日
产品概述 TI DLP® Technology for 3D Machine Vision (Rev. C) 2016年 4月 8日
产品概述 针对 3D 机器视觉的高度可扩展 TI DLP 技术 (Rev. A) 最新英语版本 (Rev.C) 2016年 3月 9日
更多文献资料 点云生成和 3D 机器视觉参考设计 英语版 2014年 9月 12日
用户指南 TIDA-00254 User's Guide 2014年 7月 25日
测试报告 DLP4500-C350REF Test Results 2013年 9月 12日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

TIDC535 TIDA-00254 Windows Installer

支持的产品和硬件

支持的产品和硬件

产品
监控器和复位 IC
TPS3838 具有手动复位功能的低电平有效、漏极开路、毫微功耗监控器
装配图

DLP4500-C350REF Assembly Files (Rev. A)

TIDRFZ9A.ZIP (2038 KB)
装配图

TIDA-00570 Assembly Files

TIDRHN7.ZIP (544 KB)
物料清单 (BOM)

DLP4500-C350REF BOM (Rev. A)

TIDR158A.PDF (257 KB)
物料清单 (BOM)

TIDA-00254 BOM (Rev. A)

TIDR958A.PDF (30 KB)
物料清单 (BOM)

TIDA-00570 BOM

TIDRHN6.ZIP (403 KB)
CAD/CAE 符号

DLP4500-C350REF CAD Files (Rev. B)

TIDRG00B.ZIP (5633 KB)
CAD/CAE 符号

TIDA-00570 CAD Files (Board Layout)

TIDRHN9.ZIP (3065 KB)
CAD/CAE 符号

TIDA-00570 CAD Files (Board Schematics)

TIDRHO0.ZIP (571 KB)
光绘文件

DLP4500-C350REF Design Files (Rev. A)

TIDC086A.ZIP (4061 KB)
光绘文件

TIDA-00570 Gerber

TIDCB32.ZIP (1389 KB)
PCB 布局

TIDA-00570 Layer Plots

TIDRHN8.ZIP (1596 KB)
原理图

DLP4500-C350REF Schematic (Rev. A)

TIDR157A.PDF (433 KB)
原理图

TIDA-00254 Schematic

TIDR933.PDF (176 KB)
原理图

TIDA-00570 Schematic

TIDRHN5.ZIP (363 KB)
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
TIDA-00570 — 用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计

高速 DLP® 子系统参考设计提供系统级 DLP 开发板设计,适用于需要高分辨率、超高速度和生产可靠性的工业数字平版印刷术和 3D 打印应用。该系统设计通过集成最高分辨率的 DLP 数字微镜器件 DLP9000X 和最快的数字控制器 DLPC910 来提供最大的吞吐量。这种组合具有超过 400 万个微镜(WQXGA 分辨率),从而能实现超过 60 千兆比特每秒 (Gbps) 的连续流数据速率。DLPC910 数字控制器还为设计人员提供先进的像素控制,除了可以进行全帧输入,还可以进行随机行寻址。这一增加的灵活性支持各种架构,适用于工业、医疗、安全、电信和仪表等应用。
设计指南: PDF
原理图: PDF
参考设计

DLP4500-C350REF — DLP 0.45 WXGA 芯片组参考设计

该参考设计采用 DLP® 0.45 英寸 WXGA 芯片组并应用于 DLP® LightCrafter™ 4500 评估模块 (EVM) 中,能够灵活控制工业、医疗和科学应用领域中的高分辨率精确图形。借助基于 USB 的免费 GUI 和 API,开发人员可轻松将 TI 的创新型数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设相集成,以打造与众不同的 3D 机器视觉系统、3D 打印机和扩增实境显示器。



 

 

测试报告: PDF
原理图: PDF
参考设计

TIDA-00254 — 面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成

3D 机器视觉参考设计采用德州仪器 (TI) 的 DLP 软件开发套件 (SDK),使得开发人员可以通过将 TI 的数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设集成来轻松构建 3D 点云。高度差异化 3D 机器视觉系统利用 DLP® LightCrafter™ 4500 估模块 (EVM)(采用 DLP® 0.45 英寸 WXGA 芯片组),能够灵活控制工业、医疗和安全应用的高分辨率精确图形。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项
WSON (DRV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频