TPS3831
- Ultralow Supply Current: 150 nA (Typical)
- Operating Supply Voltage: 0.9 V to 6.5 V
- Valid Reset for VDD > 0.6 V
- Push-Pull RESET Output
- Factory-Trimmed Reset Threshold Voltages
- Temperature Range: –40°C to 85°C
- Packages: 1-mm × 1-mm X2SON or 3-Pin SOT23
The TPS3831 and TPS3839 devices (both referred to as TPS383x) are ultralow current (150 nA, typical), voltage supervisory circuits that monitor a single voltage. Both devices initiate an active-low reset signal whenever the VDD supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains low for 200 ms (typical) after the VDD voltage rises above the threshold voltage and hysteresis. These devices are designed to ignore fast transients on the VDD pin. The TPS3831 device includes a manual reset input that forces RESET low when MR is low.
The ultralow current consumption of 150 nA makes these voltage supervisors ideal for use in low-power and portable applications. The TPS383x devices are specified to have the correct output logic state for supply voltages down to 0.6 V.
The TPS383x devices feature precision factory-trimmed threshold voltages and extremely low-power operation. The TPS3831 device is available in a 4-pin, 1-mm × 1-mm (DQN) X2SON package. The TPS3839 device is available in a 3-pin SOT23 (DBZ) package or a 4-pin, 1-mm × 1-mm (DQN) X2SON package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS383x 150-nA, Ultralow Power, Supply Voltage Monitor 数据表 (Rev. D) | PDF | HTML | 2015年 7月 1日 | ||
应用手册 | Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) | 2020年 3月 17日 | ||||
选择指南 | Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) | 2020年 2月 28日 | ||||
应用简报 | Latching a Voltage Supervisor (Reset IC) (Rev. A) | 2019年 4月 5日 | ||||
应用手册 | Comparing Voltage and Processor Monitoring Solutions | 2019年 4月 5日 | ||||
技术文章 | Tips and tricks for optimizing your voltage supervisor | PDF | HTML | 2017年 3月 7日 | |||
用户指南 | USB Type-C Mini Dock Users Guide (Rev. B) | PDF | HTML | 2016年 8月 8日 | |||
设计指南 | TIDA-01243 Design Guide | 2016年 8月 5日 | ||||
应用手册 | Using the TPS3839/1yxx as an Adjustable Supply Voltage Supervisor | 2012年 8月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS3831G33EVM-187 — 超低 150nA、超小电压监控器评估模块
TPS3831A09 Unencrypted PSpice Transient Model Package (Rev. A)
TPS3831E16 Unencrypted PSpice Transient Model Package (Rev. A)
TPS3831G12 Unencrypted PSpice Transient Model Package (Rev. A)
TPS3831G33 Unencrypted PSpice Transient Model Package (Rev. A)
TPS3831K33 Unencrypted PSpice Transient Model Package (Rev. A)
TPS3831K50 Unencrypted PSpice Transient Model Package (Rev. A)
TPS3831L30 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-01243 — 支持视频和充电的 USB Type-C™ 和电力输送微型底座参考设计
封装 | 引脚 | 下载 |
---|---|---|
X2SON (DQN) | 4 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点