TPS2514A
- Supports USB DCP shorting D+ line to
D– line per USB battery charging specification, revision 1.2 (BC1.2) - Supports shorted mode (shorting D+ line to D– line) per Chinese Telecommunication Industry Standard YD/T 1591-2009
- Supports USB DCP applying 2.7 V on D+ Line and 2 V on D- line (or USB DCP applying
2 V on D+ line and 2.7 V on D– line) (TPS2513, TPS2514) - Supports USB DCP applying 2.7 V on D+ line and 2.7 V on D- line (TPS2513A, TPS2514A)
- Supports USB DCP applying 1.2 V on
D+ and D– Lines - Automatically Switch D+ and D– Lines Connections for an Attached Device
- Dual USB Port Controller
(TPS2513, TPS2513A) - Single USB port controller
(TPS2514, TPS2514A) - Operating range: 4.5 V to 5.5 V
- Available in SOT23-6 package
The TPS251xx devices are USB dedicated charging port (DCP) controllers. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:
技术文档
未找到结果。请清除搜索并重试。
查看全部 5 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS251xx USB Dedicated Charging Port Controller 数据表 (Rev. D) | PDF | HTML | 2018年 8月 8日 | ||
选择指南 | USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) | 2018年 5月 24日 | ||||
技术文章 | Upgrading USB chargers from Type-A to Type-C | PDF | HTML | 2017年 1月 17日 | |||
应用手册 | Effective System ESD Protection Guidelines:TPS251x USB Charging Port Controllers | 2016年 7月 19日 | ||||
EVM 用户指南 | TPS2513EVM-527 (Rev. B) | 2013年 10月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
TPS2513EVM-527 — TPS2513 双通道自动检测 USB 充电控制器评估模块
The Texas Instruments TPS2513EVM-527 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2513 Dual Channel, Auto Detect USB Charging Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features
用户指南: PDF
评估板
TPS25741EVM-802 — 具有电源多路复用器和端口电源管理功能的 TPS25741 评估模块
TPS25741 评估模块 (TPS25741EVM-802) 包含用于 TPS25741 的评估和基准电路,是专用的 USB PD Type-C 下行端口 (DFP) 控制器。TPS25741 依靠上游转换器输出 5V、12V 和 20V 电压 (TPS25741)。此 EVM 将基于 TPS54531 的降压转换器用作 TPS25741 的电源。
用户指南: PDF
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 6 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点