TPS2513A
- Supports USB DCP shorting D+ line to
D– line per USB battery charging specification, revision 1.2 (BC1.2) - Supports shorted mode (shorting D+ line to D– line) per Chinese Telecommunication Industry Standard YD/T 1591-2009
- Supports USB DCP applying 2.7 V on D+ Line and 2 V on D- line (or USB DCP applying
2 V on D+ line and 2.7 V on D– line) (TPS2513, TPS2514) - Supports USB DCP applying 2.7 V on D+ line and 2.7 V on D- line (TPS2513A, TPS2514A)
- Supports USB DCP applying 1.2 V on
D+ and D– Lines - Automatically Switch D+ and D– Lines Connections for an Attached Device
- Dual USB Port Controller
(TPS2513, TPS2513A) - Single USB port controller
(TPS2514, TPS2514A) - Operating range: 4.5 V to 5.5 V
- Available in SOT23-6 package
The TPS251xx devices are USB dedicated charging port (DCP) controllers. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following dedicated charging schemes:
技术文档
未找到结果。请清除搜索并重试。
查看全部 3 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS251xx USB Dedicated Charging Port Controller 数据表 (Rev. D) | PDF | HTML | 2018年 8月 8日 | ||
应用手册 | Effective System ESD Protection Guidelines:TPS251x USB Charging Port Controllers | 2016年 7月 19日 | ||||
EVM 用户指南 | TPS2513EVM-527 (Rev. B) | 2013年 10月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
TPS2513EVM-527 — TPS2513 双通道自动检测 USB 充电控制器评估模块
The Texas Instruments TPS2513EVM-527 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2513 Dual Channel, Auto Detect USB Charging Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features
用户指南: PDF
参考设计
PMP9668 — 24V 输入、10A 最高输出、双 USB 端口(5/12V 2A 和 5V 4A)通用微处理器控制电池充电器参考设计
BQ24745 是主机控制型同步降压电池充电器,正常情况下可以最高 19.2V 的电压和 8A 的电流进行电池充电,如果使用 8 mOhm 电池感应电阻器,电流可以提高到 10A。该传动系统在纯对流冷却条件下提供 8A,在中等风扇冷却 (~200 LFM) 条件下提供 10A。测试报告包含两种情况的热感图像。虽然设计中显示的主机为 28 引脚 MSP430,任何有 SMBus 功能的处理器都可以使用。提供使用 TPS54335 的 5/12V 2A 辅助转换器,使用带 2 个 CSD18504 的 TPS40170 时,可提供 5V 4A。该设计为两个 USB 端口提供用于电源开关的 (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 6 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点