主页 电源管理 电源开关 电子保险丝和热插拔控制器

TPS2394

正在供货

用于 -48V 冗余电源的 -12V 至 80V 热插拔控制器

产品详情

FET External Vin (min) (V) -80 Vin (max) (V) -12 Vabsmax_cont (V) -100 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection
FET External Vin (min) (V) -80 Vin (max) (V) -12 Vabsmax_cont (V) -100 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Cut-off Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Overvoltage protection, Power good signal, Short circuit protection
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Operating Supply Range of –12 V to –80 V
  • Withstands Transients to –100 V
  • Programmable Current Limit
  • Programmable Linear Inrush Slew Rate
  • Programmable UV/OV Thresholds
  • Programmable UV and OV Hysteresis
  • Fault Timer to Eliminate Nuisance Trips
  • Power Good and Fault Outputs
  • 14-Pin TSSOP Package
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Central Office Switching
    • ATCA Systems
    • Base Stations

  • Operating Supply Range of –12 V to –80 V
  • Withstands Transients to –100 V
  • Programmable Current Limit
  • Programmable Linear Inrush Slew Rate
  • Programmable UV/OV Thresholds
  • Programmable UV and OV Hysteresis
  • Fault Timer to Eliminate Nuisance Trips
  • Power Good and Fault Outputs
  • 14-Pin TSSOP Package
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Central Office Switching
    • ATCA Systems
    • Base Stations

The TPS2394 is a hot swap power manager which can provide inrush limit, over current protection, short circuit protection. The TPS2394 operates with supply voltages from −12 V to −80 V, and withstands input transient to −100 V.

The TPS2394 uses a power FET to provide load current slew rate control and peak current limiting that is programmed by one resistor and one capacitor. The device also provides a power good output to enable down-stream power converters and a fault output to indicate load problems.

The TPS2394 is a hot swap power manager which can provide inrush limit, over current protection, short circuit protection. The TPS2394 operates with supply voltages from −12 V to −80 V, and withstands input transient to −100 V.

The TPS2394 uses a power FET to provide load current slew rate control and peak current limiting that is programmed by one resistor and one capacitor. The device also provides a power good output to enable down-stream power converters and a fault output to indicate load problems.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM5067 正在供货 具有功率限制功能的 -9V 至 -80V 热插拔控制器 Wider operating voltage range (-80 V to -9 V)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 -48V Hot Swap Power Manager 数据表 2010年 3月 31日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
选择指南 Hot Swap Selection Tool 2015年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。
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
TSSOP (PW) 14 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频