SLVSC42A August   2013  – April 2015 TPS22967

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Typical Application Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics: VBIAS = 5 V
    6. 7.6 Electrical Characteristics: VBIAS = 2.5 V
    7. 7.7 Switching Characteristics
    8. 7.8 Typical Characteristics
      1. 7.8.1 Typical AC Scope Captures at TA = 25ºC, CT = 1 nF
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 ON/OFF Control
      2. 8.3.2 Adjustable Rise Time
      3. 8.3.3 Quick Output Discharge
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Input Capacitor (Optional)
      2. 9.1.2 Output Capacitor (Optional)
      3. 9.1.3 VIN and VBIAS Voltage Range
      4. 9.1.4 Safe Operating Area (SOA)
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Inrush Current
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Integrated Single-Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.5 V
  • Low RON Resistance
    • RON = 22 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 22 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 22 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 4-A Maximum Continuous Switch Current
  • Low Quiescent Current (50 µA)
  • Low Control Input Threshold Enables Use of
    1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD)
  • WSON 8-Pin Package With Thermal Pad

2 Applications

  • Ultrabooks™
  • Notebooks and Netbooks
  • Tablet PCs
  • Consumer Electronics
  • Set-Top Boxes and Residental Gateways
  • Telecom Systems
  • Solid-State Drives (SSD)

3 Description

The TPS22967 device is a small, ultra-low RON, single-channel load switch with controlled turnon. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of
4 A. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In the TPS22967, a 225-Ω pulldown resistor is added for quick output discharge when the switch is turned off.

The TPS22967 is available in a small, space-saving 2-mm × 2-mm 8-pin WSON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS22967 WSON (8) 2.00 mm × 2.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

4 Typical Application Schematic

TPS22967 typ_app_lvsc42.gif