TPS22960
- Integrated dual-load switch
- Input voltage range: 1.62V to 5.5V
- Low ON-state resistance
- rON = 342mΩ at VIN = 5.5V
- rON = 435mΩ at VIN = 3.3V
- rON = 523mΩ at VIN = 2.5V
- rON = 737mΩ at VIN = 1.8V
- 500mA maximum continuous switch current
- Low quiescent current and shutdown current
- Controlled switch output rise time: 75µs or 660µs
- Integrated quick output discharge transistor
- ESD performance tested per JESD 22
- 2000V human body model (A114-B, Class II)
- 1000V charged-device model (C101)
- 8-pin SOT (DCN) package: 3mm × 3mm
- 8-pin UQFN (RSE) package: 1.5mm × 1.5mm
The TPS22960 is a small low-rON dual-channel load switch with controlled turnon. The devices contain two P-channel MOSFETs that can operate over an input voltage range of 1.62V to 5.5V. Each switch is independently controlled by on/off inputs (ON1 and ON2), which are capable of interfacing directly with low-voltage control signals. In TPS22960 a 85Ω on-chip load resistor is added for quick discharge when the switch is turned off.
The rise time (slew-rate) of the device is internally controlled in order to avoid inrush current, and it can be slowed down if needed using the SR pin: at 3.3V, TPS22960 features a 75µs rise time with the SR pin tied to ground and 660µs with the SR pin tied to high.
The TPS22960 is available in a space-saving 8-pin UQFN package and in an 8-pin SOT package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS22960 Low-Input Voltage, Dual-Load Switch With Controlled Turnon 数据表 (Rev. E) | PDF | HTML | 2024年 4月 5日 | ||
应用手册 | Load Switch Thermal Considerations (Rev. A) | 2018年 10月 11日 | ||||
应用手册 | Basics of Load Switches (Rev. A) | 2018年 9月 5日 | ||||
应用手册 | Selecting a Load Switch to Replace a Discrete Solution | 2017年 4月 30日 | ||||
应用手册 | Timing of Load Switches | 2017年 4月 27日 | ||||
应用手册 | Managing Inrush Current (Rev. A) | 2015年 5月 28日 | ||||
应用手册 | 负载开关:什么是负载开关,为什么需要负载开关,如何选择正确的负载开关? | 最新英语版本 (Rev.A) | 2014年 8月 11日 | |||
EVM 用户指南 | Using the TPS22960EVM Dual Channel Load Switch IC (Rev. A) | 2014年 1月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS22960EVM — TPS22960EVM 评估模块
借助 TPS22960EVM 评估模块 (EVM),用户能够将电源连接到采用 8 引脚 µQFN 封装的负载开关并对其进行控制。可轻松地对导通电阻、输出压摆率和输出放电属性等参数进行评估
TPS22960 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-00300 — 隔离式同步串行通信模块
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DCN) | 8 | 查看选项 |
UQFN (RSE) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。