主页 电源管理 电源开关 负载开关

TPS2013A

正在供货

5.5V、1.5A、35mΩ 负载开关

产品详情

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Imax (A) 2.6 Ron (typ) (mΩ) 36 Shutdown current (ISD) (typ) (µA) 0.3 Quiescent current (Iq) (typ) (µA) 75 Soft start Fixed Rise Time Current limit type Fixed Features Analog current monitor Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Short circuit protection, Thermal shutdown
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Imax (A) 2.6 Ron (typ) (mΩ) 36 Shutdown current (ISD) (typ) (µA) 0.3 Quiescent current (Iq) (typ) (µA) 75 Soft start Fixed Rise Time Current limit type Fixed Features Analog current monitor Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Short circuit protection, Thermal shutdown
HTSSOP (PWP) 14 32 mm² 5 x 6.4 SOIC (D) 8 29.4 mm² 4.9 x 6
  • 33-m (5-V Input) High-Side MOSFET Switch
  • Short-Circuit and Thermal Protection
  • Operating Range . . . 2.7 V to 5.5 V
  • Logic-Level Enable Input
  • Typical Rise Time. . . 6.1 ms
  • Undervoltage Lockout
  • Maximum Standby Supply Current. . . 10 µA
  • No Drain-Source Back-Gate Diode
  • Available in 8-pin SOIC and 14-Pin TSSOP Packages
  • Ambient Temperature Range, -40°C to 85°C
  • 2-kV Human-Body-Model, 200-V Machine-Model ESD Protection

  • 33-m (5-V Input) High-Side MOSFET Switch
  • Short-Circuit and Thermal Protection
  • Operating Range . . . 2.7 V to 5.5 V
  • Logic-Level Enable Input
  • Typical Rise Time. . . 6.1 ms
  • Undervoltage Lockout
  • Maximum Standby Supply Current. . . 10 µA
  • No Drain-Source Back-Gate Diode
  • Available in 8-pin SOIC and 14-Pin TSSOP Packages
  • Ambient Temperature Range, -40°C to 85°C
  • 2-kV Human-Body-Model, 200-V Machine-Model ESD Protection

The TPS201xA family of power distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices are 50-m N-channel MOSFET high-side power switches. The switch is controlled by a logic enable compatible with 5-V logic and 3-V logic. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS201xA limits the output current to a safe level by switching into a constant-current mode. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present.

The TPS201xA devices differ only in short-circuit current threshold. The TPS2010A limits at 0.3-A load, the TPS2011 at 0.9-A load, the TPS2012A at 1.5-A load, and the TPS2013A at 2.2-A load (see Available Options). The TPS201xA is available in an 8-pin small-outline integrated-circuit (SOIC) package and in a 14-pin thin-shrink small-outline package (TSSOP) and operates over a junction temperature range of -40°C to 125°C.)

The TPS201xA family of power distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices are 50-m N-channel MOSFET high-side power switches. The switch is controlled by a logic enable compatible with 5-V logic and 3-V logic. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS201xA limits the output current to a safe level by switching into a constant-current mode. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures the switch remains off until valid input voltage is present.

The TPS201xA devices differ only in short-circuit current threshold. The TPS2010A limits at 0.3-A load, the TPS2011 at 0.9-A load, the TPS2012A at 1.5-A load, and the TPS2013A at 2.2-A load (see Available Options). The TPS201xA is available in an 8-pin small-outline integrated-circuit (SOIC) package and in a 14-pin thin-shrink small-outline package (TSSOP) and operates over a junction temperature range of -40°C to 125°C.)

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS22950 正在供货 具有可调节电流限制的 5.5V、2A、40mΩ 负载开关 Higher output current (3A), wider voltage range (1.8V to 5.5V) and adjustable current limit
TPS25221 正在供货 高电平有效且具有反向阻断功能的 0.275-2.7A 可调节ILIMIT、2.5-5.5V、70mΩ USB 电源开关 This product is a high accuracy (6.5%), adjustable current limit (up to 2A) switch.
功能与比较器件相似
TPS22919 正在供货 具有可调节输出放电功能的 5.5V、1.5A、90mΩ 负载开关 This product is a self-protected 5.5V, 1.5A load switch with optional output discharge.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Power Distribution Switches 数据表 (Rev. C) 2007年 9月 26日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Basics of eFuses (Rev. A) 2018年 4月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

USB-CTM-MINIDK-EVM — 支持视频和充电的 USB Type-C™ 微型底座板评估模块

Type-C 微型底座板旨在帮助评估支持视频和充电的 Type-C 底座实施方案。USB-C™ 底座是一款对接系统,能够支持跨 USB-C™ 连接的 USB 传输和默认 VBUS 的扩展功能。这款对接系统能够支持跨 USB-C™ 连接的 USB 传输和默认 VBUS 的扩展功能。此底座具有支持不同视频数据类型的协议转换器,包括 DisplayPort 到 HDMI 以及 DisplayPort 到 VGA 协议转换器。
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
TIDA-01243 — 支持视频和充电的 USB Type-C™ 和电力输送微型底座参考设计

USB Type-C® 和电力输送 (PD) 微型底座参考设计为 USB Type-C 底座提供参考,包括音频、USB 数据、电源和视频。本参考设计具有 2 英寸 x 4 英寸的小型外形,并通过主 USB Type-C PD 端口支持源电源和灌电流电源功能。视频输出功能包括 DisplayPort 和 HDMI。
设计指南: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 14 查看选项
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频