可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPL1401 正在供货 具有缓冲刷的 256 抽头高精度数字电位器 256-Tap buffered-DPOT in smaller 2-mm x 2-mm QFN package

产品详情

Number of steps 256 Number of channels 2 End-to-end resistance (typ) (Ω) 10000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type SPI Memory Non-Volatile Bandwidth (MHz) 2 Temp coeff (typ) (ppm/°C) 132 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 105 Rating Catalog
Number of steps 256 Number of channels 2 End-to-end resistance (typ) (Ω) 10000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type SPI Memory Non-Volatile Bandwidth (MHz) 2 Temp coeff (typ) (ppm/°C) 132 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 105 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • Two Potentiometers With 256-Position Resolution
  • Non-Volatile Memory Stores Wiper Settings
  • 10-kΩ End-to-End Resistance (TPL0202-10)
  • Fast Power-Up Response Time: <100 µs
  • ±1 LSB INL, ±0.5 LSB DNL (Voltage-Divider Mode)
  • 12 ppm/°C Ratiometric Temperature Coefficient
  • SPI Serial Interface
  • 2.7 to 5.5 V Single-Supply Operation
  • Operating Temperature Range From –40°C to +105°C
  • Two Potentiometers With 256-Position Resolution
  • Non-Volatile Memory Stores Wiper Settings
  • 10-kΩ End-to-End Resistance (TPL0202-10)
  • Fast Power-Up Response Time: <100 µs
  • ±1 LSB INL, ±0.5 LSB DNL (Voltage-Divider Mode)
  • 12 ppm/°C Ratiometric Temperature Coefficient
  • SPI Serial Interface
  • 2.7 to 5.5 V Single-Supply Operation
  • Operating Temperature Range From –40°C to +105°C

The TPL0202 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0202-10 has an end-to-end resistance of 10 kΩ.

This DPOT can be used as a mechanical potentiometer replacement, allowing the user (or software) to digitally control and adjust resistance.

The TPL0202 has non-volatile memory (EEPROM) which can be used to store the wiper position for automatic recall upon power-up. The internal registers of the TPL0202 can be accessed using a SPI-compatible digital interface.

The TPL0202 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0202-10 has an end-to-end resistance of 10 kΩ.

This DPOT can be used as a mechanical potentiometer replacement, allowing the user (or software) to digitally control and adjust resistance.

The TPL0202 has non-volatile memory (EEPROM) which can be used to store the wiper position for automatic recall upon power-up. The internal registers of the TPL0202 can be accessed using a SPI-compatible digital interface.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TPL0202 256-Taps Dual Channel Digital Potentiometer With SPI and Non-Volatile Memory 数据表 (Rev. E) PDF | HTML 2017年 2月 17日
应用简报 Replacing Digital Potentiometers with Precision DACs 2019年 7月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPL0202 IBIS Model

SLIM305.ZIP (9 KB) - IBIS Model
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
TIDA-00663 — 雷达脉冲飞行时间参考设计

光探测和测距 (LIDAR) 系统利用光在物体之间传输所需的时间尝试测量与此目标之间的距离。TIDA-00663 参考设计展示了如何为 LIDAR 设计基于时间数字转换器 (TDC) 的时间测量后端以及相关的前端。LIDAR 脉冲飞行时间参考设计可用于无法通过建立与目标的实际接触来测量与目标之间的距离的所有应用。典型示例包括测量后勤中心的传送带上是否存在物体、在众多机械手之中确保运动的机械手周围保持安全距离。
设计指南: PDF
原理图: PDF
封装 引脚 下载
WQFN (RTE) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频