ZHCSEQ4 July 2015 TPIC2060A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 51 | PS | Ground terminal for internal analog |
AGND/DGND | 23 | PS | Ground terminal for internal digital and analog |
CA5V | 28 | MISC | The capacitance connection terminal for control system power supply. Connect a 0.1-µF or lager decoupling capacitor. |
CP1 | 8 | MISC | Capacitance connections for charge pump |
CP2 | 9 | ||
CP3 | 10 | ||
CV3P3 | 22 | MISC | Capacitance terminal for internal 3.3-V core (typ 0.1 µF) |
FCS_P | 39 | OUT | Focus positive output terminal |
FCS_N | 40 | OUT | Focus negative output terminal |
GPOUT | 11 | OUT | General-purpose output (test monitor) |
IDCHG(TEST) | 53 | — | Test pin (leave open) |
LIN9VG | 54 | — | 9-V predriver output control signal for external NFET |
LINFB | 55 | — | Voltage feedback of 9-V pre-driver (controlled to LINFB = 1.215 V) |
LOAD_N | 26 | OUT | Load negative output terminal |
LOAD_P | 27 | OUT | Load positive output terminal |
MCOM | 49 | IN | Motor center tap connection |
(N.C) | 20, 21, 24, 29, 50, 52, 56 | — | Leave open |
P12V_SLD | 3 | PS | Power supply terminal for SLED drivers |
P12V_SPM1 | 42 | PS | Power supply terminal for SPM driver output stage |
P12V_SPM2 | 46 | PS | Power supply terminal for SPM driver output stage |
P5V | 34 | PS | Power supply terminal for 5-V driver output |
P5V12L | 25 | PS | Power supply terminal (5 or 12 V) for load driver output stages |
PGND_1 | 41 | PS | GND terminal |
PGND_2 | 6 | PS | GND terminal |
PGND_SPM1 | 44 | PS | Ground terminal for spindle driver |
PGND_SPM2 | 48 | PS | Ground terminal for spindle driver |
RDY | 13 | OUT | Device ready signal internally pulled up to SIOV |
SCLK | 15 | IN | SIO Serial clock input terminal |
SIMO | 16 | IN | SIO slave input master output terminal |
SIOV | 18 | PS | Power supply terminal for serial port 3.3 V typical |
SLED1_N | 2 | OUT | Sled1 negative output terminal |
SLED1_P | 1 | OUT | Sled1 positive output terminal |
SLED2_N | 5 | OUT | Sled2 negative output terminal |
SLED2_P | 4 | OUT | Sled2 positive output terminal |
SOMI | 17 | OUT | SIO slave output master input terminal |
SSZ | 14 | IN | SIO slave select active-low input terminal |
STP1_N | 32 | OUT | STP1 negative output terminal for collimator lens motor |
STP1_P | 33 | OUT | STP1 positive output terminal for collimator lens motor |
STP2_N | 30 | OUT | STP2 negative output terminal for collimator lens motor |
STP2_P | 31 | OUT | STP2 positive output terminal for collimator lens motor |
TLT_N | 35 | OUT | Tilt negative output terminal |
TLT_P | 36 | OUT | Tilt positive output terminal |
TRK_P | 37 | OUT | Tracking positive output terminal |
TRK_N | 38 | OUT | Tracking negative output terminal |
U | 43 | OUT | U phase output terminal for spindle motor |
V | 45 | OUT | V phase output terminal for spindle motor |
W | 47 | OUT | W phase output terminal for spindle motor |
XFG | 12 | OUT | Motor speed signal output, internally pulled up to SIOV |
XRSTIN | 19 | IN | RESET input terminal to reset the driver IC (optional) |