TPD8S009

正在供货

适用于 HDMI 和 DisplayPort 的 8 通道 0.8pF、5.5V、±8kV ESD 保护二极管

产品详情

Package name WSON Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 8 IO capacitance (typ) (pF) 0.8 Clamping voltage (V) 20 Breakdown voltage (min) (V) 9
Package name WSON Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 8 IO capacitance (typ) (pF) 0.8 Clamping voltage (V) 20 Breakdown voltage (min) (V) 9
WSON (DSM) 15 16.25 mm² 6.5 x 2.5
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8 / 20 µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates (3-dB Bandwidth > 4 GHz)
  • Ioff Feature
  • Industrial Temperature Range:–40°C to +85°C
  • Easy Straight-Through Routing Package for HDMI and DisplayPort Connectors

All trademarks are the property of their respective owners.

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8 / 20 µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates (3-dB Bandwidth > 4 GHz)
  • Ioff Feature
  • Industrial Temperature Range:–40°C to +85°C
  • Easy Straight-Through Routing Package for HDMI and DisplayPort Connectors

All trademarks are the property of their respective owners.

The TPD8S009 device is an eight-channel TVS diode array for ESD protection. The TPD8S009 is rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8 pF) of this device, coupled with the excellent matching between differential signal pairs enables this device to provide transient voltage suppression circuit protection for high-speed idfferential data rates (3-dB bandwidth >
4 GHz).

The TPD8S009 is offered in a 8-pin SON package. This package offers easy design and layout, as the package matches exactly with the HDMI and DisplayPort high-speed pinout.

The TPD8S009 device is an eight-channel TVS diode array for ESD protection. The TPD8S009 is rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8 pF) of this device, coupled with the excellent matching between differential signal pairs enables this device to provide transient voltage suppression circuit protection for high-speed idfferential data rates (3-dB bandwidth >
4 GHz).

The TPD8S009 is offered in a 8-pin SON package. This package offers easy design and layout, as the package matches exactly with the HDMI and DisplayPort high-speed pinout.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPD8S009 8-Channel ESD Protection for DisplayPort and HDMI 数据表 (Rev. A) PDF | HTML 2015年 12月 29日
用户指南 阅读并了解 ESD 保护数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 22日
应用手册 ESD 包装和布局指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
选择指南 System-Level ESD Protection Guide (Rev. D) 2022年 9月 7日
用户指南 Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ESDEVM — 通用 ESD 评估模块

<p>The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested.</p>
(...)

用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPD8S009 HSpice Model

SLVM500.ZIP (24 KB) - HSpice Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

DLP4500-C350REF — DLP 0.45 WXGA 芯片组参考设计

该参考设计采用 DLP® 0.45 英寸 WXGA 芯片组并应用于 DLP® LightCrafter™ 4500 评估模块 (EVM) 中,能够灵活控制工业、医疗和科学应用领域中的高分辨率精确图形。借助基于 USB 的免费 GUI 和 API,开发人员可轻松将 TI 的创新型数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设相集成,以打造与众不同的 3D 机器视觉系统、3D 打印机和扩增实境显示器。



 

 

测试报告: PDF
原理图: PDF
参考设计

TIDA-00254 — 面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成

3D 机器视觉参考设计采用德州仪器 (TI) 的 DLP 软件开发套件 (SDK),使得开发人员可以通过将 TI 的数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设集成来轻松构建 3D 点云。高度差异化 3D 机器视觉系统利用 DLP® LightCrafter™ 4500 估模块 (EVM)(采用 DLP® 0.45 英寸 WXGA 芯片组),能够灵活控制工业、医疗和安全应用的高分辨率精确图形。
测试报告: PDF
原理图: PDF
封装 引脚 下载
WSON (DSM) 15 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频