TPD8E003

正在供货

8 通道 9pF、5.5V、±12kV ESD 保护二极管

产品详情

Package name WSON Peak pulse power (8/20 μs) (max) (W) 55 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 8 IO capacitance (typ) (pF) 9 Clamping voltage (V) 10 Breakdown voltage (min) (V) 6
Package name WSON Peak pulse power (8/20 μs) (max) (W) 55 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 8 IO capacitance (typ) (pF) 9 Clamping voltage (V) 10 Breakdown voltage (min) (V) 6
WSON (DQD) 8 2.295 mm² 1.7 x 1.35
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 3.5-A (8/20 µs)
  • IO Capacitance: 9 pF (Typical)
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 100 nA (Maximum)
  • Industrial Temperature Range: –40°C to 85°C
  • Space-Saving, Ultra-Thin, WSON Package
  • APPLICATIONS
    • End Equipment
      • Laptops and Desktops
      • IP Phones
    • Interfaces
      • Keypads
      • GPIO Headers
      • Touchscreens
      • Low-Speed Memory Interfaces

All other trademarks are the property of their respective owners

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 3.5-A (8/20 µs)
  • IO Capacitance: 9 pF (Typical)
  • DC Breakdown Voltage: 6 V (Minimum)
  • Low Leakage Current: 100 nA (Maximum)
  • Industrial Temperature Range: –40°C to 85°C
  • Space-Saving, Ultra-Thin, WSON Package
  • APPLICATIONS
    • End Equipment
      • Laptops and Desktops
      • IP Phones
    • Interfaces
      • Keypads
      • GPIO Headers
      • Touchscreens
      • Low-Speed Memory Interfaces

All other trademarks are the property of their respective owners

The TPD8E003 device is a unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD8E003 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device provides 8 channels of ESD protection in a space-saving WSON package. Typical applications for the TPD8E003 include Keypad, GPIO, resistive touchscreen, and low-speed memory interfaces. Also, see the TPD2E2U06 and TPD4E05U06 for 2- and 4-channel ESD protection solutions, respectively.

The TPD8E003 device is a unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD8E003 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device provides 8 channels of ESD protection in a space-saving WSON package. Typical applications for the TPD8E003 include Keypad, GPIO, resistive touchscreen, and low-speed memory interfaces. Also, see the TPD2E2U06 and TPD4E05U06 for 2- and 4-channel ESD protection solutions, respectively.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPD8E003 8-Channel ESD Protection Diode for Keypad and GPIO 数据表 (Rev. B) PDF | HTML 2016年 3月 31日
应用简报 为 GPIO 引脚提供 ESD 保护 PDF | HTML 英语版 PDF | HTML 2024年 1月 9日
用户指南 阅读并了解 ESD 保护数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 22日
应用手册 ESD 保护布局指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 7月 25日
用户指南 Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ESDEVM — 通用 ESD 评估模块

Texas Instrument's ESDEVM evaluation module allows the evaluation of most of TI's ESD portfolio. The board comes with all traditional ESD footprints in order to be able to test any number of devices. Devices that need to be tested can be soldered onto their respect footprint and then tested. For (...)
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
TIDM-ULTRASONIC-FLOW-TDC — 超声波 TDC 流量计参考设计

TIDM-ULTRASONIC-FLOW-TDC 是含 LCD 的超声波流量计(水表、燃气表或热量表)的参考设计,采用了时间数字转换器和超低功耗 MCU。解决方案包含优化的泄露检测、低功耗和小外形,这些都是水表、热量表和燃气表应用的重要要求。此设计还包括用于系统电源的高效直流-直流转换器。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01373 — EEPROM 编程工具参考设计

TIDA-01373 是一款可扩展编程工具的参考硬件和软件示例,适用于 DRV10983、DRV10975、DRV10983-Q1 和 DRV10987 集成型 BLDC 电机驱动器。这些器件采用需要设置为特定于电机参数的可配置 EEPROM 寄存器。此参考设计提供了有关如何同时将多达 8 个电机驱动器器件编程为特定于用户的 EEPROM 电机参数值的详细信息。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00079 — TIDA-00079 - 高效率 IP 摄像机电源模块设计

此 IP 摄像机电源模块是一种高效电源解决方案,可在 1 类 PoE 功率级别实现高性能 1080p 操作。这种用在低功率 DM385-AR331 IP 摄像机中的创新电源模块依赖 TPS5432 等同样非常经济实惠的高效转换器。因此,TI 能够提供一种在实现高性能的同时将系统功率降低到行业顶级的解决方案。
设计指南: PDF
原理图: PDF
封装 引脚 下载
WSON (DQD) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频