TPD6E001

正在供货

适用于 USB 2.0 且具有 1nA 最大漏电流和 VCC 引脚的 6 通道 1.5pF、5.5V、±8kV ESD 保护二极管

产品详情

Package name UQFN, WQFN Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 6 IO capacitance (typ) (pF) 1.5 Clamping voltage (V) 15 Breakdown voltage (min) (V) 11
Package name UQFN, WQFN Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 6 IO capacitance (typ) (pF) 1.5 Clamping voltage (V) 15 Breakdown voltage (min) (V) 11
UQFN (RSE) 10 3 mm² 2 x 1.5 WQFN (RSF) 12 16 mm² 4 x 4
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • I/O Capacitance: 1.5-pF (Typical)
  • Low Leakage Current: 1-nA (Maximum)
  • Low Supply Current: 1-nA (Typical)
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving RSE and RSF Package Options
  • Alternate 2-, 3-, 4-Channel Options Available:
    TPD2E2U06, TPD3E001, and TPD4E1U06
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • I/O Capacitance: 1.5-pF (Typical)
  • Low Leakage Current: 1-nA (Maximum)
  • Low Supply Current: 1-nA (Typical)
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving RSE and RSF Package Options
  • Alternate 2-, 3-, 4-Channel Options Available:
    TPD2E2U06, TPD3E001, and TPD4E1U06

The TPD6E001 is a six-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD6E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current (<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.

The TPD6E001 is available in space saving RSE (UQFN) and RSF (WQFN) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD3E001, and TPD4E1U06 which are 2, 3, and 4 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.

The TPD6E001 is a six-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD6E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current (<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.

The TPD6E001 is available in space saving RSE (UQFN) and RSF (WQFN) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD3E001, and TPD4E1U06 which are 2, 3, and 4 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPD6E001 Low-Capacitance 6-Channel ESD-Protection for High-Speed Data Interfaces 数据表 (Rev. D) PDF | HTML 2015年 9月 30日
用户指南 阅读并了解 ESD 保护数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 22日
应用手册 ESD 包装和布局指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
选择指南 System-Level ESD Protection Guide (Rev. D) 2022年 9月 7日
用户指南 Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ESDEVM — 通用 ESD 评估模块

Texas Instrument's ESDEVM evaluation module allows the evaluation of most of TI's ESD portfolio. The board comes with all traditional ESD footprints in order to be able to test any number of devices. Devices that need to be tested can be soldered onto their respect footprint and then tested. For (...)
用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPD6E001 IBIS Model

SLLM179.ZIP (5 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDEP0025 — 用于工业通信和电机控制的单芯片驱动器

该参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了硬件接口。该平台还使您能够在各种工业自动化设备中实现实时 EtherCAT 通信标准。该平台可以在工业自动化、工厂自动化或工业通信等应用中实现具有小占用空间、低功耗和单芯片解决方案的设计。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00204 — 符合 EMI/EMC 标准的工业温度级双端口千兆位以太网参考设计

此设计用于对两个工业级 DP83867IR 千兆位以太网 PHY 和 Sitara™ 主机处理器(含集成式以太网 MAC 和交换机)进行性能评估。此设计旨在满足关于 EMI 和 EMC 的工业要求。此设计的应用固件实现了适用于 PHY、UDP 和 TCP/IP 协议栈以及 HTTP Web 服务器示例的驱动程序。主机处理器配置为从板载 SD 卡引导预装的固件。通过 USB 虚拟 COM 端口可访问 PHY 寄存器。通过 JTAG 接口可进行自己的固件开发。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0022 — 具有集成 BiSS C 主控接口的 ARM MPU

BiSS C 主协议在工业通信子系统上的实施 (PRU-ICSS)。该设计提供可编程实时单元 (PRU) 的完整文档和源代码。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0035 — 具有集成 HIPERFACE DSL 主接口的 ARM MPU 参考设计

该参考设计在工业通信子系统 (PRU-ICSS) 上实现了 HIPERFACE DSL 主协议。利用两线制接口,可以将位置反馈线集成到电机电缆中。该参考设计包含 AM437x PRU-ICSS 固件和 TIDA-00177 收发器参考设计。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0050 — EnDat 2.2 系统参考设计

此参考设计基于 HEIDENHAIN EnDat 2.2 标准针对位置或旋转编码器实现了 EnDat 2.2 主协议栈和硬件接口。此设计由 EnDat 2.2 主协议栈、使用 RS-485 收发器的半双工通信,以及在 Sitara AM437x 工业开发工具包上实现的线路终端组成。此设计经过充分测试,符合 HEIDENHAIN EnDat 2.2 标准。除了 EnDat 位置反馈之外,AM437x IDK 还能够支持工业通信和电机驱动,如 AM437x 单芯片电机控制设计指南中所述。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0054 — 适用于变电站自动化的并行冗余协议 (PRP) 以太网参考设计

此参考设计为智能电网输电和配电网络中的变电站自动化设备提供高可靠性、低延迟网络通信。它支持 IEC 62439 标准中使用 PRU-ICSS 的并行冗余协议 (PRP) 规范。此参考设计是 FPGA 方法的较低成本替代方法,可提供在无需额外组件的情况下添加 IEC 61850 支持等功能的灵活性和性能。
设计指南: PDF
原理图: PDF
参考设计

TIDEP-0075 — 工业通信网关 PROFINET IRT 转 PROFIBUS 主设备参考设计

PROFINET 可实现高速、确定性通信和企业连接,因此正在成为自动化领域的主要工业以太网协议。但是,PROFIBUS 是世界上常用的现场总线协议,出于保护过往投资的原因,该协议在未来许多年内仍会占有重要地位并将得到沿用。认识到制炼厂中的混合特性,此参考设计是将现有现场总线技术迁移到基于 Sitara™ AM57x 处理器的可编程实时单元和工业通信子系统 (PRU-ICSS) 的实时以太网网络的一个组成部分。此设计在 AM572x 上演示了 PROFIBUS 主设备和 PROFINET IRT 设备,协议栈同时在 ARM Cortex-A15 核心上运行,而整个 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0078 — 适用于 AM572x 的 OPC UA 数据访问服务器参考设计

OPC UA 是一种工业机器对机器协议,设计用于在工业 4.0 下连接的所有机器之间实现互操作性和通信。此参考设计演示了 Matrikon OPC™ OPC UA 服务器开发工具包 (SDK) 的使用方法,允许使用嵌入在项目或设计中运行的 OPC-UA 数据访问 (DA) 服务器进行通信。OPC UA DA 处理实时数据,适用于时间对数据而言至关重要的工业自动化应用。提供了一个参考 OPC UA 服务器部署,用于访问 AM572x IDK 的 GPIO 功能。可以扩展参考代码,以便提供 AM572x IDK 板可以访问的任何数据的 OPC UA 接口,包括通过 (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP0043 — Acontis EtherCAT 主站协议栈参考设计

Acontis EC-Master EtherCAT Master 堆栈是一种可移植度非常高的软件堆栈,可在各种嵌入式平台上使用。EC-Master 支持高性能的 TI Sitara MPU,可提供先进的 EtherCAT Master 解决方案,客户可使用该解决方案来实施 EtherCAT 通信接口电路板、基于 EtherCAT 的 PLC 或运动控制应用。EC-Master 结构设计让用户无需计划额外的任务,因此即使在没有操作系统的平台(例如 AM335x 上支持的 TI Starterware)上也可以使用全部堆栈功能。这种架构结合高速以太网驱动器让用户能在 Sitara 平台上实施 (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
UQFN (RSE) 10 查看选项
WQFN (RSF) 12 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频