TPD4S012

正在供货

适用于 USB 接口且具有 15V 耐受 Vbus 的四通道 0.8pF、5.5V、±10kV ESD 保护二极管

产品详情

Package name USON Peak pulse power (8/20 μs) (max) (W) 60 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 Clamping voltage (V) 8 Breakdown voltage (min) (V) 20
Package name USON Peak pulse power (8/20 μs) (max) (W) 60 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 Clamping voltage (V) 8 Breakdown voltage (min) (V) 20
USON (DRY) 6 1.45 mm² 1.45 x 1
  • Integrated ESD Clamps on all Pins
  • USB Signal Pins (D+, D–, ID)
    • 0.8-pF Line Capacitance
  • Supports Data Rates in Excess of 480 Mbps
  • IEC 61000-4-2 ESD Protection (Level 4 Contact)
    • ±10-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge
    • 3 Amps Peak Pulse Current
  • APPLICATIONS
    • Cellular Phones
    • Digital Cameras
    • Global Positioning Systems (GPS)
    • Portable Digital Assistants (PDA)
    • Portable Computers

All other trademarks are the property of their respective owners

  • Integrated ESD Clamps on all Pins
  • USB Signal Pins (D+, D–, ID)
    • 0.8-pF Line Capacitance
  • Supports Data Rates in Excess of 480 Mbps
  • IEC 61000-4-2 ESD Protection (Level 4 Contact)
    • ±10-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge
    • 3 Amps Peak Pulse Current
  • APPLICATIONS
    • Cellular Phones
    • Digital Cameras
    • Global Positioning Systems (GPS)
    • Portable Digital Assistants (PDA)
    • Portable Computers

All other trademarks are the property of their respective owners

The TPD4S012 is a four-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array for USB chargers and USB On-The-Go (OTG) interfaces.

The TPD4S012 provides IEC 61000-4-2 system level ESD Protection featuring 15 V tolerance on the VBUS line. The device is ideal for providing circuit protection for USB charger and OTG applications due to its high-voltage tolerance at the VBUS line and small flow-through package.

The TPD4S012 is a four-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array for USB chargers and USB On-The-Go (OTG) interfaces.

The TPD4S012 provides IEC 61000-4-2 system level ESD Protection featuring 15 V tolerance on the VBUS line. The device is ideal for providing circuit protection for USB charger and OTG applications due to its high-voltage tolerance at the VBUS line and small flow-through package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPD4S012 4-Channel ESD Solution for USB-HS/USB OTG/USB Charger Interface 数据表 (Rev. B) PDF | HTML 2014年 7月 2日
用户指南 阅读并了解 ESD 保护数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 22日
应用手册 ESD 包装和布局指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
选择指南 System-Level ESD Protection Guide (Rev. D) 2022年 9月 7日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPD4S012 HSpice Model

SLVM499.ZIP (26 KB) - HSpice Model
仿真模型

TPD4S012 IBIS Model

SLLM086.ZIP (5 KB) - IBIS Model
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
许多 TI 参考设计都包括 TPD4S012

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
USON (DRY) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频