TPD4S010

正在供货

适用于 USB 3.0 且具有 5A 8/20us 浪涌额定值的四通道 0.8pF、5.5V、±8kV ESD 保护二极管

可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能优于所比较器件的普遍直接替代产品
TPD4E05U06 正在供货 适用于 USB、HDMI 和高速接口的四通道 0.5pF、5.5V、±12kV ESD 保护二极管 Lower capacitance and clamping voltage intended for use on high speed data lines

产品详情

Package name USON Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 20 Dynamic resistance (typ) 1.1 Interface type Ethernet, HDMI 1.4/1.3, LVDS, SATA/PCIe, USB 2.0 Breakdown voltage (min) (V) 9 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Package name USON Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 20 Dynamic resistance (typ) 1.1 Interface type Ethernet, HDMI 1.4/1.3, LVDS, SATA/PCIe, USB 2.0 Breakdown voltage (min) (V) 9 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
USON (DQA) 10 2.5 mm² 2.5 x 1
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates
    (3-dB Bandwidth > 4 GHz)
  • Ultra-low Matching Capacitance Between
    Differential Signal Pairs
  • Ioff Feature for the TPD4S009
  • Industrial Temperature Range:
    –40°C to 85°C
  • Easy Straight through Routing, Space-Saving
    Package Options
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates
    (3-dB Bandwidth > 4 GHz)
  • Ultra-low Matching Capacitance Between
    Differential Signal Pairs
  • Ioff Feature for the TPD4S009
  • Industrial Temperature Range:
    –40°C to 85°C
  • Easy Straight through Routing, Space-Saving
    Package Options

The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).

The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D– signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.

The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).

The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D– signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface 数据表 (Rev. G) PDF | HTML 2015年 6月 26日
用户指南 阅读并了解 ESD 保护数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 22日
选择指南 System-Level ESD Protection Guide (Rev. D) 2022年 9月 7日
应用手册 ESD 保护布局指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 7月 25日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8353RH-EVM — DRV8353RH 三相无刷直流智能栅极驱动器评估模块

DRV8353RH-EVM 是基于 DRV8353RH 栅极驱动器和 CSD19532Q5B NexFET™ MOSFET 的 15A 三相无刷直流驱动级。

该模块具有单独的直流总线和相电压感应以及单独的低侧电流分流放大器,因此该评估模块非常适合无传感器 BLDC 算法。该模块通过集成式 0.35A 降压转换器为 MCU 提供 3.3V 电源。该驱动级具有 IDRIVE 配置和故障引脚,并通过具有特定电阻值的易于配置的硬件接口提供短路、过热、击穿和欠压保护。

用户指南: PDF
评估板

DRV8353RS-EVM — DRV8353RS 三相无刷直流智能栅极驱动器评估模块

The DRV8353RS-EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8353RS gate driver and CSD19532Q5B NexFET™ MOSFETs.

The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC (...)

用户指南: PDF
TI.com 上无现货
评估板

ESDEVM — ESD 评估模块

静电敏感器件 (ESD) 评估模块 (EVM) 是用于 TI 大部分 ESD 产品系列的开发平台。为了测试任何型号的器件,该电路板支持所有传统的 ESD 封装结构。器件可以焊接到相应封装结构,然后进行测试。如果是典型的高速 ESD 二极管,则应采用阻抗受控布局来获取 S 参数并剥离电路板引线。如果是非高速 ESD 二极管,则应采用有布线连接到测试点的封装结构,以便轻松运行直流测试,例如击穿电压、保持电压、漏电流等。该电路板布局布线还可以通过将信号引脚短接至信号所在的位置,轻松地将任何器件引脚连接到电源 (VCC) 或地。
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
USON (DQA) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频