TPD4S009

正在供货

适用于高速接口且具有 VCC 引脚的四通道 0.8pF、5.5V、±8kV ESD 保护二极管

产品详情

Package name SOT-23, SOT-SC70, USON, VSSOP Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 Clamping voltage (V) 20 Breakdown voltage (min) (V) 9
Package name SOT-23, SOT-SC70, USON, VSSOP Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 Clamping voltage (V) 20 Breakdown voltage (min) (V) 9
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates
    (3-dB Bandwidth > 4 GHz)
  • Ultra-low Matching Capacitance Between
    Differential Signal Pairs
  • Ioff Feature for the TPD4S009
  • Industrial Temperature Range:
    –40°C to 85°C
  • Easy Straight through Routing, Space-Saving
    Package Options
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5A (8/20µs)
  • I/O Capacitance: 0.8 pF (Typical)
  • Low Leakage Current: 10 nA (Typical)
  • Supports High-Speed Differential Data Rates
    (3-dB Bandwidth > 4 GHz)
  • Ultra-low Matching Capacitance Between
    Differential Signal Pairs
  • Ioff Feature for the TPD4S009
  • Industrial Temperature Range:
    –40°C to 85°C
  • Easy Straight through Routing, Space-Saving
    Package Options

The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).

The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D– signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.

The TPD4S009 and TPD4S010 are four-channel TVS diode arrays for electrostatic discharge (ESD) protection. TPD4S009 and TPD4S010 are rated to dissipate contact ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±8-kV contact discharge ESD protection. The low capacitance (0.8-pF) of these devices, coupled with the excellent matching between differential signal pairs (0.05-pF line-line capacitance for the TPD4S009DRY) enables this device to provide transient voltage suppression circuit protection for high-speed differential data rates (3-dB bandwidth > 4 GHz).

The TPD4S009 is offered in DBV, DCK, DGS, and DRY packages. The TPD4S009DRYR is the most space saving package option available for dual pair high-speed differential lines. The TPD4S010 is offered in the industry standard DQA package. The TPD4S009DGSR and TPD4S010DQAR offer flow-through board layout options to reduce signal glitches normally caused by routing mismatches between the D+ and D– signal pair. See also TPD4E05U06DQAR which is P2P compatible with TPD4S010DQAR. This device offers higher IEC ESD protection, lower capacitance, lower RDYN, lower DC breakdown voltage, and lower clamping voltage.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPD4S009 4-Channel ESD Solution for High-Speed Differential Interface 数据表 (Rev. G) PDF | HTML 2015年 6月 26日
应用手册 用于 USB 接口的 ESD 和浪涌保护 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 23日
应用简报 针对 HDMI 应用的 ESD 保护 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 11月 9日
应用手册 ESD 包装和布局指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
选择指南 System-Level ESD Protection Guide (Rev. D) 2022年 9月 7日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ESDEVM — 通用 ESD 评估模块

Texas Instrument's ESDEVM evaluation module allows the evaluation of most of TI's ESD portfolio. The board comes with all traditional ESD footprints in order to be able to test any number of devices. Devices that need to be tested can be soldered onto their respect footprint and then tested. For (...)
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
TIDA-00447 — 针对洗碗机水泵的 24V 双通道直流无刷电机驱动器参考设计

TIDA-00447 是一种 24V、双路无刷直流 (BLDC) 电机驱动参考设计,它可在洗碗机中用于驱动循环水泵和排水泵。循环水泵和排水泵驱动级设计用于分别实现 100W 和 30W 的连续运行。排水泵驱动基于带集成式功率 MOSFET 的单芯片、低外部组件计数三相电机驱动器,并可提供专有无传感器式控制方案,从而实现连续正弦波驱动。此外,它还特有一个集成降压/线性稳压器,可高效地将电源电压降至 5V 或 3.3V,从而为内部和外部电路供电。循环水泵采用带 MCU、具备保护机制与电流感应功能的外部 MOSFET 驱动器以及外部功率 MOSFET (...)
用户指南: PDF
原理图: PDF
英语版 (Rev.B): PDF
参考设计

TIDA-00436 — 用于具有逐周期堵转电流限制器的 BLDC 电机的 36V、32A 功率级

此参考设计是额定功率高达 1 kW 的电池供电式园艺工具和电动工具中的无刷电机的功率级,通过电压范围为 36 至 42 V 的 10 节锂离子电池供电。此设计使用具有 1.8 mΩ 超低漏源电阻 (RDS_ON) 的 60V N 通道 NexFET(TM),采用 SON5x6 SMD 封装,从而形成 57 × 59 mm 的小巧 PCB 外形。此设计中采用三相栅极驱动器来驱动三相 MOSFET 电桥,该驱动器可在 6V 至 60V 范围内运行,并支持最大设置为 2.3A 灌电流/1.7A 拉电流的可编程栅极电流。C2000™ Piccolo™ (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-00079 — TIDA-00079 - 高效率 IP 摄像机电源模块设计

此 IP 摄像机电源模块是一种高效电源解决方案,可在 1 类 PoE 功率级别实现高性能 1080p 操作。这种用在低功率 DM385-AR331 IP 摄像机中的创新电源模块依赖 TPS5432 等同样非常经济实惠的高效转换器。因此,TI 能够提供一种在实现高性能的同时将系统功率降低到行业顶级的解决方案。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 6 查看选项
SOT-SC70 (DCK) 6 查看选项
USON (DRY) 6 查看选项
VSSOP (DGS) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频