TPD2E001-Q1

正在供货

适用于 USB 2.0 且具有 VCC 引脚的汽车类双通道 1.5pF、5.5V、±8kV ESD 保护二极管

产品详情

Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1.5 Clamping voltage (V) 16 Breakdown voltage (min) (V) 11
Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 100 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1.5 Clamping voltage (V) 16 Breakdown voltage (min) (V) 11
SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6
  • Qualified for Automotive Applications
  • ESD Protection Exceeds
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.5-pF Input Capacitance
  • Low 1-nA (Max) Leakage Current
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Two-Channel Device
  • Space-Saving DRL Package
  • Alternate 3-, 4-, 6-Channel Options Available:
    TPD3E001, TPD4E001, and TPD6E001
  • APPLICATIONS
    • USB 2.0
    • Ethernet
    • FireWire™
    • Video
    • Cell Phones
    • SVGA Video Connections
    • Glucose Meters

FireWire is a trademark of Apple Computer, Inc.

  • Qualified for Automotive Applications
  • ESD Protection Exceeds
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.5-pF Input Capacitance
  • Low 1-nA (Max) Leakage Current
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Two-Channel Device
  • Space-Saving DRL Package
  • Alternate 3-, 4-, 6-Channel Options Available:
    TPD3E001, TPD4E001, and TPD6E001
  • APPLICATIONS
    • USB 2.0
    • Ethernet
    • FireWire™
    • Video
    • Cell Phones
    • SVGA Video Connections
    • Glucose Meters

FireWire is a trademark of Apple Computer, Inc.

The TPD2E001 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD2E001 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±15-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a 1.5-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD2E001 is a two-channel device intended for USB and USB 2.0 applications.

The TPD2E001 is available in the DRL package and is specified for –40°C to 85°C operation.

The TPD2E001 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD2E001 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±15-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a 1.5-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces.

The TPD2E001 is a two-channel device intended for USB and USB 2.0 applications.

The TPD2E001 is available in the DRL package and is specified for –40°C to 85°C operation.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 TPD2E001-Q1 Low-Capacitance 2-Channel +/-15-kV ESD-Protection Array 数据表 2009年 11月 5日
应用手册 用于 USB 接口的 ESD 和浪涌保护 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 1月 23日
用户指南 阅读并了解 ESD 保护数据表 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 9月 22日
应用手册 ESD 包装和布局指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
应用手册 ISO 10605 道路车辆静电放电所产生电气干扰的测试方法 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 9月 14日
应用手册 ESD 保护布局指南 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 7月 25日
应用简报 ESD Protection for Automotive Infotainment (Rev. A) PDF | HTML 2021年 11月 12日
用户指南 Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
白皮书 Designing USB for short-to-battery tolerance in automotive environments 2016年 2月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ESDEVM — 通用 ESD 评估模块

Texas Instrument's ESDEVM evaluation module allows the evaluation of most of TI's ESD portfolio. The board comes with all traditional ESD footprints in order to be able to test any number of devices. Devices that need to be tested can be soldered onto their respect footprint and then tested. For (...)
用户指南: PDF | HTML
TI.com 上无现货
仿真模型

TPD2E001 IBIS Model (Rev. A)

SLLM180A.IBS (22 KB) - IBIS Model
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
TIDEP-01017 — TIDEP-01017

此参考设计为级联成像雷达系统奠定了处理基础。级联雷达设备可支持前端远距离 (LRR) 波束形成应用以及角级联和侧级联雷达和传感器融合系统。此参考设计为有资质的开发人员提供了设计材料,供开发人员创建用于开发和测试 ADAS 应用的有效软件评估平台。该设计将有助于缩短基础平台的开发时间,并为多个汽车雷达前端和天线子系统提供支持。

级联开发套件具有两个主要用例:

  1. 要使用 MMWCAS-DSP-EVM 作为捕获卡,并通过 mmWave Studio 工具完整评估 AWR2243 四芯片级联性能,请查看 TIDEP-01012 设计指南
  2. 要使用 MMWCAS-DSP-EVM 开发雷达实时 SW (...)
设计指南: PDF
原理图: PDF
参考设计

PMP21884 — 适用于可穿戴设备且具有电池充电功能的微型、超低 IQ 直流/直流电源

这是一款高度集成的超小型 (48sqmm) 电源参考设计,适用于智能手表和健身追踪器,可实现超低 IQ。电源包括七个电源轨,其中包括电池充电器、LDO、直流/直流降压转换器和用于心率监测的集成升压转换器、AFE LED 驱动电源或 PMOLED 偏置。
测试报告: PDF
原理图: PDF
参考设计

PMP40286 — 汽车类 USB Type-C™ DFP 5V 3A + USB Type-A 5V 2.4A 充电器参考设计

PMP40286 是一种双端口车载充电器参考设计。此参考设计输出到 5V 3A USB Type-C™ 端口和 5V 2.4A USB Type-A 端口。USB Type-C 端口可向后兼容 BC1.2 和 DCP 配置。Type-A 端口能在使用长电缆将智能手机或平板电脑连接到 USB 充电器时补偿对电压降的影响。在 12V 输入时采用 USB 开关的情况下,解决方案效率高于 91%。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00160 — 具有线路压降补偿的车用 USB 充电器的参考设计

该设计可将8V-42V直流输入转换成5.1V输出,并受TPS2546-Q1可编程电流保护开关保护。其具有的握手协议可为智能手机/平板/手持式设备实现快速充电。通过检测负载电流,并调节DC/DC输出电压,该设计可实现线性USB线缆压差补偿功能,以保持USB端口电压在限定范围内。该设计适用于车载式主机和远端USB集线器等设备。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00162 — 用于汽车应用的环视解决方案

TIDA-00162 是适用于汽车应用的完整环视系统。此参考设计包括四个 1 Mp 摄像机 (OmniVision OV10635)、四个串行器+电源板和一个具有 6 个解串器+电源的子板。子板上提供方便的 FMC 控制器,可以将此参考设计连接到 FPGA 或 MCU 板以进行视频处理。使用 DS90UB913A-Q1 串行器和 DS90UB914A-Q1 解串器的优点是它可以与 OmniVision 的摄像机模块无缝连接,允许您通过单条同轴电缆传输高速数据、双向控制和电力。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00141 — 用于翻转式显示屏的汽车类刷式电机驱动器

TIDA-00141 参考设计提供了推动式开关电机驱动系统(用于驱动信息娱乐系统的翻转式显示屏)的快速设置指南。此解决方案还演示了两种反馈方法:一种使用限位开关,另一种使用电机驱动器上的限流设置。此设计提供一种快速解决方案来加快上市步伐,采用所有通过汽车认证的器件,允许直接连接电池,并且无需在软件方面投入精力。此设计通过整合 TPS65320EVM 板来形成该解决方案。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00133 — 用于汽车类百万像素 CMOS 相机参考设计的同轴无压缩数字视频串行器/解串器

TIDA-00133 参考设计是一种高速串行视频接口,通过此接口,可将远程汽车摄像头模块连接到显示器或机器视觉处理系统。此设计使用 TI 的 FPD-Link III SerDes 技术,通过屏蔽双绞线或同轴电缆传输未压缩的百万像素视频数据、双向控制信号及供电。此设计通过整合 DS90UB913A-CXEVMDS90UB914A-CXEVM 板来形成该解决方案。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-5X3 (DRL) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频