Number of channels (#) |
IO capacitance (Typ) (pF) |
Vrwm (V) |
IEC 61000-4-2 contact (+/- kV) |
IEC 61000-4-5 (A) |
Interface |
Features |
Bi-/uni-directional |
IO leakage current (Max) (nA) |
Rating |
Operating temperature range (C) |
Package Group |
Package size: mm2:W x L (PKG) |
Dynamic resistance (Typ) (Ω) |
Clamping voltage (V) |
TPD1E05U06-Q1 | TPD2E2U06-Q1 | TPD4E02B04-Q1 | TPD4E05U06-Q1 |
---|---|---|---|
1 | 2 | 4 | 4 |
0.4 | 1.5 | 0.25 | 0.5 |
5.5 | 5.5 | 3.6 | 5.5 |
12 | 25 | 12 | 12 |
2.5 | 5.5 | 2 | 2.5 |
Ethernet HDMI 1.4/1.3 HDMI 2.0 LVDS USB 2.0 USB 3.0 |
Ethernet General Purpose LVDS USB 2.0 |
Ethernet General Purpose HDMI 1.4/1.3 HDMI 2.0 LVDS USB 2.0 USB 3.0 |
Ethernet HDMI 1.4/1.3 HDMI 2.0 LVDS USB 2.0 USB 3.0 |
|
|
||
Uni-Directional | Uni-Directional | Bi-Directional | Uni-Directional |
10 | 10 | 10 | 10 |
Automotive | Automotive | Automotive | Automotive |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 125 |
X1SON | 2 |
SC70 | 3
SOT-23 | 3 |
USON | 10 | USON | 10 |
2X1SON: 1 mm2: 1 x .6 (X1SON | 2) |
3SC70: 4 mm2: 2.1 x 2 (SC70 | 3)
3SOT-23: 7 mm2: 2.37 x 2.92 (SOT-23 | 3) |
10USON: 3 mm2: 1 x 2.5 (USON | 10) | 10USON: 3 mm2: 1 x 2.5 (USON | 10) |
0.8 | 0.6 | 0.47 | 0.96 |
23 | 9.7 | 6.6 | 14 |
立即下单 | 立即下单 | 立即下单 | 立即下单 |