TPD12S521
- IEC 61000-4-2 Level 4 ESD Protection
- ±8-kV Contact Discharge on External Lines
- Single-Chip ESD Solution for HDMI Driver
- On-Chip Current Regulator with 55-mA Current
Output - Supports All HDMI 1.3 and HDMI 1.4 Data Rates
(–3 dB Frequency > 3 GHz) - 0.8-pF Capacitance for the High Speed TMDS
Lines - 0.05-pF Matching Capacitance Between the
Differential Signal Pair - 38-Pin TSSOP Provides Seamless Layout Option
with HDMI Connector - Backdrive Protection
- TMDS_D[2:0]+/–
- TMDS_CK+/–
- CE_REMOTE_OUT
- DDC_DAT_OUT
- DDC_CLK_OUT
- HOTPLUG_DET_OUT
- Lead-Free Package
The TPD12S521 is a single-chip electro-static discharge (ESD) circuit protection device for the high-definition multimedia interface (HDMI) transmitter port. While providing ESD protection with transient voltage suppression (TVS) diodes, the TVS protection adds little or no additional glitch in the high-speed differential signals. The high-speed transition minimized differential signaling (TMDS) ESD protection lines add only 0.8-pF capacitance.
The low-speed control lines offer voltage-level shifting to eliminate the need for an external voltage level-shifter IC. The control line TVS diodes add 3.5-pF capacitance to the control lines. The 38-pin DBT package offers a seamless layout routing option to eliminate the routing glitch for the differential signal pairs. The DBT package pitch (0.5 mm) matches with the HDMI connector pitch. In addition, the pin mapping follows the same order as the HDMI connector pin mapping. The TPD12S521 provides an on-chip current limiting switch with output ratings of 55 mA at pin 38. This enables HDMI receiver detection even when the receiver device is powered off.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPD12S521 Single-Chip HDMI Transmitter Port Protection and Interface Device 数据表 (Rev. F) | PDF | HTML | 2016年 2月 8日 | ||
用户指南 | 阅读并了解 ESD 保护数据表 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2023年 9月 22日 | |
选择指南 | System-Level ESD Protection Guide (Rev. D) | 2022年 9月 7日 | ||||
应用手册 | ESD 保护布局指南 (Rev. A) | PDF | HTML | 英语版 (Rev.A) | PDF | HTML | 2022年 7月 25日 | |
选择指南 | ESD by Interface Selection Guide (Rev. A) | 2017年 6月 26日 | ||||
白皮书 | Designing USB for short-to-battery tolerance in automotive environments | 2016年 2月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDEP-01008 — Jacinto™ ADAS 处理器上的多传感器平台参考设计
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (DBT) | 38 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。