ZHCSFQ5A April   2016  – November 2016 TPA3244

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 修订历史记录
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Audio Characteristics (BTL)
    7. 7.7 Audio Characteristics (SE)
    8. 7.8 Audio Characteristics (PBTL)
    9. 7.9 Typical Characteristics
      1. 7.9.1 BTL Configuration
      2. 7.9.2 SE Configuration
      3. 7.9.3 PBTL Configuration
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagrams
    3. 9.3 Feature Description
      1. 9.3.1 Error Reporting
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device Protection System
        1. 9.4.1.1 Overload and Short Circuit Current Protection
        2. 9.4.1.2 Signal Clipping and Pulse Injector
        3. 9.4.1.3 DC Speaker Protection
        4. 9.4.1.4 Pin-to-Pin Short Circuit Protection (PPSC)
        5. 9.4.1.5 Overtemperature Protection OTW and OTE
        6. 9.4.1.6 Undervoltage Protection (UVP) and Power-on Reset (POR)
        7. 9.4.1.7 Fault Handling
        8. 9.4.1.8 Device Reset
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Stereo BTL Application
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedures
          1. 10.2.1.2.1 Decoupling Capacitor Recommendations
          2. 10.2.1.2.2 PVDD Capacitor Recommendation
          3. 10.2.1.2.3 PCB Material Recommendation
          4. 10.2.1.2.4 Oscillator
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Typical Application, Single Ended (1N) SE
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Application Curves
      3. 10.2.3 Typical Application, Differential (2N), PBTL (Outputs Paralleled before LC filter)
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Application Curves
    3. 10.3 Typical Application, Differential (2N), PBTL (Outputs Paralleled after LC filter)
      1. 10.3.1 Design Requirements
      2. 10.3.2 Application Curves
  11. 11Power Supply Recommendations
    1. 11.1 Power Supplies
      1. 11.1.1 VDD Supply
      2. 11.1.2 GVDD_X Supply
      3. 11.1.3 PVDD Supply
    2. 11.2 Powering Up
    3. 11.3 Powering Down
    4. 11.4 Thermal Design
      1. 11.4.1 Thermal Performance
      2. 11.4.2 Thermal Performance with Continuous Output Power
      3. 11.4.3 Thermal Performance with Non-Continuous Output Power
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Examples
      1. 12.2.1 BTL Application Printed Circuit Board Layout Example
      2. 12.2.2 SE Application Printed Circuit Board Layout Example
      3. 12.2.3 PBTL (Outputs Paralleled before LC filter) Application Printed Circuit Board Layout Example
      4. 12.2.4 PBTL (Outputs Paralleled after LC filter) Application Printed Circuit Board Layout Example
  13. 13器件和文档支持
    1. 13.1 文档支持
    2. 13.2 接收文档更新通知
    3. 13.3 社区资源
    4. 13.4 商标
    5. 13.5 静电放电警告
    6. 13.6 Glossary
  14. 14机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DDW|44
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

TPA3244 can be configured either in stereo BTL mode, 4 channel SE mode, mono PBTL mode, or in 2.1 mixed 1x BTL + 2x SE mode depending on output power conditions and system design.

Typical Applications

Stereo BTL Application

This section provides an example for configuring the TPA3244 in bridge-tied load (BTL) mode.

TPA3244 TypAppBTL.gif Figure 23. Typical Differential (2N) BTL Application

Design Requirements

For this design example, use the parameters in Table 6.

Table 6. Design Requirements, BTL Application

DESIGN PARAMETER EXAMPLE
Low Power (Pull-up) Supply 3.3 V
Mid Power Supply 12 V 12 V
High Power Supply 12 - 30 V
Mode Selection M2 = L
M1 = L
Analog Inputs INPUT_A = ±3.9 V (peak, max)
INPUT_B = ± 3.9V (peak, max)
INPUT_C = ±3.9 V (peak, max)
INPUT_D = ±3.9 V (peak, max)
Output Filters Inductor-Capacitor Low Pass FIlter (10 µH + 1 µF)
Speaker Impedance 3 - 8 Ω

Detailed Design Procedures

A rising-edge transition on reset input allows the device to execute the startup sequence and starts switching.

The CLIP signal is indicating that the output is approaching clipping. The signal can be used to either an audio volume decrease or intelligent power supply nominally operating at a low rail adjusting to a higher supply rail.

The device is inverting the audio signal from input to output.

The DVDD and AVDD pins are not recommended to be used as a voltage sources for external circuitry.

Decoupling Capacitor Recommendations

In order to design an amplifier that has robust performance, passes regulatory requirements, and exhibits good audio performance, good quality decoupling capacitors should be used. In practice, X7R should be used in this application.

PVDD Capacitor Recommendation

The PVDD decoupling capacitors must be placed as close to the device pins a possible to insure short trace length and low a low inductance path. Likewise the ground path for these capacitors must provide a good reference and should be substantial. This will keep voltage ringing on PVDD to a minimum.

The voltage of the decoupling capacitors should be selected in accordance with good design practices. Temperature, ripple current, and voltage overshoot must be considered. This fact is particularly true in the selection of the 1μF that is placed on the power supply to each full-bridge. It must withstand the voltage overshoot of the PWM switching, the heat generated by the amplifier during high power output, and the ripple current created by high power output. A minimum voltage rating of 50 V is required for use with a 30V power supply.

The large capacitors used in conjunction with each full-bridge, are referred to as the PVDD Capacitors. These capacitors should be selected for proper voltage margin and adequate capacitance to support the power requirements. In practice, with a well designed system power supply, 1000 μF, 50 V supports most applications. The PVDD capacitors should be low ESR type because they are used in a circuit associated with high-speed switching.

PCB Material Recommendation

FR-4 Glass Epoxy material with 2 oz. (70 μm) copper is recommended for use with the TPA3244 device. The use of this material can provide for higher power output, improved thermal performance, and better EMI margin (due to lower PCB trace inductance.

Oscillator

The built in oscillator frequency can be trimmed by an external resistor from the FREQ_ADJ pin to GND. Changes in the oscillator frequency should be made with resistor values specified in Recommended Operating Conditions while RESET is low.

To reduce interference problems while using a radio receiver tuned within the AM band, the switching frequency can be changed from nominal to lower or higher values. These values should be chosen such that the nominal and the alternate switching frequencies together result in the fewest cases of interference throughout the AM band. The oscillator frequency can be selected by the value of the FREQ_ADJ resistor connected to GND in master mode.

For slave mode operation, turn off the oscillator by pulling the FREQ_ADJ pin to DVDD. This configures the OSC_I/O pins as inputs to be slaved from an external differential clock. In a master/slave system inter-channel delay is automatically set up between the switching of the audio channels, which can be illustrated by no idle channels switching at the same time. This will not influence the audio output, but only the switch timing to minimize noise coupling between audio channels through the power supply. Inter-channel delay is needed to optimize audio performance and to get better operating conditions for the power supply. The inter-channel delay will be set up for a slave device depending on the polarity of the OSC_I/O connection as follows:

  • Slave 1 mode has normal polarity (master + to slave + and master - to slave -)
  • Slave 2 mode has reverse polarity (master + to slave - and master - to slave +)

The interchannel delay for interleaved channel idle switching is given in the table below for the master/slave and output configuration modes in degrees relative to the PWM frame.

Table 7. Master/Slave Inter Channel Delay Settings

Master M1 = 0, M2 = 0, 2 x BTL mode M1 = 1, M2 = 0, 1 x BTL + 2 x SE mode M1 = 0, M2 = 1, 1 x PBTL mode M1 = 1, M2 = 1, 4 x SE mode
OUT_A
OUT_B 180° 180° 180° 60°
OUT_C 60° 60°
OUT_D 240° 120° 180° 60°
Slave 1
OUT_A 60° 60° 60° 60°
OUT_B 240° 240° 240° 120°
OUT_C 120° 120° 60° 60°
OUT_D 300° 180° 240° 120°
Slave 2
OUT_A 30° 30° 30° 30°
OUT_B 210° 210° 210° 90°
OUT_C 90° 90° 30° 30°
OUT_D 270° 150° 210° 90°

Application Curves

Relevant performance plots for the TPA3244 device shown in are shown in BTL Configuration.

Table 8. Relevant Performance Plots, BTL Configuration

PLOT TITLE FIGURE NUMBER
Total Harmonic Distortion+Noise vs Frequency Figure 1
Total Harmonic Distortion+Noise vs Frequency, 80kHz analyzer BW Figure 2
Total Harmonic Distortion + Noise vs Output Power Figure 3
Output Power vs Supply Voltage, 10% THD+N Figure 4
Output Power vs Supply Voltage, 10% THD+N Figure 6
System Efficiency vs Output Power Figure 6
System Power Loss vs Output Power Figure 7
Output Power vs Case Temperature
Noise Amplitude vs Frequency Figure 8

Typical Application, Single Ended (1N) SE

This section provides an example for configuring the TPA3244 in single-ended output (SE) mode.

TPA3244 TypAppSE.gif Figure 24. Typical Single Ended (1N) SE Application

Design Requirements

For this design example, use the parameters in Table 9.

Table 9. Design Requirements, SE Application

DESIGN PARAMETER EXAMPLE
Low Power (Pull-up) Supply 3.3 V
Mid Power Supply 12 V 12 V
High Power Supply 12 - 30 V
Mode Selection M2 = H
M1 = H
Analog Inputs INPUT_A = ±3.9 V (peak, max)
INPUT_B = ±3.9 V (peak, max)
INPUT_C = ±3.9 V (peak, max)
INPUT_D = ±3.9 V (peak, max)
Output Filters Inductor-Capacitor Low Pass FIlter (15 µH + 680 nF)
Speaker Impedance 2 - 8 Ω

Application Curves

Relevant performance plots for TPA3244 shown in SE Configuration.

Table 10. Relevant Performance Plots, SE Configuration

PLOT TITLE FIGURE NUMBER
Total Harmonic Distortion + Noise vs Output Power Figure 3
Total Harmonic Distortion+Noise vs Frequency Figure 1
Total Harmonic Distortion+Noise vs Frequency, 80kHz analyzer BW Figure 2
Output Power vs Supply Voltage, 10% THD+N Figure 4
Output Power vs Supply Voltage, 10% THD+N Figure 6
Output Power vs Case Temperature

Typical Application, Differential (2N), PBTL (Outputs Paralleled before LC filter)

TPA3244 can be configured in mono PBTL mode by paralleling the outputs before the LC filter or after the LC filter (see Typical Application, Differential (2N), PBTL (Outputs Paralleled after LC filter)). Paralleled outputs before the LC filter is recommended for better performance and limiting the number of output LC filter inductors, only two inductors required. This sections shows an example of paralleled outputs before the LC filter.

TPA3244 TypAppPrePBTL.gif Figure 25. Typical Differential (2N) PBTL (Outputs Paralleled before LC filter) Application

Design Requirements

For this design example, use the parameters in Table 11.

Table 11. Design Requirements, PBTL (Outputs Paralleled before LC filter) Application

DESIGN PARAMETER EXAMPLE
Low Power (Pull-up) Supply 3.3 V
Mid Power Supply 1 2V 12 V
High Power Supply 12 - 30 V
Mode Selection M2 = H
M1 = L
Analog Inputs INPUT_A = ±3.9 V (peak, max)
INPUT_B = ±3.9 V (peak, max)
INPUT_C = ±3.9 V (peak, max)
INPUT_D = ±3.9 V (peak, max)
Output Filters Inductor-Capacitor Low Pass FIlter (10 µH + 1 µF)
Speaker Impedance 2 - 4 Ω

Application Curves

Relevant performance plots for TPA3244 shown in PBTL Configuration.

Table 12. Relevant Performance Plots, PBTL (Outputs Paralleled before LC filter) Configuration

PLOT TITLE FIGURE NUMBER
Total Harmonic Distortion + Noise vs Output Power Figure 3
Total Harmonic Distortion+Noise vs Frequency Figure 1
Total Harmonic Distortion+Noise vs Frequency, 80kHz analyzer BW Figure 2
Output Power vs Supply Voltage, 10% THD+N Figure 4
Output Power vs Supply Voltage, 10% THD+N Figure 6
Output Power vs Case Temperature

Typical Application, Differential (2N), PBTL (Outputs Paralleled after LC filter)

TPA3244 can be configured in mono PBTL mode by paralleling the outputs before the LC filter (see Typical Application, Differential (2N), PBTL (Outputs Paralleled before LC filter)) or after the LC filter. Paralleled outputs after the LC filter may be preferred if: a single board design must support both PBTL and BTL, or in the case multiple, smaller paralleled inductors are preferred due to size or cost. Paralleling after the LC filter requires four inductors, one for each OUT_x. This section shows an example of paralleled outputs after the LC filter.

TPA3244 TypAppPBTL.gif Figure 26. Typical Differential (2N) PBTL (Outputs Paralleled after LC filter) Application

Design Requirements

For this design example, use the parameters in Table 13.

Table 13. Design Requirements, PBTL (Outputs Paralleled after LC filter) Application

DESIGN PARAMETER EXAMPLE
Low Power (Pull-up) Supply 3.3 V
Mid Power Supply 12 V 12 V
High Power Supply 12 - 30 V
Mode Selection M2 = H
M1 = L
Analog Inputs INPUT_A = ±3.9V (peak, max)
INPUT_B = ±3.9V (peak, max)
INPUT_C = Grounded
INPUT_D = Grounded
Output Filters Inductor-Capacitor Low Pass FIlter (10 µH + 1 µF)
Speaker Impedance 2 - 4 Ω

Application Curves

Relevant performance plots for TPA3244 shown in PBTL Configuration.

Table 14. Relevant Performance Plots, PBTL (Outputs Paralleled before LC filter) Configuration

PLOT TITLE FIGURE NUMBER
Total Harmonic Distortion + Noise vs Output Power Figure 3
Total Harmonic Distortion+Noise vs Frequency Figure 1
Total Harmonic Distortion+Noise vs Frequency, 80kHz analyzer BW Figure 2
Output Power vs Supply Voltage, 10% THD+N Figure 4
Output Power vs Supply Voltage, 10% THD+N Figure 6
Output Power vs Case Temperature