可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPA3130D2 正在供货 支持无滤波器操作的 15W 立体声、30W 单声道、4.5V 至 26V 电源电压、模拟输入 D 类音频放大器 Similar audio performance to TPA3110D2 with better thermal performance

产品详情

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 4 Output power (W) 10 SNR (dB) 102 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 10 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 8 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 4 Output power (W) 10 SNR (dB) 102 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 10 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 8 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • 15-W/ch into an 8-Ω Loads at 10% THD+N From a 16-V Supply
  • 10-W/ch into 8-Ω Loads at 10% THD+N From a 13-V Supply
  • 30-W into a 4-Ω Mono Load at 10% THD+N From a 16-V Supply
  • 90% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Wide Supply Voltage Range Allows Operation From 8 V to 26 V
  • Filter-Free Operation
  • SpeakerGuard™ Speaker Protection Includes Adjustable Power Limiter Plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board Layout
  • Robust Pin-to-Pin Short Circuit Protection and Thermal Protection With Auto Recovery Option
  • Excellent THD+N / Pop-Free Performance
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • 15-W/ch into an 8-Ω Loads at 10% THD+N From a 16-V Supply
  • 10-W/ch into 8-Ω Loads at 10% THD+N From a 13-V Supply
  • 30-W into a 4-Ω Mono Load at 10% THD+N From a 16-V Supply
  • 90% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Wide Supply Voltage Range Allows Operation From 8 V to 26 V
  • Filter-Free Operation
  • SpeakerGuard™ Speaker Protection Includes Adjustable Power Limiter Plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board Layout
  • Robust Pin-to-Pin Short Circuit Protection and Thermal Protection With Auto Recovery Option
  • Excellent THD+N / Pop-Free Performance
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs

The TPA3110D2 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI Suppression Technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard™ speaker protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a "virtual" voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3110D2 can drive stereo speakers as low as 4 Ω. The high efficiency of the TPA3110D2, 90%, eliminates the need for an external heat sink when playing music.

The outputs are also fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

The TPA3110D2 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI Suppression Technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard™ speaker protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a "virtual" voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3110D2 can drive stereo speakers as low as 4 Ω. The high efficiency of the TPA3110D2, 90%, eliminates the need for an external heat sink when playing music.

The outputs are also fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

下载 观看带字幕的视频 视频

有关尺寸更小、可降低物料清单成本的 10W 扬声器放大器,请参阅 TPA3138D2

有关具备较低空闲功率耗散(以延长电池使用寿命)的 15W 扬声器放大器,请参阅 TPA3129D2

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPA3110D2 15-W Fil ter-Free Stereo Class-D Audio Power Amplifier With Speakerguard™ 数据表 (Rev. F) PDF | HTML 2017年 4月 25日
应用手册 Using Thermal Calculation Tools for Analog Components (Rev. A) 2019年 8月 30日
应用手册 Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
应用手册 AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
技术文章 What are the building blocks of Bluetooth speakers? PDF | HTML 2017年 2月 21日
用户指南 TPA3110D2EVM Audio Amplifier Evaluation Board (Rev. B) 2015年 8月 13日
应用手册 AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPA3110D2EVM — TPA3110D2 评估模块

TPA3110D2 评估模块包含一个 15W D 类立体声音频功率放大器和安装在电路板上的少量外部组件,它可用于直接驱动扬声器,这是借助用作输入的外部模拟音频源实现的。EVM 的默认输出滤波器配置支持无滤波器操作,但是也可轻松地配置为支持 LC 滤波器操作。EVM 也可配置成 30W D 类单声道音频功率放大器。

设计人员可以使用 TPA3110D2EVM 快速评估声音质量并验证其应用的规范性。另外,TPA3110D2EVM 用户指南还包含用作参考设计的原理图、布局和物料清单。

用户指南: PDF
TI.com 上无现货
仿真模型

TPA3110D2 TINA-TI Reference Design

SLAM052.TSC (35 KB) - TINA-TI Reference Design
仿真模型

TPA3110D2 TINA-TI Spice Model

SLAM053.ZIP (22 KB) - TINA-TI Spice Model
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
TIDA-00089 — 适用于立体声或 2.1 应用的超值条形音箱参考设计套件

这是一个适合立体声或 2.1 应用的超值条形音箱参考设计套件,可轻松重复应用于 PC 扬声器或 MP3 接口盒。这是一套完整的参考设计,其中包含所有必要的编程硬件,因此可在几分钟之内上手,几小时之内完成原型设计,平均只要 8 周就能投入生产。

与当今市场上的分立式解决方案相比,创建超值条形音箱参考设计套件的成本可以减少 30%。这种设计拥有大量填充选项,允许开发者轻松定制产品,无需重新设计 PCB。其软件包含两部分,第一部分是 MSP430 代码(完全开源),还有一个用于 Purepath Studio 家庭音频版本的代码文件。

TI 同时集成了用于 MSP430 的编程器和用于 PCM3070 (...)

测试报告: PDF
原理图: PDF
封装 引脚 下载
HTSSOP (PWP) 28 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频