TPA301
- Fully Specified for 3.3-V and 5-V Operation
- Wide Power Supply Compatibility 2.5 V - 5.5 V
- Output Power for RL = 8
- 350 mW at VDD = 5 V, BTL
- 250 mW at VDD = 3.3 V, BTL
- Ultra-Low Quiescent Current in Shutdown Mode...0.15 µA
- Thermal and Short-Circuit Protection
- Surface-Mount Packaging
- SOIC
- PowerPAD™ MSOP
PowerPAD is a trademark of Texas Instruments Incorporated.
The TPA301 is a bridge-tied load (BTL) audio power amplifier developed especially for low-voltage applications where internal speakers are required. Operating with a 3.3-V supply, the TPA301 can deliver 250-mW of continuous power into a BTL 8- load at less than 1% THD+N throughout voice band frequencies. Although this device is characterized out to 20 kHz, its operation was optimized for narrower band applications such as cellular communications. The BTL configuration eliminates the need for external coupling capacitors on the output in most applications, which is particularly important for small battery-powered equipment. This device features a shutdown mode for power-sensitive applications with a quiescent current of 0.15 µA during shutdown. The TPA301 is available in an 8-pin SOIC surface-mount package and the surface-mount PowerPAD MSOP, which reduces board space by 50% and height by 40%.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPA301: 350-mW Mono Audio Power Amplifier 数据表 (Rev. E) | 2004年 6月 24日 | |||
应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
用户指南 | TPA301EVM - User Guide (Rev. A) | 2001年 4月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPA301EVM — TPA301 评估模块 (EVM)
A low-voltage bridge-tied load (BTL) audio power amplifier capable of delivering 350-mW to the load. It is characterized at 3.3-V and 5-V, but will operate from 2-V to 5.5-V. To minimize power consumption, this device features a shutdown mode, holding IDD <0.15 µA. Package: 8-pin SOIC.
BOOSTXL-AUDIO — 音频信号处理 BoosterPack 插件模块
当插入到 LaunchPad™ 开发套件中时,BOOSTXL-AUDIO 音频 BoosterPack™ 插件模块会通过麦克风添加音频输入功能,并通过板载扬声器添加音频输出功能。它还支持耳机输入和输出,并在将插头插入 BoosterPack 时自动启用这些功能。利用该音频输入/输出流,开发人员可以体验连接的 LaunchPad 开发套件上微控制器的数字信号处理 (DSP) 和滤波功能。
提供了各种选项 – 可通过 BoosterPack 上的跳线进行选择 – 以将扬声器连接到 Launchpad 上的处理器:(1) 通过 SPI 将输出音频数据传输到音频 (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDM-VOICEBANDAUDIO — 采用 PWM DAC 的语音频带音频回放
封装 | 引脚 | 下载 |
---|---|---|
HVSSOP (DGN) | 8 | 查看选项 |
SOIC (D) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。