TPA2012D2
- Output Power By Package:
- WQFN:
- 2.1 W/Ch Into 4 Ω at 5 V
- 1.4 W/Ch Into 8 Ω at 5 V
- 720 mW/Ch Into 8 Ω at 3.6 V
- DSBGA:
- 1.2 W/Ch Into 4 Ω at 5 V
(Thermally Limited) - 1.3 W/Ch Into 8 Ω at 5 V
- 720 mW/Ch Into 8 Ω at 3.6 V
- 1.2 W/Ch Into 4 Ω at 5 V
- WQFN:
- Only Two External Components Required
- Power Supply Range: 2.5 V to 5.5 V
- Independent Shutdown Control for Each Channel
- Selectable Gain of 6, 12, 18, and 24 dB
- Internal Pulldown Resistor on Shutdown Pins
- High PSRR: 77 dB at 217 Hz
- Fast Start-Up Time (3.5 ms)
- Low Supply Current
- Low Shutdown Current
- Short-Circuit and Thermal Protection
- Space-Saving Packages
- 2.01-mm × 2.01-mm NanoFree™ DSBGA (YZH)
- 4-mm × 4-mm Thin WQFN (RTJ) With PowerPAD™
The TPA2012D2 is a stereo, filter-free, Class-D audio amplifier (Class-D amp) available in a DSBGA or WQFN package. The TPA2012D2 only requires two external components for operation.
The TPA2012D2 features independent shutdown controls for each channel. The gain can be selected to 6, 12, 18, or 24 dB using the G0 and G1 gain select pins. High PSRR and differential architecture provide increased immunity to noise and RF rectification. In addition to these features, a fast start-up time and small package size make the TPA2012D2 class-D amp an ideal choice for both cellular handsets and PDAs.
The TPA2012D2 is capable of driving 1.4 W/Ch at
5 V or 720 mW/Ch at 3.6 V into 8 Ω. The TPA2012D2 is also capable of driving 4 Ω. The TPA2012D2 is thermally limited in DSBGA and may not achieve
2.1 W/Ch for 4 Ω. The maximum output power in the DSBGA is determined by the ability of the circuit board to remove heat. Figure 33 shows thermally limited region of the DSBGA in relation to the WQFN package. The TPA2012D2 provides thermal and short-circuit protection.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPA2012D2 2.1-W/Channel Stereo Filter-Free Class-D Audio Power Amplifier 数据表 (Rev. F) | PDF | HTML | 2017年 3月 14日 | ||
应用手册 | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 2019年 8月 26日 | ||||
应用手册 | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 2019年 6月 27日 | ||||
应用手册 | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 2013年 5月 1日 | ||||
更多文献资料 | TPA2012D2_NanoEVM_ Schematic | 2007年 2月 13日 | ||||
更多文献资料 | TPA2012D2_NanoEVM_OV | 2007年 1月 29日 | ||||
应用手册 | Measuring Class-D Amplifiers for Audio Speaker Overstress Testing | 2005年 10月 28日 | ||||
用户指南 | TPA2012D2EVM - User Guide (Rev. A) | 2005年 4月 7日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
CC3200AUDBOOST — SimpleLink Wi-Fi CC3200 音频·BoosterPack
SimpleLink™ Wi-Fi® CC3200 音频 BoosterPack 可借助 SimpleLink Wi-Fi CC3200 器件 上的数字音频外设 [I2S] 实现评估和开发。BoosterPack 可与 SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL) 配合使用。它包含 D 类功率放大器,可以驱动扬声器和超低功耗音频编解码器,即支持可编程音频处理的 TLV320AIC3254。扬声器、耳机和麦克风单独销售。SDK 中的示例应用需要两个 CC3200 LaunchPad 和 CC3200AUDBOOST (...)
TPA2012D2EVM — TPA2012D2 评估模块 (EVM)
The TPA2012D2 EVM is a Pb-free, highly-efficient, filter-free stereo audio power amplifier evaluation module. It consists of the TI TPA2012D2 1.65 W low-voltage stereo Class-D audio power amplifier IC in a very small NanoFree™ wafer chip scale package (WCSP). All devices including the (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDC-CC3200AUDBOOST — 用于 SimpleLink Wi-Fi CC3200 Launchpad 的 Wi-Fi 音频流应用
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YZH) | 16 | 查看选项 |
WQFN (RTJ) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。