TMS570LS1115
- High-Performance Automotive-Grade Microcontroller for Safety-Critical Applications
- Dual CPUs Running in Lockstep
- ECC on Flash and RAM Interfaces
- Built-In Self-Test (BIST) for CPU and On-chip RAMs
- Error Signaling Module With Error Pin
- Voltage and Clock Monitoring
- ARM Cortex-R4F 32-Bit RISC CPU
- 1.66 DMIPS/MHz With 8-Stage Pipeline
- FPU With Single- and Double-Precision
- 12-Region Memory Protection Unit (MPU)
- Open Architecture With Third-Party Support
- Operating Conditions
- Up to 180-MHz System Clock
- Core Supply Voltage (VCC): 1.14 to 1.32 V
- I/O Supply Voltage (VCCIO): 3.0 to 3.6 V
- Integrated Memory
- 1MB of Program Flash With ECC
- 128KB of RAM With ECC
- 64KB of Flash for Emulated EEPROM With ECC
- 16-Bit External Memory Interface (EMIF)
- Common Platform Architecture
- Consistent Memory Map Across Family
- Real-Time Interrupt (RTI) Timer (OS Timer)
- 128-Channel Vectored Interrupt Module (VIM)
- 2-Channel Cyclic Redundancy Checker (CRC)
- Direct Memory Access (DMA) Controller
- 16 Channels and 32 Control Packets
- Parity Protection for Control Packet RAM
- DMA Accesses Protected by Dedicated MPU
- Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
- Separate Nonmodulating PLL
- IEEE 1149.1 JTAG, Boundary Scan and ARM CoreSight Components
- Advanced JTAG Security Module (AJSM)
- Calibration Capabilities
- Parameter Overlay Module (POM)
- 16 General-Purpose Input/Output (GPIO) Pins Capable of Generating Interrupts
- Enhanced Timing Peripherals for Motor Control
- 7 Enhanced Pulse Width Modulator (ePWM) Modules
- 6 Enhanced Capture (eCAP) Modules
- 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
- Two Next Generation High-End Timer (N2HET) Modules
- N2HET1: 32 Programmable Channels
- N2HET2: 18 Programmable Channels
- 160-Word Instruction RAM Each With Parity Protection
- Each N2HET Includes Hardware Angle Generator
- Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
- Two 12-Bit Multibuffered Analog-to-Digital Converter (MibADC) Modules
- ADC1: 24 Channels
- ADC2: 16 Channels Shared With ADC1
- 64 Result Buffers Each With Parity Protection
- Multiple Communication Interfaces
- FlexRay Controller With 2 Channels
- 8KB of Message RAM With Parity Protection
- Dedicated FlexRay Transfer Unit (FTU)
- Three CAN Controllers (DCANs)
- 64 Mailboxes Each With Parity Protection
- Compliant to CAN Protocol Version 2.0A and 2.0B
- Inter-Integrated Circuit (I2C)
- Three Multibuffered Serial Peripheral Interface (MibSPI) Modules
- 128 Words Each With Parity Protection
- 8 Transfer Groups
- Up to Two Standard Serial Peripheral Interface (SPI) Modules
- Two UART (SCI) Interfaces, One With Local Interconnect Network (LIN 2.1) Interface Support
- FlexRay Controller With 2 Channels
- Packages
- 144-Pin Quad Flatpack (PGE) [Green]
- 337-Ball Grid Array (ZWT) [Green]
The TMS570LS1115 device is a high-performance automotive-grade microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.
The TMS570LS1115 device integrates the ARM Cortex-R4F floating-point CPU which offers an efficient 1.66 DMIPS/MHz, and has configurations which can run up to 180 MHz providing up to 298 DMIPS. The device supports the word-invariant big-endian [BE32] format.
The TMS570LS1115 device has 1MB of integrated flash and 128KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 180 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes throughout the supported frequency range.
The TMS570LS1115 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 44 I/O terminals, seven Enhanced Pulse Width Modulator (ePWM) modules with up to 14 outputs, six Enhanced Capture (eCAP) modules, two Enhanced Quadrature Encoder Pulse (eQEP) modules, and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.
The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or general-purpose I/O (GIO). The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.
The ePWM module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and it supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM module is ideal for digital motor control applications.
The eCAP module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when the eCAP is not needed for capture applications.
The eQEP module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.
The device has two 12-bit-resolution MibADCs with 24 total inputs and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen inputs are shared between the two MibADCs. Each MibADC supports three separate groupings of channels. Each group can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. MibADC1 also supports the use of external analog multiplexers.
The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, one I2C, and one FlexRay controller with two channels. The SPI provides a convenient method of serial high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The FlexRay controller uses a dual-channel serial, fixed time base multimaster communication protocol with communication rates of 10 Mbps per channel. A FlexRay Transfer Unit (FTU) enables autonomous transfers of FlexRay data to and from main CPU memory. Transfers are protected by a dedicated, built-in MPU.
The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.
A Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the device clock domains.
The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK terminal. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.
The Direct Memory Access (DMA) controller has 16 channels, 32 control packets, and parity protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.
The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt or external error pin (ball) is triggered when a fault is detected. The nERROR terminal can be monitored externally as an indicator of a fault condition in the microcontroller.
The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.
A Parameter Overlay Module (POM) enhances the calibration capabilities of application code. The POM can reroute flash accesses to internal memory or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash.
With integrated safety features and a wide choice of communication and control peripherals, the TMS570LS1115 device is an ideal solution for high-performance real-time control applications with safety-critical requirements.
更多信息
Hercules TMS570LS1114 经 TÜV SÜD 认证,能够满足 IEC 61508 SIL 3 标准,有助于简化功能安全应用的开发。立即下载证书。
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TMDSEMU200-U — XDS200 USB 调试探针
XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。与低成本的 XDS110 和高性能的 XDS560v2 相比,XDS200 在低成本和高性能之间实现了平衡;并在单个仓体中支持广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。对于引脚上的内核跟踪,则需要使用 XDS560v2 PRO TRACE。
XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 (...)
TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针
XDS560v2 是 XDS560™ 系列调试探针中性能非常出色的产品,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。请注意,它不支持串行线调试 (SWD)。
所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 ARM 和 DSP 处理器中均支持内核和系统跟踪。对于引脚上的跟踪,需要 XDS560v2 PRO TRACE。
XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (480Mbps) (...)
TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网
XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。
XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)
LAUNCHXL2-TMS57012 — Hercules TMS570LS12x LaunchPad 评估套件
Hercules™ TMS570LS12 LaunchPad™ 开发套件是一个经济实惠的评估平台,旨在帮助您通过 Hercules 微控制器平台快速评估和开发。这款 LaunchPad 开发套件基于通过 IEC 61508 SIL 3 和 ISO 26262 ASIL D 认证的 TMS570LS1224,后者是一款基于 ARM® Cortex®-R4F 的锁步 MCU,具有集成的安全功能和外设,如两个 12 位 ADC、可编程高端计时器、电机控制外设(eQEP、eCAP、ePWM)、USB、以太网、MibSPI 以及串行通信接口。Hercules TMS570 MCU 有助于减少开发 (...)
TMDS570LS12HDK — TMS570LS12x/11x Hercules 开发套件
TMS570LS12x Hercules 开发套件是 Hercules TMS570LS12x/11x 安全微控制器开发入门的理想选择。该套件中包括一个开发板、一个直流电源、一根 mini-B 型 USB 电缆、一根以太网电缆以及软件安装 DVD,DVD 中包括 Code Composer Studio IDE、HALCoGen、nowFlash、演示软件及代码示例。该开发板包含一个板载 XDS100v2 JTAG 仿真器,并可与 MCU 的通信接口和所有外设引脚对接。
SAFETI_DIAG_LIB — Hercules SafeTI Diagnostic Library (v2.4.0)
The Hercules SafeTI™ Diagnostic Library is a collection of software functions and response handlers for various safety features of the Hercules Safety MCUs. The Hercules SafeTI Diagnostic Library runs in the context of the caller's protection environment and all responses are handled in the (...)
支持的产品和硬件
产品
Arm Cortex-R MCU
软件
IDE、配置、编译器或调试器
VCTR-3P-AUTOSAR — 汽车行业的矢量 AUTOSAR、HSM 和网络软件组件
CCSTUDIO — Code Composer Studio 集成式开发环境 (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications. Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)
支持的产品和硬件
此设计资源支持这些类别中的大部分产品。
查看产品详情页,验证是否能提供支持。
-
parametric-filter MSP430 微控制器 -
parametric-filter C2000 实时微控制器 -
parametric-filter 基于 Arm 的微控制器 -
parametric-filter 数字信号处理器 (DSP) -
parametric-filter 基于 Arm 的处理器 -
parametric-filter 信号调节器 -
parametric-filter 毫米波雷达传感器 -
parametric-filter Zigbee 产品 -
parametric-filter Wi-Fi 产品 -
parametric-filter Thread 产品 -
parametric-filter 其他无线技术 -
parametric-filter 低于 1GHz 产品 -
parametric-filter 多协议产品 -
parametric-filter 蓝牙产品 -
parametric-filter 数字电源隔离式控制器
HALCOGEN — HAL Code Generator Tool - TMS570 (v4.07.01)
HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and other Hercules microcontroller parameters. Once the Hercules device (...)
支持的产品和硬件
产品
Arm Cortex-M4 MCU
Arm Cortex-R MCU
软件
IDE、配置、编译器或调试器
HET_IDE — 高端定时器 (HET)
HET IDE 是一种开始为高端计时器开发和调试代码的简单方法。
HET IDE 具有 3 个主要组件:简单易用的图形用户界面、NHET 模拟内核和 SynaptiCAD 集成波形查看器。HET IDE 在使用 SynaptiCAD 的 WaveFormer Pro 90 天免费许可时可取得最佳性能。
模拟内核可以提供无法在芯片样片上实现的全部可视化和中断功能。波形查看器是 SynaptiCAD 的 Waveformer (...)
SAFETI-HALCOGEN-CSP — SafeTI HALCoGen 兼容支持包
SAFETI-HERCULES-DIAG-LIB-CSP — SafeTI Hercules 诊断库兼容支持包
SAFETI_CQKIT — 安全编译器资质审核套件
SafeTI 编译器资质审核套件:
- 面向 TI 客户免费提供
- 无需用户运行资质审核测试
- 支持编译器覆盖范围分析*
- * 可从每个 QKIT 下载页面下载覆盖数据收集说明。
- 不包括 Validas 咨询
要获取 SafeTI 编译器资质审核套件,请点击上方相应的申请按钮。
请访问 (...)
WHIS-3P-MCURTOS — WITTENSTEIN high integrity systems MCU SafeRTOS 和 OpenRTOS
如需了解有关 WITTENSTEIN high integrity systems 的更多信息,请访问: (...)
UNIFLASH — 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.
UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)
支持的产品和硬件
产品
C2000 实时微控制器
基于 Arm 的处理器
工业毫米波雷达传感器
汽车毫米波雷达传感器
蓝牙产品
MSP430 微控制器
低于 1GHz 产品
Wi-Fi 产品
Wi-SUN 产品
多协议产品
Arm Cortex-M4 MCU
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
低功耗 2.4GHz 产品
HERCULES-F021FLASHAPI — F021 Flash API - Software (v02.01.01)
The F021 Flash Application Programming Interface (API) provides a software library of functions to program, erase, and verify F021 on-chip Flash memory. These functions must be used when creating Flash bootloaders or other programming utilities for F021 Flash based microcontrollers. The Hercules (...)
支持的产品和硬件
产品
Arm Cortex-R MCU
软件
软件编程工具
IDE、配置、编译器或调试器
HERCULES_SAFETY_MCU_DEMOS — Hercules Software Kit (v4.0.0)
支持的产品和硬件
产品
Arm Cortex-M4 MCU
Arm Cortex-R MCU
NHET-ASSEMBLER — TMS570 NHET Assembler Software (v2.0.1)
TI's Enhanced High-End Timer (NHET) module provides sophisticated timing functions for real-time control applications.
The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code-generation tools such as TI's Code Composer Studio.
支持的产品和硬件
产品
Arm Cortex-M4 MCU
Arm Cortex-R MCU
软件
IDE、配置、编译器或调试器
NOWECC — TMS570 nowECC v2.22.00
支持的产品和硬件
产品
Arm Cortex-M4 MCU
Arm Cortex-R MCU
TMS570LS1227, TMS570LS1225, TMS570LS1115 PGE IBIS Models (Silicon Revision B)
TMS570LS1227, TMS570LS1225, TMS570LS1115 ZWT IBIS Models (Silicon Revision B)
FMZPLL_CALCULATOR — FMzPLL 配置工具
- OSCIN 速度
- 乘法器设置
- 除法器设置
- 调频设置
- PLL/OSC 故障选项
此工具还包含反向计算器模式,即当您为 PLLCTL1 和 PLLCTL2 输入值时,它将显示所有 PLL 选项。
封装 | 引脚 | 下载 |
---|---|---|
LQFP (PGE) | 144 | 查看选项 |
NFBGA (ZWT) | 337 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。