Global |
- Turned on Navigation Icons on top of first page.
- Updated Features, Applications, and Description for consistency and translation.
- Moved Trademarks information from first page to within Section 6, Device and Documentation Support.
- Moved ESDS Warning to within Section 6, Device and Documentation Support.
|
Section 1.1
Features |
Deleted Highlights section. Information was duplicated elsewhere in Features. |
Section 1.2
Applications |
Added NEW section. |
Section 1.3
Description |
Added NEW Device Information Table. |
Section 3.3.2.3
C674x CPU |
Table 3-2, C674x Cache Registers:
- Updated/Changed REGISTER DESCRIPTION for BYTE ADDRESSES 0000, 0020, and 0040 from "...See the System reference Guide..." to "See the Technical Reference Manual..."
|
Section 3.6
Terminal Functions |
Table 3-21, Universal Serial Bus (USB) Terminal Functions:
- Updated/Changed USB0_VDDA12 DESCRIPTION from "...must always be connected via a 1 μF capacitor..." to "...is recommended to be connected via a 0.22-μF capacitor..."
|
Section 3.6.11
Universal Asynchronous Receiver/Transmitters (UART0, UART1, UART2) |
Table 3-16, Universal Asynchronous Receiver/Transmitter (UART) Terminal Functions:
- Updated/Changed footnote from "...DSP Reference Guide - Literature Number SPRUFK4..." to "...DSP Technical Reference Manual (SPRUH91)..."
|
Section 3.6.21
Reserved and No Connect |
Table 3-26, Reserved and No Connect Terminal Functions:
- Updated/Changed RSV4 DESCRIPTION from "...This pin may be tied high or low." to "...For proper device operation, this pin must be tied low or to CVDD."
|
Section 3.6.23
Unused USB0 (USB2.0) and USB1 (USB1.1) Pin Configurations |
Moved to within Section 3.6, Terminal Functions |
Table 3-28, Unused USB0 and USB1 Pin Configurations:
- Updated/Changed USB0_VDDA12 Configuration by combining both Configuration columns and changing text to "Internal USB0 PHY output connected to an external..."
|
Device Operating Conditions |
Section 4.5, Handling Ratings:
- Split handling, ratings, and certifications from the Abs Max table and placed in NEW Handling Ratings table.
|
Section 4.7
Notes on Recommended Power-On Hours (POH) |
Table 4-1, Recommended Power-On Hours:
- Added Silicon Revision column.
|
Section 5.10.6
EMIFA Electrical Data/Timing |
Table 5-22, EMIFA Asynchronous Memory Switching Characteristics:
- Updated/Changed the MIN, NOM, and MAX equations for NO. 3, 10, 15, and 24 from "...(EWC*16)..." to "...EWC..."
Section 4.6, Recommended Operating Conditions:
- Added "Unless specifically indicated" to "These I/O specifications apply to ..." footnote
|
Section 5.11.3
EMIFB Electrical Data/Timing |
Table 5-26, EMIFB SDRAM Interface Timing Requirements:
- Updated/Changed Parameter No. 19 from "tsu(DV-CLKH)" to "t(DV-CLKH)"
- Added new column: "CVDD = 1.3V"
- Added new footnote containing "...range rated devices for 456 MHz max CPU operating..."
- Added new footnote containing "...range rated devices for 400/375/300/266/200 MHz max CPU operating ..."
Table 5-27, EMIFB SDRAM Interface Switching Characteristics for Commercial (Default) Temperature Range:
- Updated/Changed table title from "...Switching Characteristics..." to "...Switching Characteristics for Commercial (Default) Temperature Range"
- Added new footnote containing "...range rated devices for 456 MHz max CPU operating ..."
- Added new footnote containing "...range rated devices for 400/375/300/266/200 MHz max CPU operating..."
- Updated/Changed CVDD = 1.3V MIN column values for Parameter No. 4, 6, 8, 10, 12, 14, 16, and 18 from "0.9" to "1.1"
- Updated/Changed CVDD = 1.3V MAX column values for Parameter No. 3, 5, 7, 9, 11, 13, 15, and 17 from "5.1" to "4.25"
- Populated CVDD = 1.2V column with values (was empty)
- Updated/Changed Parameter No. 18 from "tena(CLKH-DLZ)" to "t(CLKH-DLZ)"
Table 5-28, EMIFB SDRAM Interface Switching Characteristics for Industrial, Extended, and Automotive Temperature Ranges:
|
Section 5.16
Multichannel Audio Serial Ports (McASP0, McASP1, and McASP2) |
Table 5-45, McASP Registers Accessed Through DMA Port:
- Updated/Changed Read Accesses Register Description from "XBUSEL = 0 in XFMT" to "RBUSEL = 0 in RFMT"
- Updated/Changed Write Accesses Register Description from "RBUSEL = 0 in RFMT" to "XBUSEL = 0 in XFMT"
|
Section 6.4
Related Links |
Added NEW section. |
Section 6.7
Glossary |
Added NEW section. |