TMS320C6671 1 核定点和浮点数字信号处理器 | 德州仪器 TI.com.cn

TMS320C6671 (正在供货)

1 核定点和浮点数字信号处理器

 

More Information

TMS320C6655 device is also available to order. Click here for more information

描述

The TMS320C6671 Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with the C66x CorePac DSP runing at 1.0 to 1.25 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6671 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

特性

  • One TMS320C66x DSP Core Subsystems at 1.00 GHz and 1.25GHz
    • 40 GMAC/20 GFLOP @ 1.2GHz
    • 32KB L1P, 32KB L1D, 512KB L2
    • 1 MB Shared L2
  • Multicore Navigator and TeraNet Switch Fabric - 2 Tb
  • Network Coprocessors- Packet Accelerator, Security Accelerator
  • Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
  • Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
  • HyperLink - 50Gbaud Operation, Full Duplex
  • Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
  • 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
  • 16-Bit EMIF - Async SRAM, NAND and NOR Flash Support
  • Two Telecom Serial Ports (TSIP) - 2/4/8 Lanes at 32.768/16.384/8.192
  • UART Interface
  • I2C Interface
  • 16 GPIO Pins
  • SPI Interface
  • Sixteen 64-Bit Timers
  • Three On-Chip PLLsv

参数

与其它产品相比 C6000 浮点 DSP 邮件 下载到电子表格中
Part number 立即下单 DSP On-chip L2 cache/RAM Other on-chip memory Total on-chip memory (KB) Operating systems DRAM EMAC PCI/PCIe Serial I/O I2C Approx. price (US$) SPI Operating temperature range (C) UART (SCI) Rating
TMS320C6671 立即下单 1 C66x     512 KB     4096 KB     4800     DSP/BIOS     DDR3     2-Port 1Gb Switch     2 PCIe Gen2     I2C
RapidIO
SPI
TSIP
UART    
1     79.00 | 1ku     1     -40 to 100
0 to 85    
1     Catalog    
TMS320C6652 无样片 1 C66x     1024 KB     1024 KB     1088     TI-RTOS     DDR3         I2C
SPI
UART
UPP    
1     24.90 | 1ku     1     -40 to 100
0 to 85    
2     Catalog    
TMS320C6654 无样片 1 C66x     1024 KB     1024 KB     1088     DSP/BIOS     DDR3     10/100/1000     2 PCIe Gen2     I2C
SPI
UART
UPP    
1     30.63 | 1ku     1     -40 to 100
0 to 85    
2     Catalog    
TMS320C6655 无样片 1 C66x     1024 KB     1024 KB     2278     DSP/BIOS     DDR3     10/100/1000     2 PCIe Gen2     Hyperlink
I2C
RapidIO
SPI
TSIP
UART    
1     39.95 | 1ku     1     -40 to 100
0 to 85    
2     Catalog    
TMS320C6657 无样片 2 C66x     2048 KB     1024 KB     3200     DSP/BIOS     DDR3     10/100/1000     2 PCIe Gen2     Hyperlink
I2C
RapidIO
SPI
TSIP
UART    
1