产品详情

DSP type 1 C64x DSP (max) (MHz) 600, 720, 850 CPU 32-/64-bit Operating system DSP/BIOS PCIe 1 PCI Rating Catalog Operating temperature range (°C) -40 to 105
DSP type 1 C64x DSP (max) (MHz) 600, 720, 850 CPU 32-/64-bit Operating system DSP/BIOS PCIe 1 PCI Rating Catalog Operating temperature range (°C) -40 to 105
FCBGA (CLZ) 532 529 mm² 23 x 23 FCBGA (GLZ) 532 529 mm² 23 x 23
  • Highest-Performance Fixed-Point DSPs
    • 1.67-/1.39-/1.17-/1-ns Instruction Cycle
    • 600-/720-/850-MHz, 1-GHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Twenty-Eight Operations/Cycle
    • 4800, 5760, 6800, 8000 MIPS
    • Fully Software-Compatible With C62x™
    • C6414/15/16 Devices Pin-Compatible
    • Extended Temperature Devices Available
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Non-Aligned Load-Store Architecture
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • VCP [C6416T Only]
    • Supports Over 833 7.95-Kbps AMR
    • Programmable Code Parameters
  • TCP [C6416T Only]
    • Supports up to 10 2-Mbps or 60 384-Kbps 3GPP (6 Iterations)
    • Programmable Turbo Code and Decoding Parameters
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache(Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 8M-Bit (1024K-Byte) L2 Unified Mapped RAM/Cache (Flexible Allocation)
  • Two External Memory Interfaces (EMIFs)
    • One 64-Bit (EMIFA), One 16-Bit (EMIFB)
    • Glueless Interface to Asynchronous Memories (SRAM and EPROM) and Synchronous Memories (SDRAM, SBSRAM, ZBT SRAM, and FIFO)
    • 1280M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • Host-Port Interface (HPI)
    • User-Configurable Bus Width (32-/16-Bit)
  • 32-Bit/33-MHz, 3.3-V PCI Master/Slave Interface Conforms to PCI Specification 2.2 [C6415T/C6416T]
    • Three PCI Bus Address Registers:
          Prefetchable Memory
          Non-Prefetchable Memory I/O
    • Four-Wire Serial EEPROM Interface
    • PCI Interrupt Request Under DSP Program Control
    • DSP Interrupt Via PCI I/O Cycle
  • Three Multichannel Buffered Serial Ports
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • Up to 256 Channels Each
    • ST-Bus-Switching-, AC97-Compatible
    • Serial Peripheral Interface (SPI) Compatible (Motorola™)
  • Three 32-Bit General-Purpose Timers
  • UTOPIA [C6415T/C6416T]
    • UTOPIA Level 2 Slave ATM Controller
    • 8-Bit Transmit and Receive Operations up to 50 MHz per Direction
    • User-Defined Cell Format up to 64 Bytes
  • Sixteen General-Purpose I/O (GPIO) Pins
  • Flexible PLL Clock Generator
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 532-Pin Ball Grid Array (BGA) Package (GLZ and ZLZ Suffixes), 0.8-mm Ball Pitch
  • 0.09-µm/7-Level Cu Metal Process (CMOS)
  • 3.3-V I/Os, 1.1-V Internal (600 MHz)
  • 3.3-V I/Os, 1.2-V Internal (720/850 MHZ, 1 GHz)

C62x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
C62x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
Motorla is a registered trademark of the Motorola, Inc.

  • Highest-Performance Fixed-Point DSPs
    • 1.67-/1.39-/1.17-/1-ns Instruction Cycle
    • 600-/720-/850-MHz, 1-GHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Twenty-Eight Operations/Cycle
    • 4800, 5760, 6800, 8000 MIPS
    • Fully Software-Compatible With C62x™
    • C6414/15/16 Devices Pin-Compatible
    • Extended Temperature Devices Available
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Non-Aligned Load-Store Architecture
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality
  • VCP [C6416T Only]
    • Supports Over 833 7.95-Kbps AMR
    • Programmable Code Parameters
  • TCP [C6416T Only]
    • Supports up to 10 2-Mbps or 60 384-Kbps 3GPP (6 Iterations)
    • Programmable Turbo Code and Decoding Parameters
  • L1/L2 Memory Architecture
    • 128K-Bit (16K-Byte) L1P Program Cache(Direct Mapped)
    • 128K-Bit (16K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 8M-Bit (1024K-Byte) L2 Unified Mapped RAM/Cache (Flexible Allocation)
  • Two External Memory Interfaces (EMIFs)
    • One 64-Bit (EMIFA), One 16-Bit (EMIFB)
    • Glueless Interface to Asynchronous Memories (SRAM and EPROM) and Synchronous Memories (SDRAM, SBSRAM, ZBT SRAM, and FIFO)
    • 1280M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • Host-Port Interface (HPI)
    • User-Configurable Bus Width (32-/16-Bit)
  • 32-Bit/33-MHz, 3.3-V PCI Master/Slave Interface Conforms to PCI Specification 2.2 [C6415T/C6416T]
    • Three PCI Bus Address Registers:
          Prefetchable Memory
          Non-Prefetchable Memory I/O
    • Four-Wire Serial EEPROM Interface
    • PCI Interrupt Request Under DSP Program Control
    • DSP Interrupt Via PCI I/O Cycle
  • Three Multichannel Buffered Serial Ports
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • Up to 256 Channels Each
    • ST-Bus-Switching-, AC97-Compatible
    • Serial Peripheral Interface (SPI) Compatible (Motorola™)
  • Three 32-Bit General-Purpose Timers
  • UTOPIA [C6415T/C6416T]
    • UTOPIA Level 2 Slave ATM Controller
    • 8-Bit Transmit and Receive Operations up to 50 MHz per Direction
    • User-Defined Cell Format up to 64 Bytes
  • Sixteen General-Purpose I/O (GPIO) Pins
  • Flexible PLL Clock Generator
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 532-Pin Ball Grid Array (BGA) Package (GLZ and ZLZ Suffixes), 0.8-mm Ball Pitch
  • 0.09-µm/7-Level Cu Metal Process (CMOS)
  • 3.3-V I/Os, 1.1-V Internal (600 MHz)
  • 3.3-V I/Os, 1.2-V Internal (720/850 MHZ, 1 GHz)

C62x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
C62x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments.
Motorla is a registered trademark of the Motorola, Inc.

The TMS320C64x™ DSPs (including the TMS320C6414T, TMS320C6415T, and TMS320C6416T devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C64x™ (C64x™) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for wireless infrastructure applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 8000 million instructions per second (MIPS) at a clock rate of 1 GHz, the C64x devices offer cost-effective solutions to high-performance DSP programming challenges. The C64x™ DSPs possess the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x. DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs)— with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in key applications and extend the parallelism of the VelociTI™ architecture. The C64x can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 4000 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 8000 MMACS. The C64x DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The C6416T device has two high-performance embedded coprocessors [Viterbi Decoder Coprocessor (VCP) and Turbo Decoder Coprocessor (TCP)] that significantly speed up channel-decoding operations on-chip. The VCP operating at CPU clock divided-by-4 can decode over 833 7.95-Kbps adaptive multi-rate (AMR) [K = 9, R = 1/3] voice channels. The VCP supports constraint lengths K = 5, 6, 7, 8, and 9, rates R = 1/2, 1/3, and 1/4, and flexible polynomials, while generating hard decisions or soft decisions. The TCP operating at CPU clock divided-by-2 can decode up to sixty 384-Kbps or ten 2-Mbps turbo encoded channels (assuming 6 iterations). The TCP implements the max*log-map algorithm and is designed to support all polynomials and rates required by Third-Generation Partnership Projects (3GPP and 3GPP2), with fully programmable frame length and turbo interleaver. Decoding parameters such as the number of iterations and stopping criteria are also programmable. Communications between the VCP/TCP and the CPU are carried out through the EDMA controller.

The C64x uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 8-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory or combinations of cache (up to 256K bytes) and mapped memory. The peripheral set includes three multichannel buffered serial ports (McBSPs); an 8-bit Universal Test and Operations PHY Interface for Asynchronous Transfer Mode (ATM) Slave [UTOPIA Slave] port [C6415T/C6416T only]; three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a peripheral component interconnect (PCI) [C6415T/C6416T only]; a general-purpose input/output port (GPIO) with 16 GPIO pins; and two glueless external memory interfaces (64-bit EMIFA and 16-bit EMIFB), both of which are capable of interfacing to synchronous and asynchronous memories and peripherals.

The C64x has a complete set of development tools which includes: an advanced C compiler with C64x-specific enhancements, an assembly optimizer to simplify programming and scheduling, and a Windows. debugger interface for visibility into source code execution.

TMS320C6000, C64x, and C6000 are trademarks of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.
Other trademarks are the property of their respective owners.
Throughout the remainder of this document, the TMS320C6414T, TMS320C6415T, and TMS320C6416T shall be referred to as TMS320C64x or C64x where generic, and where specific, their individual full device part numbers will be used or abbreviated as C6414T, C6415T, or C6416T.
These C64x™ devices have two EMIFs (64-bit EMIFA and 16-bit EMIFB). The prefix "A" in front of a signal name indicates it is an EMIFA signal whereas a prefix "B" in front of a signal name indicates it is an EMIFB signal. Throughout the rest of this document, in generic EMIF areas of discussion, the prefix "A" or "B" may be omitted from the signal name.

The TMS320C64x™ DSPs (including the TMS320C6414T, TMS320C6415T, and TMS320C6416T devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C64x™ (C64x™) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for wireless infrastructure applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 8000 million instructions per second (MIPS) at a clock rate of 1 GHz, the C64x devices offer cost-effective solutions to high-performance DSP programming challenges. The C64x™ DSPs possess the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x. DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs)— with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in key applications and extend the parallelism of the VelociTI™ architecture. The C64x can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 4000 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 8000 MMACS. The C64x DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices.

The C6416T device has two high-performance embedded coprocessors [Viterbi Decoder Coprocessor (VCP) and Turbo Decoder Coprocessor (TCP)] that significantly speed up channel-decoding operations on-chip. The VCP operating at CPU clock divided-by-4 can decode over 833 7.95-Kbps adaptive multi-rate (AMR) [K = 9, R = 1/3] voice channels. The VCP supports constraint lengths K = 5, 6, 7, 8, and 9, rates R = 1/2, 1/3, and 1/4, and flexible polynomials, while generating hard decisions or soft decisions. The TCP operating at CPU clock divided-by-2 can decode up to sixty 384-Kbps or ten 2-Mbps turbo encoded channels (assuming 6 iterations). The TCP implements the max*log-map algorithm and is designed to support all polynomials and rates required by Third-Generation Partnership Projects (3GPP and 3GPP2), with fully programmable frame length and turbo interleaver. Decoding parameters such as the number of iterations and stopping criteria are also programmable. Communications between the VCP/TCP and the CPU are carried out through the EDMA controller.

The C64x uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 8-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory or combinations of cache (up to 256K bytes) and mapped memory. The peripheral set includes three multichannel buffered serial ports (McBSPs); an 8-bit Universal Test and Operations PHY Interface for Asynchronous Transfer Mode (ATM) Slave [UTOPIA Slave] port [C6415T/C6416T only]; three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a peripheral component interconnect (PCI) [C6415T/C6416T only]; a general-purpose input/output port (GPIO) with 16 GPIO pins; and two glueless external memory interfaces (64-bit EMIFA and 16-bit EMIFB), both of which are capable of interfacing to synchronous and asynchronous memories and peripherals.

The C64x has a complete set of development tools which includes: an advanced C compiler with C64x-specific enhancements, an assembly optimizer to simplify programming and scheduling, and a Windows. debugger interface for visibility into source code execution.

TMS320C6000, C64x, and C6000 are trademarks of Texas Instruments.
Windows is a registered trademark of the Microsoft Corporation.
Other trademarks are the property of their respective owners.
Throughout the remainder of this document, the TMS320C6414T, TMS320C6415T, and TMS320C6416T shall be referred to as TMS320C64x or C64x where generic, and where specific, their individual full device part numbers will be used or abbreviated as C6414T, C6415T, or C6416T.
These C64x™ devices have two EMIFs (64-bit EMIFA and 16-bit EMIFB). The prefix "A" in front of a signal name indicates it is an EMIFA signal whereas a prefix "B" in front of a signal name indicates it is an EMIFB signal. Throughout the rest of this document, in generic EMIF areas of discussion, the prefix "A" or "B" may be omitted from the signal name.

下载 观看带字幕的视频 视频

TI 不提供设计支持

TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在产品文件夹中找到相关的配套资料、软件和工具。您也可以在 TI E2ETM 支持论坛中搜索已归档的信息。

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 TMS320C6414T, TMS320C6415T, TMS320C6416T Fixed-Point Digital Signal Processors 数据表 (Rev. M) 2009年 4月 6日
* 勘误表 TMS320C6414T/C6415T/C6416T DSPs Silicon Errata (Silicon Revision 2.0, 1.0) (Rev. J) 2012年 7月 26日
应用手册 如何将 CCS 3.x 工程迁移至最新的 Code Composer Studio™ (CCS) (Rev. A) 英语版 (Rev.A) PDF | HTML 2021年 5月 19日
用户指南 Emulation and Trace Headers Technical Reference Manual (Rev. I) 2012年 8月 9日
应用手册 Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
应用手册 TMS320C6455 Design Guide and Comparisons to TMS320C6416T (Rev. A) 2009年 9月 8日
应用手册 Migrating from TMS320C6416/15/14 to TMS320C6416T/15T/14T (Rev. B) 2008年 2月 22日
应用手册 TMS320C6414T/15T/16T Power Consumption Summary (Rev. A) 2008年 2月 18日
产品概述 TMS320C6000 DSP TCP/IP Stack Software (Rev. C) 2007年 4月 4日
应用手册 TMS320C6000 EDMA IO Scheduling and Performance 2004年 3月 5日
应用手册 TMS320C64x DSP Host Port Interface (HPI) Performance 2003年 10月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

调试探针

TMDSEMU560V2STM-U — XDS560™ 软件 v2 系统跟踪 USB 调试探针

XDS560v2 是 XDS560™ 系列调试探针中性能非常出色的产品,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。请注意,它不支持串行线调试 (SWD)。

所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 ARM 和 DSP 处理器中均支持内核和系统跟踪。对于引脚上的跟踪,需要 XDS560v2 PRO TRACE

XDS560v2 通过 MIPI HSPT 60 引脚连接器(带有多个用于 TI 14 引脚、TI 20 引脚和 ARM 20 引脚的适配器)连接到目标板,并通过 USB2.0 高速 (480Mbps) (...)

TI.com 上无现货
调试探针

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 系统跟踪 USB 和以太网

XDS560v2 System Trace 是 XDS560v2 系列高性能 TI 处理器调试探针(仿真器)的第一种型号。XDS560v2 是 XDS 系列调试探针中性能最高的一款,同时支持传统 JTAG 标准 (IEEE1149.1) 和 cJTAG (IEEE1149.7)。

XDS560v2 System Trace 在其巨大的外部存储器缓冲区中加入了系统引脚跟踪。这种外部存储器缓冲区适用于指定的 TI 器件,通过捕获相关器件级信息,获得准确的总线性能活动和吞吐量,并对内核和外设进行电源管理。此外,对于带有嵌入式缓冲跟踪器 (ETB) 的所有 ARM 和 DSP 处理器,所有 XDS (...)

TI.com 上无现货
驱动程序或库

SPRC090 Download TMS320C6000 Chip Support Library

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C6000 devices and hardware abstraction. This will shorten development time by providing standardization (...)
支持的产品和硬件

支持的产品和硬件

产品
数字信号处理器 (DSP)
TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6412 C64x 定点 DSP- 高达 720MHz、McBSP、McASP、I2cC、以太网 TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6414T C64x 定点 DSP- 高达 1GHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6415T C64x 定点 DSP- 高达 850MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6416T C64x 定点 DSP- 高达 850MHz、McBSP、PCI、VCP/TCP TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320DM640 视频/成像定点数字信号处理器 TMS320DM641 视频/成像定点数字信号处理器 TMS320DM642 视频/成像定点数字信号处理器 TMS320DM642Q 视频/成像定点数字信号处理器
驱动程序或库

SPRC122 C62x/C64x Fast Run-Time Support Library

The C62x/64x FastRTS Library is an optimized, floating-point function library for C programmers using either TMS320C62x or TMS320C64x devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By replacing the current (...)

支持的产品和硬件

支持的产品和硬件

产品
数字信号处理器 (DSP)
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6455-EP 增强型产品 C6455 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6412 C64x 定点 DSP- 高达 720MHz、McBSP、McASP、I2cC、以太网 TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6414T C64x 定点 DSP- 高达 1GHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6415T C64x 定点 DSP- 高达 850MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6416T C64x 定点 DSP- 高达 850MHz、McBSP、PCI、VCP/TCP TMS320C6421 C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2、SDRAM TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424 C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2、SDRAM TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 定点 DSP - 高达 1.2GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6474 多核数字信号处理器 TMS320DM640 视频/成像定点数字信号处理器 TMS320DM641 视频/成像定点数字信号处理器 TMS320DM642 视频/成像定点数字信号处理器 TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431 数字媒体处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6433 数字媒体处理器 TMS320DM6435 数字媒体处理器 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437 数字媒体处理器 TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6443 达芬奇数字媒体片上系统 TMS320DM6446 达芬奇数字媒体片上系统
驱动程序或库

SPRC264 — TMS320C6000 图像库 (IMGLIB)

C5000/6000 Image Processing Library (IMGLIB) is an optimized image/video processing function library for C programmers. It includes C-callable general-purpose image/video processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
用户指南: PDF
驱动程序或库

SPRC265 — TMS320C6000 DSP 库 (DSPLIB)

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
用户指南: PDF
驱动程序或库

TELECOMLIB — 用于 TMS320C64x+ 和 TMS320C55x 处理器的电信和媒体库 - FAXLIB、VoLIB 和 AEC/AER

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)

支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

启动 下载选项
仿真模型

C6414T, C6415T, C6416T GLZ BSDL Model Version 1.1

SPRM146.ZIP (14 KB) - BSDL Model
仿真模型

C6414T, C6415T, C6416T GLZ BSDL Model, Version 2.0

SPRM206.ZIP (14 KB) - BSDL Model
仿真模型

C6414T, C6415T, C6416T GLZ IBIS Model

SPRM147.ZIP (78 KB) - IBIS Model
设计工具

PROCESSORS-3P-SEARCH — 基于 Arm® 的 MPU、基于 Arm 的 MCU 和 DSP 第三方搜索工具

TI 已与多家公司合作,提供各种使用 TI 处理器的软件、工具和 SOM,从而加快您的量产速度。下载此搜索工具,快速浏览我们的第三方解决方案,并寻找合适的第三方来满足您的需求。此处所列的软件、工具和模块由独立的第三方生产和管理,而非德州仪器 (TI)。

搜索工具按产品类型划分为以下类别:

  • 工具包括 IDE/编译器、调试和跟踪、仿真和建模软件以及闪存编程器。
  • 操作系统包括 TI 处理器支持的操作系统。
  • 应用软件是指应用特定的软件,包括在 TI 处理器上运行的中间件和库。
  • SoM 是模块上系统解决方案
封装 引脚 下载
FCBGA (CLZ) 532 查看选项
FCBGA (GLZ) 532 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频