产品详情

DSP type 1 C62x DSP (max) (MHz) 150, 167 CPU 32-/64-bit Rating Catalog Operating temperature range (°C) to
DSP type 1 C62x DSP (max) (MHz) 150, 167 CPU 32-/64-bit Rating Catalog Operating temperature range (°C) to
BGA (ZFN) 256 729 mm² 27 x 27 PBGA (GFN) 256 729 mm² 27 x 27
  • Excellent Price/Performance Digital Signal Processors (DSPs): TMS320C62x™ (TMS320C6211 and TMS320C6211B)
    • Eight 32-Bit Instructions/Cycle
    • C6211, C6211B, C6711, and C6711B are Pin-Compatible
    • 150-, 167-MHz Clock Rates
    • 6.7-, 6-ns Instruction Cycle Time
    • 1200, 1333 MIPS
    • Extended Temperature Device (C6211B)
  • VelociTI™ Advanced Very Long Instruction Word (VLIW) C62x™ DSP Core (C6211/11B)
    • Eight Highly Independent Functional Units:
      • Six ALUs (32-/40-Bit)
      • Two 16-Bit Multipliers (32-Bit Results)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • L1/L2 Memory Architecture
    • 32K-Bit (4K-Byte) L1P Program Cache (Direct Mapped)
    • 32K-Bit (4K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 512K-Bit (64K-Byte) L2 Unified Mapped RAM/Cache (Flexible Data/Program Allocation)
  • Device Configuration
    • Boot Mode: HPI, 8-, 16-, and 32-Bit ROM Boot
    • Endianness: Little Endian, Big Endian
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
    • Glueless Interface to Synchronous Memories: SDRAM and SBSRAM
    • 512M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (16 Independent Channels)
  • 16-Bit Host-Port Interface (HPI)
    • Access to Entire Memory Map
  • Two Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral-Interface (SPI) Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • Flexible Phase-Locked-Loop (PLL) Clock Generator
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 256-Pin Ball Grid Array (BGA) Package (GFN and ZFN Suffixes)
  • 0.18-µm/5-Level Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.8-V Internal

TMS320C62x, VelociTI, and C62x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.

  • Excellent Price/Performance Digital Signal Processors (DSPs): TMS320C62x™ (TMS320C6211 and TMS320C6211B)
    • Eight 32-Bit Instructions/Cycle
    • C6211, C6211B, C6711, and C6711B are Pin-Compatible
    • 150-, 167-MHz Clock Rates
    • 6.7-, 6-ns Instruction Cycle Time
    • 1200, 1333 MIPS
    • Extended Temperature Device (C6211B)
  • VelociTI™ Advanced Very Long Instruction Word (VLIW) C62x™ DSP Core (C6211/11B)
    • Eight Highly Independent Functional Units:
      • Six ALUs (32-/40-Bit)
      • Two 16-Bit Multipliers (32-Bit Results)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • L1/L2 Memory Architecture
    • 32K-Bit (4K-Byte) L1P Program Cache (Direct Mapped)
    • 32K-Bit (4K-Byte) L1D Data Cache (2-Way Set-Associative)
    • 512K-Bit (64K-Byte) L2 Unified Mapped RAM/Cache (Flexible Data/Program Allocation)
  • Device Configuration
    • Boot Mode: HPI, 8-, 16-, and 32-Bit ROM Boot
    • Endianness: Little Endian, Big Endian
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
    • Glueless Interface to Synchronous Memories: SDRAM and SBSRAM
    • 512M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (16 Independent Channels)
  • 16-Bit Host-Port Interface (HPI)
    • Access to Entire Memory Map
  • Two Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral-Interface (SPI) Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • Flexible Phase-Locked-Loop (PLL) Clock Generator
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 256-Pin Ball Grid Array (BGA) Package (GFN and ZFN Suffixes)
  • 0.18-µm/5-Level Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.8-V Internal

TMS320C62x, VelociTI, and C62x are trademarks of Texas Instruments.
Motorola is a trademark of Motorola, Inc.
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.

The TMS320C62x™ DSPs (including the TMS320C6211/C6211B devices) compose one of the fixed-point DSP families in the TMS320C6000™ DSP platform. The TMS320C6211 (C6211) and TMS320C6211B (C6211B) devices are based on the high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications.

With performance of up to 1333 million instructions per second (MIPS) at a clock rate of 167 MHz, the C6211/C6211B device offers cost-effective solutions to high-performance DSP programming challenges. The C6211/C6211B DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide six arithmetic logic units (ALUs) for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6211/C6211B can produce two multiply-accumulates (MACs) per cycle for a total of 333 million MACs per second (MMACS). The C6211/C6211B DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The C6211/C6211B uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 32-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 32-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 512-Kbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two.The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM, SBSRAM and asynchronous peripherals.

The C6211/C6211B has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

The TMS320C62x™ DSPs (including the TMS320C6211/C6211B devices) compose one of the fixed-point DSP families in the TMS320C6000™ DSP platform. The TMS320C6211 (C6211) and TMS320C6211B (C6211B) devices are based on the high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications.

With performance of up to 1333 million instructions per second (MIPS) at a clock rate of 167 MHz, the C6211/C6211B device offers cost-effective solutions to high-performance DSP programming challenges. The C6211/C6211B DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide six arithmetic logic units (ALUs) for a high degree of parallelism and two 16-bit multipliers for a 32-bit result. The C6211/C6211B can produce two multiply-accumulates (MACs) per cycle for a total of 333 million MACs per second (MMACS). The C6211/C6211B DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The C6211/C6211B uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 32-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 32-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 512-Kbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two.The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM, SBSRAM and asynchronous peripherals.

The C6211/C6211B has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

下载 观看带字幕的视频 视频

TI 不提供设计支持

TI 不会为该产品的新工程(例如新内容或软件更新)提供持续的设计支持。如可用,您将在产品文件夹中找到相关的配套资料、软件和工具。您也可以在 TI E2ETM 支持论坛中搜索已归档的信息。

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 62
类型 标题 下载最新的英语版本 日期
* 数据表 TMS320C6211, TMS320C6211B Fixed-Point Digital Signal Processors 数据表 (Rev. L) 2004年 6月 9日
* 勘误表 TMS320C6211/TMS320C6211B DSPs Silicon Errata (Revs 1.0, 1.1, 2.1, 2.2, 3.0, 3.1) (Rev. L) 2004年 5月 28日
应用手册 如何将 CCS 3.x 工程迁移至最新的 Code Composer Studio™ (CCS) (Rev. A) 英语版 (Rev.A) PDF | HTML 2021年 5月 19日
应用手册 Introduction to TMS320C6000 DSP Optimization 2011年 10月 6日
用户指南 TMS320C62x DSP CPU and Instruction Set Reference Guide (Rev. A) 2010年 5月 20日
用户指南 TMS320C6000 DSP Peripherals Overview Reference Guide (Rev. Q) 2009年 7月 2日
应用手册 TMS320C6000 EMIF-to-External SDRAM Interface (Rev. E) 2007年 9月 4日
应用手册 Thermal Considerations for the DM64xx, DM64x, and C6000 Devices 2007年 5月 20日
用户指南 TMS320C6000 DSP External Memory Interface (EMIF) Reference Guide (Rev. E) 2007年 4月 11日
用户指南 TMS320C6000 DSP Multichannel Buffered Serial Port (McBSP) Reference Guide (Rev. G) 2006年 12月 14日
用户指南 TMS320C6000 DSP Enhanced Direct Memory Access (EDMA) Controller Reference Guide (Rev. C) 2006年 11月 15日
用户指南 TMS320C6000 CPU and Instruction Set Reference Guide (Rev. G) 2006年 7月 11日
用户指南 TMS320C6000 DSP Host-Post Interface (HPI) Reference Guide (Rev. C) 2006年 1月 1日
应用手册 Migrating from TMS320C6211B/C6711/C6711B and C6713 to TMS320C6713B (Rev. H) 2005年 11月 11日
应用手册 Migrating From TMS320C6211B/C6711/C6711B/C6711C to TMS320C6711D (Rev. H) 2005年 11月 10日
用户指南 TMS320C6000 DSP 外设概述参考指南 (Rev. H) 最新英语版本 (Rev.Q) 2005年 11月 7日
用户指南 TMS320C6000 DSP Power-Down Logic and Modes Reference Guide (Rev. C) 2005年 3月 1日
用户指南 TMS320C6000 DSP 32-bit Timer Reference Guide (Rev. B) 2005年 1月 25日
用户指南 TMS320C621x/C671x DSP Two Level Internal Memory Reference Guide (Rev. B) 2004年 6月 8日
应用手册 TMS320C6000 Tools: Vector Table and Boot ROM Creation (Rev. D) 2004年 4月 26日
应用手册 TMS320C6000 Board Design: Considerations for Debug (Rev. C) 2004年 4月 21日
应用手册 TMS320C6000 McBSP Initialization (Rev. C) 2004年 3月 8日
应用手册 TMS320C621x/671x EDMA Performance Data 2004年 3月 5日
应用手册 TMS320C621x/TMS320C671x EDMA Architecture 2004年 3月 5日
用户指南 TMS320C6000 DSP Designing for JTAG Emulation Reference Guide 2003年 7月 31日
用户指南 TMS320C6000 DSP Cache User's Guide (Rev. A) 2003年 5月 5日
应用手册 Migrating from TMS320C6211 to TMS320C6211B 2003年 4月 28日
应用手册 Using IBIS Models for Timing Analysis (Rev. A) 2003年 4月 15日
应用手册 Extended Precision Radix-4 Fast Fourier Transform Implemented on the TMS320C62x 2002年 11月 23日
应用手册 TMS320C6000 McBSP Interface to an ST-BUS Device (Rev. B) 2002年 6月 4日
应用手册 TMS320C6000 HPI to PCI Interfacing Using the PLX PCI9050 (Rev. C) 2002年 4月 17日
应用手册 TMS320C6000 DMA Example Applications (Rev. A) 2002年 4月 10日
应用手册 TMS320C6000 Board Design for JTAG (Rev. C) 2002年 4月 2日
应用手册 TMS320C6000 EMIF to External Flash Memory (Rev. A) 2002年 2月 13日
应用手册 Using a TMS320C6000 McBSP for Data Packing (Rev. A) 2001年 10月 31日
应用手册 TMS320C6000 Enhanced DMA: Example Applications (Rev. A) 2001年 10月 24日
应用手册 Interfacing theTMS320C6000 EMIFto a PCI Bus Using the AMCC S5933 PCI Controller (Rev. A) 2001年 9月 30日
应用手册 TMS320C6000 Host Port to MC68360 Interface (Rev. A) 2001年 9月 30日
应用手册 TMS320C6000 EMIF to External Asynchronous SRAM Interface (Rev. A) 2001年 8月 31日
应用手册 TMS320C6000 Host Port to the i80960 Microprocessors Interface (Rev. A) 2001年 8月 31日
应用手册 Using the TMS320C6000 McBSP as a High Speed Communication Port (Rev. A) 2001年 8月 31日
应用手册 TMS320C6000 System Clock Circuit Example (Rev. A) 2001年 8月 15日
应用手册 TMS320C6000 McBSP to Voice Band Audio Processor (VBAP) Interface (Rev. A) 2001年 7月 23日
应用手册 TMS320C6000 McBSP: AC'97 Codec Interface (TLV320AIC27) (Rev. A) 2001年 7月 10日
应用手册 TMS320C6000 McBSP: Interface to SPI ROM (Rev. C) 2001年 6月 30日
应用手册 TMS320C6000 Host Port to MPC860 Interface (Rev. A) 2001年 6月 21日
应用手册 TMS320C6000 McBSP: IOM-2 Interface (Rev. A) 2001年 5月 21日
应用手册 ETSI Math Operations in C for the TMS320C62x (Rev. A) 2000年 11月 13日
应用手册 TMS320C621x/C671x EDMA Queue Management Guidelines 2000年 11月 7日
应用手册 Optimizing JPEG on the TMS320C6211 2-Level Cache DSP 2000年 9月 13日
应用手册 Circular Buffering on TMS320C6000 (Rev. A) 2000年 9月 12日
应用手册 TMS320C6000 McBSP as a TDM Highway (Rev. A) 2000年 9月 11日
应用手册 MPEG-2 Video Decoder: TMS320C62x (TM) DSP Implementation 2000年 2月 29日
应用手册 TMS320C6000 u-Law and a-Law Companding with Software or the McBSP 2000年 2月 2日
应用手册 General Guide to Implement Logarithmic and Exponential Operations on Fixed-Point 2000年 1月 31日
应用手册 G.723.1 Dual Rate Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) 2000年 1月 4日
应用手册 G.729/A Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) 2000年 1月 4日
应用手册 GSM Enhanced Full Rate Speech Coder: Multichannel TMS320C62x Implementation (Rev. B) 2000年 1月 4日
应用手册 IS-127 Enhanced Var Rate Speech Coder:Multichannel TMS320C62x Implementation (Rev. B) 2000年 1月 4日
应用手册 TMS320C6000 C Compiler: C Implementation of Intrinsics 1999年 12月 7日
应用手册 TMS320C6000 McBSP: I2S Interface 1999年 9月 8日
应用手册 On the Implementation of MPEG-4 Motion Compensation Using the TMS320C62x 1999年 7月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

AEC-AER 用于 TI C64x+、C674x、C55x 和 Cortex(tm)A8 处理器的回声抵消/消除 - 即刻可得

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
66AK2G12 高性能多核 DSP+Arm - 1 个 Arm A15 内核、1 个 C66x DSP 内核
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C5517 低功耗 C55x 定点 DSP - 高达 200MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5532 低功耗 C55x 定点 DSP- 高达 100MHz TMS320C5533 低功耗 C55x 定点 DSP- 高达 100MHz、USB TMS320C5534 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口 TMS320C5535 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统 TMS320DM647 数字媒体处理器
下载选项
驱动程序或库

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
OMAPL137-HT 高温低功耗 C674x 浮点 DSP + Arm 处理器 - 高达 456MHz OMAPL138B-EP 345MHz 低功耗 C674x 浮点 DSP + ARM9 处理器(增强型产品) TMS320DM8127 DaVinci 数字媒体处理器
数字信号处理器 (DSP)
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 定点 DSP - 高达 1.2GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA
驱动程序或库

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
OMAPL137-HT 高温低功耗 C674x 浮点 DSP + Arm 处理器 - 高达 456MHz OMAPL138B-EP 345MHz 低功耗 C674x 浮点 DSP + ARM9 处理器(增强型产品) TMS320DM8127 DaVinci 数字媒体处理器
数字信号处理器 (DSP)
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 定点 DSP - 高达 1.2GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA
驱动程序或库

FAXLIB 用于 C66x、C64x+ 和 C55x 处理器的传真库 (FAXLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
66AK2G12 高性能多核 DSP+Arm - 1 个 Arm A15 内核、1 个 C66x DSP 内核
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C5517 低功耗 C55x 定点 DSP - 高达 200MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5532 低功耗 C55x 定点 DSP- 高达 100MHz TMS320C5533 低功耗 C55x 定点 DSP- 高达 100MHz、USB TMS320C5534 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口 TMS320C5535 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统 TMS320DM647 数字媒体处理器
下载选项
驱动程序或库

SPRC122 C62x/C64x Fast Run-Time Support Library

The C62x/64x FastRTS Library is an optimized, floating-point function library for C programmers using either TMS320C62x or TMS320C64x devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By replacing the current (...)

支持的产品和硬件

支持的产品和硬件

产品
数字信号处理器 (DSP)
SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6455-EP 增强型产品 C6455 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6412 C64x 定点 DSP- 高达 720MHz、McBSP、McASP、I2cC、以太网 TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6414T C64x 定点 DSP- 高达 1GHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6415T C64x 定点 DSP- 高达 850MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6416T C64x 定点 DSP- 高达 850MHz、McBSP、PCI、VCP/TCP TMS320C6421 C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2、SDRAM TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424 C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2、SDRAM TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6452 C64x+ 定点 DSP- 高达 900MHz、1Gbps 以太网 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6455 C64x+ 定点 DSP - 高达 1.2GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6474 多核数字信号处理器 TMS320DM640 视频/成像定点数字信号处理器 TMS320DM641 视频/成像定点数字信号处理器 TMS320DM642 视频/成像定点数字信号处理器 TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431 数字媒体处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6433 数字媒体处理器 TMS320DM6435 数字媒体处理器 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437 数字媒体处理器 TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6443 达芬奇数字媒体片上系统 TMS320DM6446 达芬奇数字媒体片上系统
驱动程序或库

VOLIB 用于 C66x、C64x+ 和 C55x 处理器的音频库 (VoLIB)

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

支持的产品和硬件

支持的产品和硬件

产品
基于 Arm 的处理器
66AK2G12 高性能多核 DSP+Arm - 1 个 Arm A15 内核、1 个 C66x DSP 内核
数字信号处理器 (DSP)
DM505 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6201-EP 增强型产品 C6201 定点 DSP SM320C6415 军用级 C64x 定点 DSP SM320C6415-EP C6415 定点 DSP(增强型产品) SM320C6424-EP C6424 定点 DSP(增强型产品) SM320C6455-EP 增强型产品 C6455 定点 DSP SM320C6472-HIREL 高可靠性产品 6 核 C6472 定点 DSP SM320C6678-HIREL 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP SM320C6701 用于军事应用的单核 C67x 浮点 DSP - 高达 167MHz SM320C6701-EP 增强型产品 C6701 浮点 DSP SM320C6711D-EP C6711D 浮点 DSP(增强型产品) SM320C6712D-EP C6712D DSP(增强型产品) SM320C6713B-EP C6713 浮点 DSP(增强型产品) SM320C6727B 军用级 C6727B 浮点 DSP SM320C6727B-EP C6727 浮点 DSP(增强型产品) SM320DM642-HIREL 高可靠性产品数字媒体 DM642 DSP SM32C6416T-EP 增强型产品 C6416T 定点 DSP SMJ320C6201B 军用定点数字信号处理器 SMJ320C6203 军用级 C62x 定点 DSP - 陶瓷封装 SMJ320C6415 军用级 C64x 定点 DSP - 陶瓷封装 SMJ320C6701 军用级 C67x 浮点 DSP - 陶瓷封装 SMJ320C6701-SP 航天级 C6701 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 SMV320C6727B-SP 航天级 C6727B 浮点 DSP - 抗辐射 V 类、采用陶瓷封装 TMS320C5517 低功耗 C55x 定点 DSP - 高达 200MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C5532 低功耗 C55x 定点 DSP- 高达 100MHz TMS320C5533 低功耗 C55x 定点 DSP- 高达 100MHz、USB TMS320C5534 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口 TMS320C5535 低功耗 C55x 定点 DSP- 高达 100MHz、USB、LCD 接口、FFT HWA、SAR ADC TMS320C6201 定点数字信号处理器 TMS320C6202 定点数字信号处理器 TMS320C6202B C62x 定点 DSP- 高达 300MHz、384KB TMS320C6203B C62x 定点 DSP- 高达 300MHz、896KB TMS320C6204 定点数字信号处理器 TMS320C6205 定点数字信号处理器 TMS320C6211B C62x 定点 DSP- 高达 167MHz TMS320C6411 C64x 定点 DSP- 高达 300MHz、McBSP TMS320C6414 C64x 定点 DSP- 高达 720MHz、McBSP TMS320C6415 C64x 定点 DSP- 高达 720MHz、McBSP、PCI TMS320C6416 C64x 定点 DSP- 高达 720MHz、McBSP、PCI、VCP/TCP TMS320C6421Q C64x+ 定点 DSP- 高达 600MHz、8 位 EMIFA、16 位 DDR2 TMS320C6424Q C64x+ 定点 DSP- 高达 600MHz、16/8 位 EMIFA、32/16 位 DDR2 TMS320C6454 C64x+ 定点 DSP - 高达 1GHz、64 位 EMIFA、32/16 位 DDR2、1Gbps 以太网 TMS320C6457 通信基础设施数字信号处理器 TMS320C6701 C67x 浮点 DSP- 高达 167MHz、McBSP TMS320C6711D C67x 浮点 DSP- 高达 250MHz、McBSP、32 位 EMIFA TMS320C6712D C67x 浮点 DSP- 高达 150MHz、McBSP、16 位 EMIFA TMS320C6720 C67x 浮点 DSP - 200MHz、McASP、16 位 EMIFA TMS320C6722B C67x 浮点 DSP- 高达 250MHz、McASP、16 位 EMIFA TMS320C6726B C67x 浮点 DSP- 高达 266MHz、McASP、16 位 EMIFA TMS320C6727 C67x 浮点 DSP- 高达 250MHz、McASP、32 位 EMIFA TMS320C6727B C67x 浮点 DSP- 高达 350MHz、McASP、32 位 EMIFA TMS320C6743 低功耗 C674x 浮点 DSP- 375MHz TMS320C6745 低功耗 C674x 浮点 DSP- 456MHz、QFP TMS320C6747 低功耗 C674x 浮点 DSP- 456MHz、PBGA TMS320DM642Q 视频/成像定点数字信号处理器 TMS320DM6431Q 数字媒体处理器,性能高达 2400MIPS、300MHz 时钟速率 TMS320DM6435Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、1 个 McBSP TMS320DM6437Q 数字媒体处理器,性能高达 4800MIPS、600MHz 时钟速率、1 个 McASP、2 个 McBSP TMS320DM6441 达芬奇数字媒体片上系统 TMS320DM6467T 数字媒体片上系统 TMS320DM647 数字媒体处理器
下载选项
IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)

支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

启动 下载选项
仿真模型

C6211B GFN Rev 3.0 BSDL Model (Rev. B)

SPRM036B.ZIP (5 KB) - BSDL Model
设计工具

PROCESSORS-3P-SEARCH — 基于 Arm® 的 MPU、基于 Arm 的 MCU 和 DSP 第三方搜索工具

TI 已与多家公司合作,提供各种使用 TI 处理器的软件、工具和 SOM,从而加快您的量产速度。下载此搜索工具,快速浏览我们的第三方解决方案,并寻找合适的第三方来满足您的需求。此处所列的软件、工具和模块由独立的第三方生产和管理,而非德州仪器 (TI)。

搜索工具按产品类型划分为以下类别:

  • 工具包括 IDE/编译器、调试和跟踪、仿真和建模软件以及闪存编程器。
  • 操作系统包括 TI 处理器支持的操作系统。
  • 应用软件是指应用特定的软件,包括在 TI 处理器上运行的中间件和库。
  • SoM 是模块上系统解决方案
封装 引脚 下载
BGA (ZFN) 256 查看选项
PBGA (GFN) 256 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频